1 /**
2 * Copyright (C) ARM Limited 2011-2014. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 */
10 #include <linux/cpufreq.h>
11 #include <trace/events/power.h>
13 #if defined(__arm__)
15 #include <asm/mach-types.h>
17 #define implements_wfi() (!machine_is_omap3_beagle())
19 #else
21 #define implements_wfi() false
23 #endif
25 // cpu_frequency and cpu_idle trace points were introduced in Linux kernel v2.6.38
26 // the now deprecated power_frequency trace point was available prior to 2.6.38, but only for x86
27 #if GATOR_CPU_FREQ_SUPPORT
28 enum {
29 POWER_CPU_FREQ,
30 POWER_CPU_IDLE,
31 POWER_TOTAL
32 };
34 static DEFINE_PER_CPU(ulong, idle_prev_state);
35 static ulong power_cpu_enabled[POWER_TOTAL];
36 static ulong power_cpu_key[POWER_TOTAL];
38 static int gator_trace_power_create_files(struct super_block *sb, struct dentry *root)
39 {
40 struct dentry *dir;
41 int cpu;
42 bool found_nonzero_freq = false;
44 // Even if CONFIG_CPU_FREQ is defined, it still may not be used. Check
45 // for non-zero values from cpufreq_quick_get
46 for_each_online_cpu(cpu) {
47 if (cpufreq_quick_get(cpu) > 0) {
48 found_nonzero_freq = true;
49 break;
50 }
51 }
53 if (found_nonzero_freq) {
54 // cpu_frequency
55 dir = gatorfs_mkdir(sb, root, "Linux_power_cpu_freq");
56 if (!dir) {
57 return -1;
58 }
59 gatorfs_create_ulong(sb, dir, "enabled", &power_cpu_enabled[POWER_CPU_FREQ]);
60 gatorfs_create_ro_ulong(sb, dir, "key", &power_cpu_key[POWER_CPU_FREQ]);
61 }
63 // cpu_idle
64 dir = gatorfs_mkdir(sb, root, "Linux_power_cpu_idle");
65 if (!dir) {
66 return -1;
67 }
68 gatorfs_create_ulong(sb, dir, "enabled", &power_cpu_enabled[POWER_CPU_IDLE]);
69 gatorfs_create_ro_ulong(sb, dir, "key", &power_cpu_key[POWER_CPU_IDLE]);
71 return 0;
72 }
74 // 'cpu' may not equal smp_processor_id(), i.e. may not be running on the core that is having the freq/idle state change
75 GATOR_DEFINE_PROBE(cpu_frequency, TP_PROTO(unsigned int frequency, unsigned int cpu))
76 {
77 cpu = lcpu_to_pcpu(cpu);
78 marshal_event_single(cpu, power_cpu_key[POWER_CPU_FREQ], frequency * 1000);
79 }
81 GATOR_DEFINE_PROBE(cpu_idle, TP_PROTO(unsigned int state, unsigned int cpu))
82 {
83 cpu = lcpu_to_pcpu(cpu);
85 if (state == per_cpu(idle_prev_state, cpu)) {
86 return;
87 }
89 if (implements_wfi()) {
90 if (state == PWR_EVENT_EXIT) {
91 // transition from wfi to non-wfi
92 marshal_idle(cpu, MESSAGE_IDLE_EXIT);
93 } else {
94 // transition from non-wfi to wfi
95 marshal_idle(cpu, MESSAGE_IDLE_ENTER);
96 }
97 }
99 per_cpu(idle_prev_state, cpu) = state;
101 if (power_cpu_enabled[POWER_CPU_IDLE]) {
102 // Increment state so that no negative numbers are sent
103 marshal_event_single(cpu, power_cpu_key[POWER_CPU_IDLE], state + 1);
104 }
105 }
107 static void gator_trace_power_online(void)
108 {
109 int pcpu = get_physical_cpu();
110 int lcpu = get_logical_cpu();
111 if (power_cpu_enabled[POWER_CPU_FREQ]) {
112 marshal_event_single(pcpu, power_cpu_key[POWER_CPU_FREQ], cpufreq_quick_get(lcpu) * 1000);
113 }
114 }
116 static void gator_trace_power_offline(void)
117 {
118 // Set frequency to zero on an offline
119 int cpu = get_physical_cpu();
120 if (power_cpu_enabled[POWER_CPU_FREQ]) {
121 marshal_event_single(cpu, power_cpu_key[POWER_CPU_FREQ], 0);
122 }
123 }
125 static int gator_trace_power_start(void)
126 {
127 int cpu;
129 // register tracepoints
130 if (power_cpu_enabled[POWER_CPU_FREQ])
131 if (GATOR_REGISTER_TRACE(cpu_frequency))
132 goto fail_cpu_frequency_exit;
134 // Always register for cpu:idle for detecting WFI, independent of power_cpu_enabled[POWER_CPU_IDLE]
135 if (GATOR_REGISTER_TRACE(cpu_idle))
136 goto fail_cpu_idle_exit;
137 pr_debug("gator: registered power event tracepoints\n");
139 for_each_present_cpu(cpu) {
140 per_cpu(idle_prev_state, cpu) = 0;
141 }
143 return 0;
145 // unregister tracepoints on error
146 fail_cpu_idle_exit:
147 if (power_cpu_enabled[POWER_CPU_FREQ])
148 GATOR_UNREGISTER_TRACE(cpu_frequency);
149 fail_cpu_frequency_exit:
150 pr_err("gator: power event tracepoints failed to activate, please verify that tracepoints are enabled in the linux kernel\n");
152 return -1;
153 }
155 static void gator_trace_power_stop(void)
156 {
157 int i;
159 if (power_cpu_enabled[POWER_CPU_FREQ])
160 GATOR_UNREGISTER_TRACE(cpu_frequency);
161 GATOR_UNREGISTER_TRACE(cpu_idle);
162 pr_debug("gator: unregistered power event tracepoints\n");
164 for (i = 0; i < POWER_TOTAL; i++) {
165 power_cpu_enabled[i] = 0;
166 }
167 }
169 static void gator_trace_power_init(void)
170 {
171 int i;
172 for (i = 0; i < POWER_TOTAL; i++) {
173 power_cpu_enabled[i] = 0;
174 power_cpu_key[i] = gator_events_get_key();
175 }
176 }
177 #else
178 static int gator_trace_power_create_files(struct super_block *sb, struct dentry *root)
179 {
180 return 0;
181 }
183 static void gator_trace_power_online(void)
184 {
185 }
187 static void gator_trace_power_offline(void)
188 {
189 }
191 static int gator_trace_power_start(void)
192 {
193 return 0;
194 }
196 static void gator_trace_power_stop(void)
197 {
198 }
200 static void gator_trace_power_init(void)
201 {
202 }
203 #endif