c4ddf41a05692e43fca6f52acc81af5927bca44b
1 /**
2 * Copyright (C) ARM Limited 2010. All rights reserved.
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 *
8 */
10 /*
11 * EABI backtrace stores {fp,lr} on the stack.
12 */
13 struct frame_tail_eabi {
14 unsigned long fp; // points to prev_lr
15 unsigned long lr;
16 };
18 static void arm_backtrace_eabi(int cpu, struct pt_regs * const regs, unsigned int depth)
19 {
20 #if defined(__arm__)
21 struct frame_tail_eabi *tail;
22 struct frame_tail_eabi *next;
23 struct frame_tail_eabi *ptrtail;
24 struct frame_tail_eabi buftail;
25 unsigned long fp = regs->ARM_fp;
26 unsigned long lr = regs->ARM_lr;
27 int is_user_mode = user_mode(regs);
29 if (!is_user_mode) {
30 return;
31 }
33 /* entry preamble may not have executed */
34 gator_add_trace(cpu, lr);
36 /* check tail is valid */
37 if (fp == 0) {
38 return;
39 }
41 tail = (struct frame_tail_eabi *)(fp - 4);
43 while (depth-- && tail && !((unsigned long) tail & 3)) {
44 /* Also check accessibility of one struct frame_tail beyond */
45 if (!access_ok(VERIFY_READ, tail, sizeof(struct frame_tail_eabi)))
46 return;
47 if (__copy_from_user_inatomic(&buftail, tail, sizeof(struct frame_tail_eabi)))
48 return;
49 ptrtail = &buftail;
51 lr = ptrtail[0].lr;
52 gator_add_trace(cpu, lr);
54 /* frame pointers should progress back up the stack, towards higher addresses */
55 next = (struct frame_tail_eabi *)(lr - 4);
56 if (tail >= next || lr == 0) {
57 fp = ptrtail[0].fp;
58 next = (struct frame_tail_eabi *)(fp - 4);
59 /* check tail is valid */
60 if (tail >= next || fp == 0) {
61 return;
62 }
63 }
65 tail = next;
66 }
67 #endif
68 }