/** * Copyright (C) ARM Limited 2010-2011. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __COLLECTOR_H__ #define __COLLECTOR_H__ #include class Collector { public: Collector(); ~Collector(); void start(); void stop(); int collect(char* buffer); void enablePerfCounters(); int getBufferSize() {return bufferSize;} private: int bufferSize; int bufferFD; char * buffer; void checkVersion(); void getCoreName(); char* resolvePath(const char* file); int readIntDriver(const char* path, int* value); int writeDriver(const char* path, int value); int writeDriver(const char* path, const char* data); int writeReadDriver(const char* path, int* value); }; #endif //__COLLECTOR_H__