/** * Copyright (C) ARM Limited 2010-2011. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #ifndef __LOGGING_H__ #define __LOGGING_H__ #include #include #include #ifdef WIN32 #include #define GATOR_PATH_MAX MAX_PATH #else #include #define GATOR_PATH_MAX PATH_MAX #endif #define DRIVER_ERROR "\n Driver issue:\n >> gator.ko must be built against the current kernel version & configuration\n >> gator.ko should be co-located with gatord in the same directory\n >> OR insmod gator.ko prior to launching gatord" class Logging { public: Logging(bool debug); ~Logging(); void logError(const char* file, int line, const char* fmt, ...); void logMessage(const char* fmt, ...); void SetWarningFile(char* path) {strncpy(mWarningXMLPath, path, GATOR_PATH_MAX); mWarningXMLPath[GATOR_PATH_MAX - 1] = 0;} char* getLastError() {return mErrBuf;} char* getLastMessage() {return mLogBuf;} private: char mWarningXMLPath[GATOR_PATH_MAX]; char mErrBuf[4096]; // Arbitrarily large buffer to hold a string char mLogBuf[4096]; // Arbitrarily large buffer to hold a string bool mDebug; bool mFileCreated; #ifdef WIN32 HANDLE mLoggingMutex; #else pthread_mutex_t mLoggingMutex; #endif }; extern Logging* logg; #endif //__LOGGING_H__