# # Makefile for ARM Streamline - Gator Daemon # # Uncomment and define CROSS_COMPILE if it is not already defined # CROSS_COMPILE=/path/to/cross-compiler/arm-none-linux-gnueabi- ARCH=arm CPP=$(CROSS_COMPILE)g++ # -g produces debugging information # -O3 maximum optimization # -O0 no optimization, used for debugging # -Wall enables most warnings # -Werror treats warnings as errors # -std=c++0x is the planned new c++ standard # -std=c++98 is the 1998 c++ standard # -march=armv5t is required to set the minimum architecture # -mthumb-interwork is required for interworking to ARM or Thumb stdlibc CFLAGS=-O3 -Wall -Werror -march=armv5t -mthumb-interwork TARGET=gatord CPP_SRC = $(wildcard *.cpp) TGT_OBJS = $(CPP_SRC:%.cpp=%.o) all: $(TARGET) %.o: %.cpp *.h $(CPP) -c $(CFLAGS) -o $@ $< $(TARGET): convert $(TGT_OBJS) $(CPP) -s -o $@ $(TGT_OBJS) -lc -lrt -lpthread rm events_xml.h configuration_xml.h convert: cat events_header.xml events-*\.xml events_footer.xml > events.xml xxd -i events.xml > events_xml.h xxd -i configuration.xml > configuration_xml.h clean: rm -f *.o $(TARGET) events.xml events_xml.h configuration_xml.h