/** * l2c310 (L2 Cache Controller) event counters for gator * * Copyright (C) ARM Limited 2010-2011. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #include #include #include #include "gator.h" #define L2C310_COUNTERS_NUM 2 static struct { unsigned long enabled; unsigned long event; unsigned long key; } l2c310_counters[L2C310_COUNTERS_NUM]; static int l2c310_buffer[L2C310_COUNTERS_NUM * 2]; static void __iomem *l2c310_base; static void gator_events_l2c310_reset_counters(void) { u32 val = readl(l2c310_base + L2X0_EVENT_CNT_CTRL); val |= ((1 << L2C310_COUNTERS_NUM) - 1) << 1; writel(val, l2c310_base + L2X0_EVENT_CNT_CTRL); } static int gator_events_l2c310_create_files(struct super_block *sb, struct dentry *root) { int i; for (i = 0; i < L2C310_COUNTERS_NUM; i++) { char buf[16]; struct dentry *dir; snprintf(buf, sizeof(buf), "L2C-310_cnt%d", i); dir = gatorfs_mkdir(sb, root, buf); if (WARN_ON(!dir)) return -1; gatorfs_create_ulong(sb, dir, "enabled", &l2c310_counters[i].enabled); gatorfs_create_ulong(sb, dir, "event", &l2c310_counters[i].event); gatorfs_create_ro_ulong(sb, dir, "key", &l2c310_counters[i].key); } return 0; } static int gator_events_l2c310_start(void) { static const unsigned long l2x0_event_cntx_cfg[L2C310_COUNTERS_NUM] = { L2X0_EVENT_CNT0_CFG, L2X0_EVENT_CNT1_CFG, }; int i; /* Counter event sources */ for (i = 0; i < L2C310_COUNTERS_NUM; i++) writel((l2c310_counters[i].event & 0xf) << 2, l2c310_base + l2x0_event_cntx_cfg[i]); gator_events_l2c310_reset_counters(); /* Event counter enable */ writel(1, l2c310_base + L2X0_EVENT_CNT_CTRL); return 0; } static void gator_events_l2c310_stop(void) { /* Event counter disable */ writel(0, l2c310_base + L2X0_EVENT_CNT_CTRL); } static int gator_events_l2c310_read(int **buffer) { static const unsigned long l2x0_event_cntx_val[L2C310_COUNTERS_NUM] = { L2X0_EVENT_CNT0_VAL, L2X0_EVENT_CNT1_VAL, }; int i; int len = 0; if (smp_processor_id()) return 0; for (i = 0; i < L2C310_COUNTERS_NUM; i++) { if (l2c310_counters[i].enabled) { l2c310_buffer[len++] = l2c310_counters[i].key; l2c310_buffer[len++] = readl(l2c310_base + l2x0_event_cntx_val[i]); } } /* l2c310 counters are saturating, not wrapping in case of overflow */ gator_events_l2c310_reset_counters(); if (buffer) *buffer = l2c310_buffer; return len; } static struct gator_interface gator_events_l2c310_interface = { .create_files = gator_events_l2c310_create_files, .start = gator_events_l2c310_start, .stop = gator_events_l2c310_stop, .read = gator_events_l2c310_read, }; static void __maybe_unused gator_events_l2c310_probe(unsigned long phys) { if (l2c310_base) return; l2c310_base = ioremap(phys, SZ_4K); if (l2c310_base) { u32 cache_id = readl(l2c310_base + L2X0_CACHE_ID); if ((cache_id & 0xff0003c0) != 0x410000c0) { iounmap(l2c310_base); l2c310_base = NULL; } } } int gator_events_l2c310_init(void) { int i; if (gator_cpuid() != CORTEX_A5 && gator_cpuid() != CORTEX_A9) return -1; #if defined(CONFIG_ARCH_EXYNOS4) gator_events_l2c310_probe(0xfe600000); #endif #if defined(CONFIG_ARCH_S5PV310) gator_events_l2c310_probe(0x10502000); #endif #if defined(CONFIG_ARCH_OMAP4) gator_events_l2c310_probe(0x48242000); #endif #if defined(CONFIG_ARCH_TEGRA) gator_events_l2c310_probe(0x50043000); #endif #if defined(CONFIG_ARCH_U8500) gator_events_l2c310_probe(0xa0412000); #endif #if defined(CONFIG_ARCH_VEXPRESS) // A9x4 core tile (HBI-0191) gator_events_l2c310_probe(0x1e00a000); // New memory map tiles gator_events_l2c310_probe(0x2c0f0000); #endif if (!l2c310_base) return -1; for (i = 0; i < L2C310_COUNTERS_NUM; i++) { l2c310_counters[i].enabled = 0; l2c310_counters[i].key = gator_events_get_key(); } return gator_events_install(&gator_events_l2c310_interface); } gator_events_init(gator_events_l2c310_init);