/** * @file gatorfs.c * * @remark Copyright 2002 OProfile authors * @remark Read the file COPYING * * @author John Levon * * A simple filesystem for configuration and * access of oprofile. */ #include #include #include #include #include #define gatorfs_MAGIC 0x24051020 #define TMPBUFSIZE 50 DEFINE_SPINLOCK(gatorfs_lock); static struct inode *gatorfs_get_inode(struct super_block *sb, int mode) { struct inode *inode = new_inode(sb); if (inode) { #if LINUX_VERSION_CODE >= KERNEL_VERSION(2, 6, 37) inode->i_ino = get_next_ino(); #endif inode->i_mode = mode; inode->i_atime = inode->i_mtime = inode->i_ctime = CURRENT_TIME; } return inode; } static const struct super_operations s_ops = { .statfs = simple_statfs, .drop_inode = generic_delete_inode, }; ssize_t gatorfs_str_to_user(char const *str, char __user *buf, size_t count, loff_t *offset) { return simple_read_from_buffer(buf, count, offset, str, strlen(str)); } ssize_t gatorfs_ulong_to_user(unsigned long val, char __user *buf, size_t count, loff_t *offset) { char tmpbuf[TMPBUFSIZE]; size_t maxlen = snprintf(tmpbuf, TMPBUFSIZE, "%lu\n", val); if (maxlen > TMPBUFSIZE) maxlen = TMPBUFSIZE; return simple_read_from_buffer(buf, count, offset, tmpbuf, maxlen); } ssize_t gatorfs_u64_to_user(u64 val, char __user *buf, size_t count, loff_t *offset) { char tmpbuf[TMPBUFSIZE]; size_t maxlen = snprintf(tmpbuf, TMPBUFSIZE, "%llu\n", val); if (maxlen > TMPBUFSIZE) maxlen = TMPBUFSIZE; return simple_read_from_buffer(buf, count, offset, tmpbuf, maxlen); } int gatorfs_ulong_from_user(unsigned long *val, char const __user *buf, size_t count) { char tmpbuf[TMPBUFSIZE]; unsigned long flags; if (!count) return 0; if (count > TMPBUFSIZE - 1) return -EINVAL; memset(tmpbuf, 0x0, TMPBUFSIZE); if (copy_from_user(tmpbuf, buf, count)) return -EFAULT; spin_lock_irqsave(&gatorfs_lock, flags); *val = simple_strtoul(tmpbuf, NULL, 0); spin_unlock_irqrestore(&gatorfs_lock, flags); return 0; } int gatorfs_u64_from_user(u64 *val, char const __user *buf, size_t count) { char tmpbuf[TMPBUFSIZE]; unsigned long flags; if (!count) return 0; if (count > TMPBUFSIZE - 1) return -EINVAL; memset(tmpbuf, 0x0, TMPBUFSIZE); if (copy_from_user(tmpbuf, buf, count)) return -EFAULT; spin_lock_irqsave(&gatorfs_lock, flags); *val = simple_strtoull(tmpbuf, NULL, 0); spin_unlock_irqrestore(&gatorfs_lock, flags); return 0; } static ssize_t ulong_read_file(struct file *file, char __user *buf, size_t count, loff_t *offset) { unsigned long *val = file->private_data; return gatorfs_ulong_to_user(*val, buf, count, offset); } static ssize_t u64_read_file(struct file *file, char __user *buf, size_t count, loff_t *offset) { u64 *val = file->private_data; return gatorfs_u64_to_user(*val, buf, count, offset); } static ssize_t ulong_write_file(struct file *file, char const __user *buf, size_t count, loff_t *offset) { unsigned long *value = file->private_data; int retval; if (*offset) return -EINVAL; retval = gatorfs_ulong_from_user(value, buf, count); if (retval) return retval; return count; } static ssize_t u64_write_file(struct file *file, char const __user *buf, size_t count, loff_t *offset) { u64 *value = file->private_data; int retval; if (*offset) return -EINVAL; retval = gatorfs_u64_from_user(value, buf, count); if (retval) return retval; return count; } static int default_open(struct inode *inode, struct file *filp) { if (inode->i_private) filp->private_data = inode->i_private; return 0; } static const struct file_operations ulong_fops = { .read = ulong_read_file, .write = ulong_write_file, .open = default_open, }; static const struct file_operations u64_fops = { .read = u64_read_file, .write = u64_write_file, .open = default_open, }; static const struct file_operations ulong_ro_fops = { .read = ulong_read_file, .open = default_open, }; static const struct file_operations u64_ro_fops = { .read = u64_read_file, .open = default_open, }; static struct dentry *__gatorfs_create_file(struct super_block *sb, struct dentry *root, char const *name, const struct file_operations *fops, int perm) { struct dentry *dentry; struct inode *inode; dentry = d_alloc_name(root, name); if (!dentry) return NULL; inode = gatorfs_get_inode(sb, S_IFREG | perm); if (!inode) { dput(dentry); return NULL; } inode->i_fop = fops; d_add(dentry, inode); return dentry; } int gatorfs_create_ulong(struct super_block *sb, struct dentry *root, char const *name, unsigned long *val) { struct dentry *d = __gatorfs_create_file(sb, root, name, &ulong_fops, 0644); if (!d) return -EFAULT; d->d_inode->i_private = val; return 0; } int gatorfs_create_u64(struct super_block *sb, struct dentry *root, char const *name, u64 *val) { struct dentry *d = __gatorfs_create_file(sb, root, name, &u64_fops, 0644); if (!d) return -EFAULT; d->d_inode->i_private = val; return 0; } int gatorfs_create_ro_ulong(struct super_block *sb, struct dentry *root, char const *name, unsigned long *val) { struct dentry *d = __gatorfs_create_file(sb, root, name, &ulong_ro_fops, 0444); if (!d) return -EFAULT; d->d_inode->i_private = val; return 0; } int gatorfs_create_ro_u64(struct super_block *sb, struct dentry *root, char const *name, u64 * val) { struct dentry *d = __gatorfs_create_file(sb, root, name, &u64_ro_fops, 0444); if (!d) return -EFAULT; d->d_inode->i_private = val; return 0; } static ssize_t atomic_read_file(struct file *file, char __user *buf, size_t count, loff_t *offset) { atomic_t *val = file->private_data; return gatorfs_ulong_to_user(atomic_read(val), buf, count, offset); } static const struct file_operations atomic_ro_fops = { .read = atomic_read_file, .open = default_open, }; int gatorfs_create_ro_atomic(struct super_block *sb, struct dentry *root, char const *name, atomic_t *val) { struct dentry *d = __gatorfs_create_file(sb, root, name, &atomic_ro_fops, 0444); if (!d) return -EFAULT; d->d_inode->i_private = val; return 0; } int gatorfs_create_file(struct super_block *sb, struct dentry *root, char const *name, const struct file_operations *fops) { if (!__gatorfs_create_file(sb, root, name, fops, 0644)) return -EFAULT; return 0; } int gatorfs_create_file_perm(struct super_block *sb, struct dentry *root, char const *name, const struct file_operations *fops, int perm) { if (!__gatorfs_create_file(sb, root, name, fops, perm)) return -EFAULT; return 0; } struct dentry *gatorfs_mkdir(struct super_block *sb, struct dentry *root, char const *name) { struct dentry *dentry; struct inode *inode; dentry = d_alloc_name(root, name); if (!dentry) return NULL; inode = gatorfs_get_inode(sb, S_IFDIR | 0755); if (!inode) { dput(dentry); return NULL; } inode->i_op = &simple_dir_inode_operations; inode->i_fop = &simple_dir_operations; d_add(dentry, inode); return dentry; } static int gatorfs_fill_super(struct super_block *sb, void *data, int silent) { struct inode *root_inode; struct dentry *root_dentry; sb->s_blocksize = PAGE_CACHE_SIZE; sb->s_blocksize_bits = PAGE_CACHE_SHIFT; sb->s_magic = gatorfs_MAGIC; sb->s_op = &s_ops; sb->s_time_gran = 1; root_inode = gatorfs_get_inode(sb, S_IFDIR | 0755); if (!root_inode) return -ENOMEM; root_inode->i_op = &simple_dir_inode_operations; root_inode->i_fop = &simple_dir_operations; #if LINUX_VERSION_CODE < KERNEL_VERSION(3, 4, 0) root_dentry = d_alloc_root(root_inode); #else root_dentry = d_make_root(root_inode); #endif if (!root_dentry) { #if LINUX_VERSION_CODE < KERNEL_VERSION(3, 4, 0) iput(root_inode); #endif return -ENOMEM; } sb->s_root = root_dentry; gator_op_create_files(sb, root_dentry); return 0; } #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 39) static int gatorfs_get_sb(struct file_system_type *fs_type, int flags, const char *dev_name, void *data, struct vfsmount *mnt) { return get_sb_single(fs_type, flags, data, gatorfs_fill_super, mnt); } #else static struct dentry *gatorfs_mount(struct file_system_type *fs_type, int flags, const char *dev_name, void *data) { return mount_nodev(fs_type, flags, data, gatorfs_fill_super); } #endif static struct file_system_type gatorfs_type = { .owner = THIS_MODULE, .name = "gatorfs", #if LINUX_VERSION_CODE < KERNEL_VERSION(2, 6, 39) .get_sb = gatorfs_get_sb, #else .mount = gatorfs_mount, #endif .kill_sb = kill_litter_super, }; int __init gatorfs_register(void) { return register_filesystem(&gatorfs_type); } void gatorfs_unregister(void) { unregister_filesystem(&gatorfs_type); }