/** * Copyright (C) ARM Limited 2011-2012. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * */ // gator_hrtimer_gator.c is used if perf is not supported // update, gator_hrtimer_gator.c always used until issues resolved with perf hrtimers #if 0 // Note: perf Cortex support added in 2.6.35 and PERF_COUNT_SW_CPU_CLOCK/hrtimer broken on 2.6.35 and 2.6.36 // not relevant as this code is not active until 3.0.0, but wanted to document the issue void (*callback)(void); static int profiling_interval; static DEFINE_PER_CPU(struct perf_event *, perf_hrtimer); static DEFINE_PER_CPU(struct perf_event_attr *, perf_hrtimer_attr); static void gator_hrtimer_shutdown(void); #if LINUX_VERSION_CODE < KERNEL_VERSION(3, 1, 0) static void hrtimer_overflow_handler(struct perf_event *event, int unused, struct perf_sample_data *data, struct pt_regs *regs) #else static void hrtimer_overflow_handler(struct perf_event *event, struct perf_sample_data *data, struct pt_regs *regs) #endif { (*callback)(); } static int gator_online_single_hrtimer(int cpu) { if (per_cpu(perf_hrtimer, cpu) != 0 || per_cpu(perf_hrtimer_attr, cpu) == 0) return 0; #if LINUX_VERSION_CODE < KERNEL_VERSION(3, 1, 0) per_cpu(perf_hrtimer, cpu) = perf_event_create_kernel_counter(per_cpu(perf_hrtimer_attr, cpu), cpu, 0, hrtimer_overflow_handler); #else per_cpu(perf_hrtimer, cpu) = perf_event_create_kernel_counter(per_cpu(perf_hrtimer_attr, cpu), cpu, 0, hrtimer_overflow_handler, 0); #endif if (IS_ERR(per_cpu(perf_hrtimer, cpu))) { per_cpu(perf_hrtimer, cpu) = NULL; return -1; } if (per_cpu(perf_hrtimer, cpu)->state != PERF_EVENT_STATE_ACTIVE) { perf_event_release_kernel(per_cpu(perf_hrtimer, cpu)); per_cpu(perf_hrtimer, cpu) = NULL; return -1; } return 0; } static void gator_hrtimer_online(int cpu) { if (gator_online_single_hrtimer(cpu) < 0) { pr_debug("gator: unable to online the hrtimer on cpu%d\n", cpu); } } static void gator_hrtimer_offline(int cpu) { if (per_cpu(perf_hrtimer, cpu)) { perf_event_release_kernel(per_cpu(perf_hrtimer, cpu)); per_cpu(perf_hrtimer, cpu) = NULL; } } static int gator_hrtimer_init(int interval, void (*func)(void)) { u32 size = sizeof(struct perf_event_attr); int cpu; callback = func; // calculate profiling interval profiling_interval = 1000000000 / interval; for_each_present_cpu(cpu) { per_cpu(perf_hrtimer, cpu) = 0; per_cpu(perf_hrtimer_attr, cpu) = kmalloc(size, GFP_KERNEL); if (per_cpu(perf_hrtimer_attr, cpu) == 0) { gator_hrtimer_shutdown(); return -1; } memset(per_cpu(perf_hrtimer_attr, cpu), 0, size); per_cpu(perf_hrtimer_attr, cpu)->type = PERF_TYPE_SOFTWARE; per_cpu(perf_hrtimer_attr, cpu)->size = size; per_cpu(perf_hrtimer_attr, cpu)->config = PERF_COUNT_SW_CPU_CLOCK; per_cpu(perf_hrtimer_attr, cpu)->sample_period = profiling_interval; per_cpu(perf_hrtimer_attr, cpu)->pinned = 1; } return 0; } static void gator_hrtimer_shutdown(void) { int cpu; for_each_present_cpu(cpu) { if (per_cpu(perf_hrtimer_attr, cpu)) { kfree(per_cpu(perf_hrtimer_attr, cpu)); per_cpu(perf_hrtimer_attr, cpu) = NULL; } } } #endif