/** * Copyright (C) ARM Limited 2010-2013. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. * */ static void gator_buffer_write_packed_int(int cpu, int buftype, unsigned int x) { uint32_t write = per_cpu(gator_buffer_write, cpu)[buftype]; uint32_t mask = gator_buffer_mask[buftype]; char *buffer = per_cpu(gator_buffer, cpu)[buftype]; int write0 = (write + 0) & mask; int write1 = (write + 1) & mask; if ((x & 0xffffff80) == 0) { buffer[write0] = x & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write1; } else if ((x & 0xffffc000) == 0) { int write2 = (write + 2) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write2; } else if ((x & 0xffe00000) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write3; } else if ((x & 0xf0000000) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write4; } else { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) & 0x0f; per_cpu(gator_buffer_write, cpu)[buftype] = write5; } } static void gator_buffer_write_packed_int64(int cpu, int buftype, unsigned long long x) { uint32_t write = per_cpu(gator_buffer_write, cpu)[buftype]; uint32_t mask = gator_buffer_mask[buftype]; char *buffer = per_cpu(gator_buffer, cpu)[buftype]; int write0 = (write + 0) & mask; int write1 = (write + 1) & mask; if ((x & 0xffffffffffffff80LL) == 0) { buffer[write0] = x & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write1; } else if ((x & 0xffffffffffffc000LL) == 0) { int write2 = (write + 2) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write2; } else if ((x & 0xffffffffffe00000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write3; } else if ((x & 0xfffffffff0000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write4; } else if ((x & 0xfffffff800000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write5; } else if ((x & 0xfffffc0000000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; int write6 = (write + 6) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) | 0x80; buffer[write5] = (x >> 35) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write6; } else if ((x & 0xfffe000000000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; int write6 = (write + 6) & mask; int write7 = (write + 7) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) | 0x80; buffer[write5] = (x >> 35) | 0x80; buffer[write6] = (x >> 42) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write7; } else if ((x & 0xff00000000000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; int write6 = (write + 6) & mask; int write7 = (write + 7) & mask; int write8 = (write + 8) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) | 0x80; buffer[write5] = (x >> 35) | 0x80; buffer[write6] = (x >> 42) | 0x80; buffer[write7] = (x >> 49) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write8; } else if ((x & 0x8000000000000000LL) == 0) { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; int write6 = (write + 6) & mask; int write7 = (write + 7) & mask; int write8 = (write + 8) & mask; int write9 = (write + 9) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) | 0x80; buffer[write5] = (x >> 35) | 0x80; buffer[write6] = (x >> 42) | 0x80; buffer[write7] = (x >> 49) | 0x80; buffer[write8] = (x >> 56) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write9; } else { int write2 = (write + 2) & mask; int write3 = (write + 3) & mask; int write4 = (write + 4) & mask; int write5 = (write + 5) & mask; int write6 = (write + 6) & mask; int write7 = (write + 7) & mask; int write8 = (write + 8) & mask; int write9 = (write + 9) & mask; int write10 = (write + 10) & mask; buffer[write0] = x | 0x80; buffer[write1] = (x >> 7) | 0x80; buffer[write2] = (x >> 14) | 0x80; buffer[write3] = (x >> 21) | 0x80; buffer[write4] = (x >> 28) | 0x80; buffer[write5] = (x >> 35) | 0x80; buffer[write6] = (x >> 42) | 0x80; buffer[write7] = (x >> 49) | 0x80; buffer[write8] = (x >> 56) | 0x80; buffer[write9] = (x >> 63) & 0x7f; per_cpu(gator_buffer_write, cpu)[buftype] = write10; } }