/** * Copyright (C) ARM Limited 2010-2012. All rights reserved. * * This program is free software; you can redistribute it and/or modify * it under the terms of the GNU General Public License version 2 as * published by the Free Software Foundation. */ #undef TRACE_GPU #define TRACE_GPU gpu #if !defined(_TRACE_GPU_H) #define _TRACE_GPU_H #include /* * UNIT - the GPU processor type * 1 = Vertex Processor * 2 = Fragment Processor * * CORE - the GPU processor core number * this is not the CPU core number */ /* * Tracepoint for calling GPU unit start activity on core */ TRACE_EVENT(gpu_activity_start, TP_PROTO(int gpu_unit, int gpu_core, struct task_struct *p), TP_ARGS(gpu_unit, gpu_core, p), TP_STRUCT__entry( __field( int, gpu_unit ) __field( int, gpu_core ) __array( char, comm, TASK_COMM_LEN ) __field( pid_t, pid ) ), TP_fast_assign( __entry->gpu_unit = gpu_unit; __entry->gpu_core = gpu_core; memcpy(__entry->comm, p->comm, TASK_COMM_LEN); __entry->pid = p->pid; ), TP_printk("unit=%d core=%d comm=%s pid=%d", __entry->gpu_unit, __entry->gpu_core, __entry->comm, __entry->pid) ); /* * Tracepoint for calling GPU unit stop activity on core */ TRACE_EVENT(gpu_activity_stop, TP_PROTO(int gpu_unit, int gpu_core), TP_ARGS(gpu_unit, gpu_core), TP_STRUCT__entry( __field( int, gpu_unit ) __field( int, gpu_core ) ), TP_fast_assign( __entry->gpu_unit = gpu_unit; __entry->gpu_core = gpu_core; ), TP_printk("unit=%d core=%d", __entry->gpu_unit, __entry->gpu_core) ); #endif /* _TRACE_GPU_H */ /* This part must be outside protection */ #include