diff --git a/README_Streamline.txt b/README_Streamline.txt
--- a/README_Streamline.txt
+++ b/README_Streamline.txt
- CPU Frequency scaling\r
- [*] CPU Frequency scaling (enables CONFIG_CPU_FREQ)\r
- Kernel hacking\r
- - [*] Mutex debugging: basic checks (optional, enables CONFIG_DEBUG_MUTEXES)\r
- [*] Compile the kernel with debug info (optional, enables CONFIG_DEBUG_INFO)\r
- [*] Tracers\r
- [*] Trace process context switches and events (#)\r
CONFIG_HIGH_RES_TIMERS\r
CONFIG_LOCAL_TIMERS (for SMP systems)\r
CONFIG_PERF_EVENTS and CONFIG_HW_PERF_EVENTS (kernel versions 3.0 and greater)\r
-CONFIG_DEBUG_MUTEXES (optional, provides 'mutex' as a reason code when a thread stops running)\r
CONFIG_DEBUG_INFO (optional, used for analyzing the kernel)\r
CONFIG_CPU_FREQ (optional, provides frequency setting of the CPU)\r
\r
*** Compiling an application or shared library ***\r
\r
Recommended compiler settings:\r
- "-g": Debug symbols needed for best analysis results.\r
+ "-g": Debug information, such as line numbers, needed for best analysis results.\r
"-fno-inline": Speed improvement when processing the image files and most accurate analysis results.\r
"-fno-omit-frame-pointer": ARM EABI frame pointers (Code Sourcery cross compiler) allow recording of the call stack with each sample taken when in ARM state (i.e. not -mthumb).\r
"-marm": This option is required if your compiler is configured with --with-mode=thumb, otherwise call stack unwinding will not work.\r