diff --git a/daemon/CapturedXML.cpp b/daemon/CapturedXML.cpp
index f02ed2a0155192bfb5d36a1608e38eb499967238..30d984f16c35b8d9617934027e95e933f62afe9f 100644 (file)
--- a/daemon/CapturedXML.cpp
+++ b/daemon/CapturedXML.cpp
CapturedXML::~CapturedXML() {
}
-mxml_node_t* CapturedXML::getTree() {
+mxml_node_t* CapturedXML::getTree(bool includeTime) {
bool perfCounters = false;
mxml_node_t *xml;
- mxml_node_t *captured;
- mxml_node_t *target;
- mxml_node_t *counters;
+ mxml_node_t *captured;
+ mxml_node_t *target;
+ mxml_node_t *counters;
mxml_node_t *counter;
int x;
captured = mxmlNewElement(xml, "captured");
mxmlElementSetAttr(captured, "version", "1");
mxmlElementSetAttrf(captured, "protocol", "%d", PROTOCOL_VERSION);
- if (gSessionData->mBytes > 0) { // Send the following only after the capture is complete
+ if (includeTime) { // Send the following only after the capture is complete
if (time(NULL) > 1267000000) { // If the time is reasonable (after Feb 23, 2010)
mxmlElementSetAttrf(captured, "created", "%lu", time(NULL)); // Valid until the year 2038
}
- mxmlElementSetAttrf(captured, "bytes", "%d", gSessionData->mBytes);
}
target = mxmlNewElement(captured, "target");
if (gSessionData->mPerfCounterPerCPU[x]) {
mxmlElementSetAttr(counter, "per_cpu", "yes");
}
- if (strlen(gSessionData->mPerfCounterOperation[x]) > 0) {
- mxmlElementSetAttr(counter, "operation", gSessionData->mPerfCounterOperation[x]);
- }
if (gSessionData->mPerfCounterCount[x] > 0) {
mxmlElementSetAttrf(counter, "count", "%d", gSessionData->mPerfCounterCount[x]);
}
- if (gSessionData->mPerfCounterLevel[x]) {
- mxmlElementSetAttr(counter, "level", "yes");
- }
- if (strlen(gSessionData->mPerfCounterAlias[x]) > 0) {
- mxmlElementSetAttr(counter, "alias", gSessionData->mPerfCounterAlias[x]);
- }
if (strlen(gSessionData->mPerfCounterDisplay[x]) > 0) {
mxmlElementSetAttr(counter, "display", gSessionData->mPerfCounterDisplay[x]);
}
return xml;
}
-char* CapturedXML::getXML() {
+char* CapturedXML::getXML(bool includeTime) {
char* xml_string;
- mxml_node_t *xml = getTree();
+ mxml_node_t *xml = getTree(includeTime);
xml_string = mxmlSaveAllocString(xml, mxmlWhitespaceCB);
mxmlDelete(xml);
return xml_string;
// Set full path
snprintf(file, PATH_MAX, "%s/captured.xml", path);
- char* xml = getXML();
+ char* xml = getXML(true);
if (util->writeToDisk(file, xml) < 0) {
logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify the path.", file);
handleException();