diff --git a/daemon/Fifo.h b/daemon/Fifo.h
index 548ba2788064c3a892baa649d5c683a539d61a39..b46054937c674dabedf259eecd55e82cc8ed5c31 100644 (file)
--- a/daemon/Fifo.h
+++ b/daemon/Fifo.h
-/**\r
- * Copyright (C) ARM Limited 2010-2012. All rights reserved.\r
- *\r
- * This program is free software; you can redistribute it and/or modify\r
- * it under the terms of the GNU General Public License version 2 as\r
- * published by the Free Software Foundation.\r
- */\r
-\r
-#ifndef __FIFO_H__\r
-#define __FIFO_H__\r
-\r
-#include <semaphore.h>\r
-\r
-class Fifo {\r
-public:\r
- Fifo(int singleBufferSize, int totalBufferSize);\r
- ~Fifo();\r
- int numBytesFilled();\r
- bool isEmpty();\r
- bool isFull();\r
- bool willFill(int additional);\r
- char* start();\r
- char* write(int length);\r
- char* read(int* length);\r
-\r
-private:\r
- int mSingleBufferSize, mWrite, mRead, mReadCommit, mRaggedEnd, mWrapThreshold;\r
- sem_t mWaitForSpaceSem, mWaitForDataSem;\r
- char* mBuffer;\r
- bool mEnd;\r
-};\r
-\r
-#endif //__FIFO_H__\r
+/**
+ * Copyright (C) ARM Limited 2010-2012. All rights reserved.
+ *
+ * This program is free software; you can redistribute it and/or modify
+ * it under the terms of the GNU General Public License version 2 as
+ * published by the Free Software Foundation.
+ */
+
+#ifndef __FIFO_H__
+#define __FIFO_H__
+
+#include <semaphore.h>
+
+class Fifo {
+public:
+ Fifo(int singleBufferSize, int totalBufferSize);
+ ~Fifo();
+ int numBytesFilled();
+ bool isEmpty();
+ bool isFull();
+ bool willFill(int additional);
+ char* start();
+ char* write(int length);
+ char* read(int* length);
+
+private:
+ int mSingleBufferSize, mWrite, mRead, mReadCommit, mRaggedEnd, mWrapThreshold;
+ sem_t mWaitForSpaceSem, mWaitForDataSem;
+ char* mBuffer;
+ bool mEnd;
+};
+
+#endif //__FIFO_H__