index 6449d0352142ae1b69e7699ef2b226c219353bda..f8cd17f00b3b2818691b1c2111bc7c195d29f552 100644 (file)
--- a/daemon/LocalCapture.cpp
+++ b/daemon/LocalCapture.cpp
LocalCapture::~LocalCapture() {}
-void LocalCapture::createAPCDirectory(char* target_path, char* name) {
- gSessionData->mAPCDir = createUniqueDirectory(target_path, ".apc", name);
+void LocalCapture::createAPCDirectory(char* target_path) {
+ gSessionData->mAPCDir = createUniqueDirectory(target_path, ".apc");
if ((removeDirAndAllContents(gSessionData->mAPCDir) != 0 || mkdir(gSessionData->mAPCDir, S_IRWXU | S_IRWXG | S_IROTH | S_IXOTH) != 0)) {
logg->logError(__FILE__, __LINE__, "Unable to create directory %s", gSessionData->mAPCDir);
handleException();
free(file);
}
-char* LocalCapture::createUniqueDirectory(const char* initialPath, const char* ending, char* title) {
- int i;
+char* LocalCapture::createUniqueDirectory(const char* initialPath, const char* ending) {
char* output;
char* path = (char*)malloc(PATH_MAX);
// Ensure the path is an absolute path, i.e. starts with a slash
if (initialPath == 0 || strlen(initialPath) == 0) {
- if (getcwd(path, PATH_MAX) == 0) {
- logg->logMessage("Unable to retrive the current working directory");
- }
- strncat(path, "/@F_@N", PATH_MAX - strlen(path) - 1);
+ logg->logError(__FILE__, __LINE__, "Missing -o command line option required for a local capture.");
+ handleException();
} else if (initialPath[0] != '/') {
if (getcwd(path, PATH_MAX) == 0) {
logg->logMessage("Unable to retrive the current working directory");
@@ -68,98 +65,17 @@ char* LocalCapture::createUniqueDirectory(const char* initialPath, const char* e
path[PATH_MAX - 1] = 0; // strncpy does not guarantee a null-terminated string
}
- // Convert to uppercase
- replaceAll(path, "@f", "@F", PATH_MAX);
- replaceAll(path, "@n", "@N", PATH_MAX);
-
- // Replace @F with the session xml title
- replaceAll(path, "@F", title, PATH_MAX);
-
// Add ending if it is not already there
if (strcmp(&path[strlen(path) - strlen(ending)], ending) != 0) {
strncat(path, ending, PATH_MAX - strlen(path) - 1);
}
- // Replace @N with a unique integer
- if (strstr(path, "@N")) {
- char* tempPath = (char*)malloc(PATH_MAX);
- for (i = 1; i < 1000; i++) {
- char number[4];
- snprintf(number, sizeof(number), "%03d", i);
- strcpy(tempPath, path);
- replaceAll(tempPath, "@N", number, PATH_MAX);
- struct stat mFileInfo;
- if (stat(tempPath, &mFileInfo) != 0) {
- // if the direcotry does not exist, break
- break;
- }
- }
-
- if (i == 1000) {
- logg->logError(__FILE__, __LINE__, "Unable to create .apc directory, please delete older directories.");
- handleException();
- }
-
- output = strdup(tempPath);
- free(tempPath);
- } else {
- output = strdup(path);
- }
+ output = strdup(path);
free(path);
return output;
}
-//Replaces all occurrences of <find> in <target> with <replace> provided enough <size> is available
-void LocalCapture::replaceAll(char* target, const char* find, const char* replace, unsigned int size) {
- char* nextOccurrence;
- unsigned int count = 0;
-
- // Duplicate the original string
- char* original = strdup(target);
- char* ptr = original;
-
- // Determine number of <find>s
- ptr = strstr(ptr, find);
- while (ptr) {
- count++;
- ptr += strlen(find);
- ptr = strstr(ptr, find);
- }
-
- // Is there enough space available
- if (strlen(target) + (strlen(replace) - strlen(find)) * count > size - 1) {
- free(original);
- return;
- }
-
- // Reset
- ptr = original;
-
- nextOccurrence = strstr(ptr, find);
- while (nextOccurrence) {
- // Move pointers to location of replace
- int length = nextOccurrence - ptr;
- target += length;
- ptr += length;
-
- // Replace <find> with <replace>
- memcpy(target, replace, strlen(replace));
-
- // Increment over <replace>/<find>
- target += strlen(replace);
- ptr += strlen(find);
-
- // Copy remainder of ptr
- strcpy(target, ptr);
-
- // Get next occurrence
- nextOccurrence = strstr(ptr, find);
- }
-
- free(original);
-}
-
int LocalCapture::removeDirAndAllContents(char* path) {
int error = 0;
struct stat mFileInfo;