diff --git a/daemon/Logging.h b/daemon/Logging.h
index cd8d7cd1e21d8f58aacbaf340de02535e50bb9a2..424796658f7dd0e111b66dbb708cd96972db2bc0 100644 (file)
--- a/daemon/Logging.h
+++ b/daemon/Logging.h
/**
- * Copyright (C) ARM Limited 2010-2011. All rights reserved.
+ * Copyright (C) ARM Limited 2010-2012. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
#include <limits.h>
#ifdef WIN32
#include <windows.h>
-#define GATOR_PATH_MAX MAX_PATH
#else
#include <pthread.h>
-#define GATOR_PATH_MAX PATH_MAX
#endif
#define DRIVER_ERROR "\n Driver issue:\n >> gator.ko must be built against the current kernel version & configuration\n >> gator.ko should be co-located with gatord in the same directory\n >> OR insmod gator.ko prior to launching gatord"
~Logging();
void logError(const char* file, int line, const char* fmt, ...);
void logMessage(const char* fmt, ...);
- void SetWarningFile(char* path) {strncpy(mWarningXMLPath, path, GATOR_PATH_MAX); mWarningXMLPath[GATOR_PATH_MAX - 1] = 0;}
char* getLastError() {return mErrBuf;}
char* getLastMessage() {return mLogBuf;}
private:
- char mWarningXMLPath[GATOR_PATH_MAX];
char mErrBuf[4096]; // Arbitrarily large buffer to hold a string
char mLogBuf[4096]; // Arbitrarily large buffer to hold a string
bool mDebug;
- bool mFileCreated;
#ifdef WIN32
HANDLE mLoggingMutex;
#else