diff --git a/daemon/Sender.cpp b/daemon/Sender.cpp
index 8eb348ff3a069bd9319de78e4dbf53e4e2731bfe..3a981a6427be01ebbe0aa525cbb8b65ebed91184 100644 (file)
--- a/daemon/Sender.cpp
+++ b/daemon/Sender.cpp
/**
- * Copyright (C) ARM Limited 2010-2013. All rights reserved.
+ * Copyright (C) ARM Limited 2010-2014. All rights reserved.
*
* This program is free software; you can redistribute it and/or modify
* it under the terms of the GNU General Public License version 2 as
* published by the Free Software Foundation.
*/
-#include <string.h>
-#include <sys/socket.h>
-#include <netinet/in.h>
-#include <sys/types.h>
-#include <arpa/inet.h>
+#include "Sender.h"
+
#include <stdlib.h>
+#include <string.h>
#include <unistd.h>
-#include "Sender.h"
+
+#include "Buffer.h"
#include "Logging.h"
#include "OlySocket.h"
#include "SessionData.h"
}
Sender::~Sender() {
- delete mDataSocket;
- mDataSocket = NULL;
- if (mDataFile) {
+ // Just close it as the client socket is on the stack
+ if (mDataSocket != NULL) {
+ mDataSocket->closeSocket();
+ mDataSocket = NULL;
+ }
+ if (mDataFile != NULL) {
fclose(mDataFile);
}
}
// type and length already added by the Collector for apc data
unsigned char header[5];
header[0] = type;
- header[1] = (length >> 0) & 0xff;
- header[2] = (length >> 8) & 0xff;
- header[3] = (length >> 16) & 0xff;
- header[4] = (length >> 24) & 0xff;
+ Buffer::writeLEInt(header + 1, length);
mDataSocket->send((char*)&header, sizeof(header));
}
const int chunkSize = 100*1000 * alarmDuration / 8;
int pos = 0;
while (true) {
- mDataSocket->send((char*)data + pos, min(length - pos, chunkSize));
+ mDataSocket->send((const char*)data + pos, min(length - pos, chunkSize));
pos += chunkSize;
if (pos >= length) {
break;