index 8473f8fb3d6a100750d73bca8aa850d14d74c169..80a4ebbdb58733240af5a4b2d87f9da4bf7d0a9b 100644 (file)
* published by the Free Software Foundation.
*/
-typedef long long int64_t;
-typedef unsigned long long uint64_t;
#include <string.h>
#include <stdlib.h>
#include <unistd.h>
}
void StreamlineSetup::sendEvents() {
-#include "events_xml.h"
- char path[PATH_MAX];
- char * buffer;
+#include "events_xml.h" // defines and initializes char events_xml[] and int events_xml_len
+ char* path = (char*)malloc(PATH_MAX);;
+ char* buffer;
unsigned int size = 0;
- util->getApplicationFullPath(path, sizeof(path));
- strncat(path, "events.xml", sizeof(path) - strlen(path) - 1);
+ util->getApplicationFullPath(path, PATH_MAX);
+ strncat(path, "events.xml", PATH_MAX - strlen(path) - 1);
buffer = util->readFromDisk(path, &size);
if (buffer == NULL) {
logg->logMessage("Unable to locate events.xml, using default");
if (buffer != (char*)events_xml) {
free(buffer);
}
+ free(path);
}
void StreamlineSetup::sendConfiguration() {
}
void StreamlineSetup::sendDefaults() {
-#include "configuration_xml.h"
+#include "configuration_xml.h" // defines and initializes char configuration_xml[] and int configuration_xml_len
// Send the config built into the binary
char* xml = (char*)configuration_xml;
unsigned int size = configuration_xml_len;
}
void StreamlineSetup::writeConfiguration(char* xml) {
- char path[PATH_MAX];
+ char* path = (char*)malloc(PATH_MAX);
- util->getApplicationFullPath(path, sizeof(path));
- strncat(path, "configuration.xml", sizeof(path) - strlen(path) - 1);
+ util->getApplicationFullPath(path, PATH_MAX);
+ strncat(path, "configuration.xml", PATH_MAX - strlen(path) - 1);
if (util->writeToDisk(path, xml) < 0) {
- logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify the path.", path);
+ logg->logError(__FILE__, __LINE__, "Error writing %s\nPlease verify write permissions to this path.", path);
handleException();
}
new ConfigurationXML();
+ free(path);
}