index b4447891b9fa2524573e80615f62dc147ec06b12..928e252423217554e8a3f6200a538288718d32ac 100644 (file)
--- a/driver/gator_annotate.c
+++ b/driver/gator_annotate.c
@@ -38,26 +38,34 @@ static int annotate_copy(struct file *file, char const __user *buf, size_t count
static ssize_t annotate_write(struct file *file, char const __user *buf, size_t count_orig, loff_t *offset)
{
- int tid, cpu, header_size, available, contiguous, length1, length2, size, count = count_orig & 0x7fffffff;
+ int pid, cpu, header_size, available, contiguous, length1, length2, size, count = count_orig & 0x7fffffff;
- if (*offset)
+ if (*offset) {
return -EINVAL;
+ }
+
+ // Annotation is not supported in interrupt context
+ if (in_interrupt()) {
+ return -EINVAL;
+ }
- if (!collect_annotations)
+ // synchronize between cores and with collect_annotations
+ spin_lock(&annotate_lock);
+
+ if (!collect_annotations) {
// Not collecting annotations, tell the caller everything was written
- return count_orig;
+ size = count_orig;
+ goto annotate_write_out;
+ }
cpu = 0; // Annotation only uses a single per-cpu buffer as the data must be in order to the engine
- if (file == NULL) {
- tid = -1; // set the thread id to the kernel thread
+ if (current == NULL) {
+ pid = 0;
} else {
- tid = current->pid;
+ pid = current->pid;
}
- // synchronize between cores
- spin_lock(&annotate_lock);
-
// determine total size of the payload
header_size = MAXSIZE_PACK32 * 3 + MAXSIZE_PACK64;
available = buffer_bytes_available(cpu, ANNOTATE_BUF) - header_size;
}
// synchronize shared variables annotateBuf and annotatePos
- if (collect_annotations && per_cpu(gator_buffer, cpu)[ANNOTATE_BUF]) {
+ if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF]) {
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, smp_processor_id());
- gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid);
+ gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, pid);
gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, gator_get_time());
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, size);
spin_lock(&annotate_lock);
if (per_cpu(gator_buffer, cpu)[ANNOTATE_BUF] && buffer_check_space(cpu, ANNOTATE_BUF, MAXSIZE_PACK64 + 3 * MAXSIZE_PACK32)) {
- uint32_t tid = current->pid;
+ uint32_t pid = current->pid;
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, smp_processor_id());
- gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, tid);
+ gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, pid);
gator_buffer_write_packed_int64(cpu, ANNOTATE_BUF, 0); // time
gator_buffer_write_packed_int(cpu, ANNOTATE_BUF, 0); // size
}
static void gator_annotate_stop(void)
{
+ // the spinlock here will ensure that when this function exits, we are not in the middle of an annotation
+ spin_lock(&annotate_lock);
collect_annotations = false;
+ spin_unlock(&annotate_lock);
}