]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/arm-ds5-gator.git/blobdiff - driver/gator_events_mali_t6xx_hw_test.c
gator: Version 5.13
[android-sdk/arm-ds5-gator.git] / driver / gator_events_mali_t6xx_hw_test.c
index 2a35e7785156217c3956752f037a2a33287d4f14..eb77110dc900c5e8c8fcd4e86ca2c0387413ef91 100644 (file)
@@ -11,7 +11,7 @@
  * Test functions for mali_t600_hw code.
  */
 
-static int is_read_scheduled(const struct timespec *current_time, u32* prev_time_s, s32* next_read_time_ns);
+static int is_read_scheduled(const struct timespec *current_time, u32 *prev_time_s, s32 *next_read_time_ns);
 
 static int test_is_read_scheduled(u32 s, u32 ns, u32 prev_s, s32 next_ns, int expected_result, s32 expected_next_ns)
 {
@@ -22,14 +22,12 @@ static int test_is_read_scheduled(u32 s, u32 ns, u32 prev_s, s32 next_ns, int ex
        current_time.tv_sec = s;
        current_time.tv_nsec = ns;
 
-       if(is_read_scheduled(&current_time, &prev_time_s, &next_read_time_ns) != expected_result)
-       {
+       if (is_read_scheduled(&current_time, &prev_time_s, &next_read_time_ns) != expected_result) {
                printk("Failed do_read(%u, %u, %u, %d): expected %d\n", s, ns, prev_s, next_ns, expected_result);
                return 0;
        }
 
-       if(next_read_time_ns != expected_next_ns)
-       {
+       if (next_read_time_ns != expected_next_ns) {
                printk("Failed: next_read_ns expected=%d, actual=%d\n", expected_next_ns, next_read_time_ns);
                return 0;
        }
@@ -44,14 +42,14 @@ static void test_all_is_read_scheduled(void)
 
        printk("gator: running tests on %s\n", __FILE__);
 
-       n_tests_passed += test_is_read_scheduled(0,0,0,0,  1, READ_INTERVAL_NSEC);              /* Null time */
-       n_tests_passed += test_is_read_scheduled(100,1000,0,0,  1, READ_INTERVAL_NSEC + 1000);  /* Initial values */
+       n_tests_passed += test_is_read_scheduled(0, 0, 0, 0, 1, READ_INTERVAL_NSEC);    /* Null time */
+       n_tests_passed += test_is_read_scheduled(100, 1000, 0, 0, 1, READ_INTERVAL_NSEC + 1000);        /* Initial values */
 
-       n_tests_passed += test_is_read_scheduled(100, HIGHEST_NS, 100, HIGHEST_NS + 500,  0, HIGHEST_NS + 500);
-       n_tests_passed += test_is_read_scheduled(101, 0001, 100, HIGHEST_NS + 500,  0, HIGHEST_NS + 500 - NSEC_PER_SEC);
-       n_tests_passed += test_is_read_scheduled(101, 600, 100, HIGHEST_NS + 500 - NSEC_PER_SEC,  1, 600 + READ_INTERVAL_NSEC);
+       n_tests_passed += test_is_read_scheduled(100, HIGHEST_NS, 100, HIGHEST_NS + 500, 0, HIGHEST_NS + 500);
+       n_tests_passed += test_is_read_scheduled(101, 0001, 100, HIGHEST_NS + 500, 0, HIGHEST_NS + 500 - NSEC_PER_SEC);
+       n_tests_passed += test_is_read_scheduled(101, 600, 100, HIGHEST_NS + 500 - NSEC_PER_SEC, 1, 600 + READ_INTERVAL_NSEC);
 
-       n_tests_passed += test_is_read_scheduled(101, 600, 100, HIGHEST_NS + 500,  1, 600 + READ_INTERVAL_NSEC);
+       n_tests_passed += test_is_read_scheduled(101, 600, 100, HIGHEST_NS + 500, 1, 600 + READ_INTERVAL_NSEC);
 
        printk("gator: %d tests passed\n", n_tests_passed);
 }