index e98815e25b9ccc5c9a5e0ca3f699dfdb04e18e9d..332b3f6ba965d99f6ab2dfc18255821028532ff2 100644 (file)
static DEFINE_PER_CPU(uint64_t *, taskname_keys);
static DEFINE_PER_CPU(int, collecting);
+static DEFINE_PER_CPU(bool, in_scheduler_context);
// this array is never read as the cpu wait charts are derived counters
// the files are needed, nonetheless, to show that these counters are available
}
}
-static void collect_counters(u64 time)
+static void collect_counters(u64 time, struct task_struct *task)
{
int *buffer, len, cpu = get_physical_cpu();
long long *buffer64;
len = gi->read64(&buffer64);
marshal_event64(len, buffer64);
}
+ if (gi->read_proc && task != NULL) {
+ len = gi->read_proc(&buffer64, task);
+ marshal_event64(len, buffer64);
+ }
}
// Only check after writing all counters so that time and corresponding counters appear in the same frame
buffer_check(cpu, BLOCK_COUNTER_BUF, time);
// Commit buffers on timeout
if (gator_live_rate > 0 && time >= per_cpu(gator_buffer_commit_time, cpu)) {
- static const int buftypes[] = { COUNTER_BUF, BLOCK_COUNTER_BUF, SCHED_TRACE_BUF };
+ static const int buftypes[] = { NAME_BUF, COUNTER_BUF, BLOCK_COUNTER_BUF, SCHED_TRACE_BUF };
+ unsigned long flags;
int i;
+
+ local_irq_save(flags);
for (i = 0; i < ARRAY_SIZE(buftypes); ++i) {
gator_commit_buffer(cpu, buftypes[i], time);
}
+ local_irq_restore(flags);
+
// Try to preemptively flush the annotate buffer to reduce the chance of the buffer being full
if (on_primary_core() && spin_trylock(&annotate_lock)) {
gator_commit_buffer(0, ANNOTATE_BUF, time);
@@ -151,6 +161,8 @@ GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct task_struct *prev, struct task_
int state;
int cpu = get_physical_cpu();
+ per_cpu(in_scheduler_context, cpu) = true;
+
// do as much work as possible before disabling interrupts
cookie = get_exec_cookie(cpu, next);
emit_pid_name(next);
@@ -163,10 +175,12 @@ GATOR_DEFINE_PROBE(sched_switch, TP_PROTO(struct task_struct *prev, struct task_
}
per_cpu(collecting, cpu) = 1;
- collect_counters(gator_get_time());
+ collect_counters(gator_get_time(), prev);
per_cpu(collecting, cpu) = 0;
marshal_sched_trace_switch(next->tgid, next->pid, cookie, state);
+
+ per_cpu(in_scheduler_context, cpu) = false;
}
GATOR_DEFINE_PROBE(sched_process_free, TP_PROTO(struct task_struct *p))