android-sdk/device-ti-common-open.git
2014-11-12 Vishal Mahaveerhdmi_audio: remove obsolete channel configuration d-lollipop-release master
2014-11-12 Vishal Mahaveerhdmi_audio: add parameters to open stream functions
2014-11-05 Vishal Mahaveeraudio: add parameters to open stream functions
2014-09-19 Misael Lopez... audio: utils: Print ALSA PCM error messages
2014-08-25 Misael Lopez... audio: tiaudioutils: Use multizone specific define
2014-07-07 Vishal Mahaveercleanup: remove legacy sources
2014-04-08 Vishal Mahaveeraudio: update openmax include path d-kitkat-mr1-release
2014-01-30 Misael Lopez... audio: policy: Add support for auxiliary input
2014-01-30 Misael Lopez... audio: utils: Fix SimpleWriter's returned frames
2014-01-30 Misael Lopez... audio: utils: Add flush() and size() methods to MonoPipe
2014-01-22 Misael Lopez... audio: utils: Add pipe shutdown state
2014-01-22 Misael Lopez... audio: utils: Add PCM port name
2014-01-13 Misael Lopez... audio: utils: Add PCM start and stop
2013-11-25 Misael Lopez... audio: hdmi: Add OMAP_ENHANCEMENT to card name query
2013-11-21 Misael Lopez... audio: Multizone: Fix session devices after disconnection
2013-11-21 Vishal Mahaveersensor_test_app: limit this app only for omap targets
2013-11-12 Misael Lopez... audio: policy: Don't force volume to max for BT SCO
2013-11-12 Misael Lopez... audio: utils: Add library documentation
2013-11-11 Misael Lopez... audio: utils: Lessen number of errors in pipe providers
2013-11-11 Misael Lopez... audio: utils: Unify error reporting in buffer providers
2013-11-11 Misael Lopez... audio: utils: Add isStreamRegister() helper methods
2013-11-11 Misael Lopez... audio: utils: Add null pcm ports
2013-11-11 Misael Lopez... audio: policy: Reducer parser's log level
2013-11-06 Vishal MahaveerMerge "mtpfuse: Close the usb device when the filesyste...
2013-11-06 Misael Lopez... audio: policy: Reduce log level
2013-11-06 Shankar Raomtpfuse: Close the usb device when the filesystem is...
2013-11-06 Shankar Raomtpfuse: Remove call to read object size when calling...
2013-11-05 Shankar RaoUSB: MTP HOST: Add service to retrieve MTP objects...
2013-11-02 Misael Lopez... audio: policy: Add initial implementation
2013-11-01 Misael Lopez... audio: tiaudioutils: Add initial implementation
2013-11-01 Misael Lopez... audio: New directory structure
2013-10-23 Misael Lopez... audio: hdmi: More descriptive write error messages
2013-10-23 Misael Lopez... audio: hdmi: Find HDMI display dynamically
2013-10-23 Misael Lopez... audio: hdmi: Add OMAP_ENHANCEMENT to card name query
2013-06-25 Sunita Nadampallipanda5: Add wfd sink capabilities
2013-06-18 Roman ShaposhnikovMerge omap-mirror/p-jb-mr1-release into omap-mirror...
2013-06-14 Mykhailo LysenkoHAL: Fix recording when USB device got no capture capab...
2013-06-12 Roman ShaposhnikovMerge omap-mirror/p-jb-mr1-release into omap-mirror...
2013-06-07 Sergii IegorovHDMI HAL: Crash fix.
2013-06-03 Sergii KuryloWFD: DHCP leases modification script installation change
2013-05-23 Misael Lopez... audio: Exclude ABE HAL for jacinto6
2013-05-21 Vishal MahaveerMerge "audio: extend Android.mk for jacinto6 platform...
2013-05-21 Vishal Mahaveeraudio: extend Android.mk for jacinto6 platform
2013-05-17 Roman ShaposhnikovMerge omap-mirror/p-jb-mr1-release into omap-mirror...
2013-05-08 Misael Lopez... audio: hdmi: Handle error writing to device in hdmi_out...
2013-05-07 Misael Lopez... audio: hdmi: Detect card number dynamically
2013-05-02 Misael Lopez... audio: hdmi: Handle error writing to device in hdmi_out...
2013-04-11 Sergii IegorovAudioHAL: Use proper audio input source for camcoder...
2013-04-11 Sergii IegorovRevert "Audio HAL: Using wired headset for camcoder...
2013-04-10 Sergii IegorovAudio HAL: Using wired headset for camcoder recording...
2013-04-08 Sergii KuryloWFD: common-open fix.
2013-04-04 Sergii KuryloWFD: WfdSinkLib conversion to dynamic java library
2013-04-02 Sergii KuryloWFD: DHCP leases modification script added
2013-03-28 Sergii Iegorov[AudioHAL] Opening of USB input on all possible parameters.
2013-03-19 Andrii KulianWfdSinkLib: Add state listener implementation
2013-03-19 Sergii KuryloWFD: RTSP state listener support added to WfdSinkLib.
2013-03-11 Oleksandr BrykovWFD: Added 1280x720p60 and 1920x1080p30 resolutions
2013-03-04 Andrii KulianWfdSinkLib: Add Wfd role check
2013-02-21 Andrii KulianWFD: Add WfdSinkService and WfdSinkPlayer
2013-02-21 Andrii KulianWFD: WfdSinkLib initial commit
2013-02-18 Sergii IegorovAdding of Submix profile to support 5.1 audio.
2013-02-12 Sergii IegorovAudioHAL: Don't check parameters while getting buffer...
2013-01-31 Oleksandr BrykovWFD: Added source and sink configuration files
2013-01-25 Oleksandr BrykovWFD: Clean up deprecated files
2013-01-11 Sergii Iegorovaudio: Restoring of correct audio route for all outputs.
2013-01-08 Dmytro Dubovykaudio: Adding support for USB microphone
2012-12-21 Daniel LevinMerge remote-tracking branch 'omap-mirror/d-jb-mr0...
2012-12-21 Roman ShaposhnikovMerge remote-tracking branch 'omap-mirror/jb-mr0-releas...
2012-12-20 Sundar RamanMerge "cpcam: add CPCAM product to common-open" into...
2012-12-20 Illia RagozinAudio policy for remote submix.
2012-12-12 Andrii Beregovenkocpcam: add CPCAM product to common-open
2012-12-06 Daniel LevinMerge '[audio_hal] Workaround for USB-IN only devices...
2012-12-04 Sergii IegorovPorting Audio HAL to use Input device bit
2012-12-04 Daniel LevinMerge remote-tracking branch 'omap-mirror/d-jb-mr0...
2012-11-20 Pavel NedevS3D view framework modified
2012-11-20 Daniel Levinaudio: Disable OMAP Audio HAL without OMAP_ENHANCEMENT
2012-11-19 Sergii Shcherbakov[audio_hal] Workaround for USB-IN only devices
2012-11-07 Barry WoodwardMerge "audio: No re-order of multichannel output if...
2012-10-26 Andrii BeregovenkoDisable Board_id libs
2012-10-09 Keith DeaconMerge jb-release into d-jb-release
2012-10-09 Pierre Moosaudio: modem: Tune Voicecall record volumes
2012-10-03 Bryan Honzaaudio: update audio hal to support an ABE without a...
2012-10-03 Bryan Honzaaudio: update audio hal to support usb with multiport...
2012-10-03 Bryan Honzaaudio: allow phone call use cases with multiport audio...
2012-10-03 Gabriel M.... audio: Enable "deep buffer" feature in audio_policy...
2012-10-03 Gabriel M.... audio: open output for low power if flag is set
2012-10-03 Gabriel M.... audio: allow multiple active outputs
2012-10-02 Priyesh Bislaaudio: No re-order of multichannel output if already...
2012-09-27 Keith DeaconMerge jb-release into d-jb-release
2012-09-26 Pierre Moosaudio: modem: Disable modem acoustics before switching...
2012-09-25 Jyri Sarhaaudio: Change "Flat Response" equalizer name to "Flat...
2012-09-25 Jyri Sarhaaudio: Add speaker equalizer support to single path
2012-09-24 Priyesh Bislaaudio: Re-order multichannel output based on advertise...
2012-09-20 Keith DeaconMerge jb-release into d-jb-release
2012-09-18 Barry WoodwardMerge "audio: Enable USB headset mic" into d-jb-release
2012-09-18 Pierre Moosaudio: modem: Enable dual mic voicecall
2012-09-17 Pierre Moosaudio: Update audio_policy.conf for Voice Call Record
2012-09-17 Cedric Poignetaudio: omap5 sevm: Earpiece and handset volume tuning
2012-09-17 Dan MurphySensor App: Make the temp conversion happen immediately
2012-09-14 Priyesh Bislaaudio: Enable USB headset mic
next