[proprietary-open] Update WLAN firmware file
[android-sdk/device-ti-proprietary-open.git] / .gitignore
1 #
2 # NOTE! Don't add files that are generated in specific
3 # subdirectories here. Add them in the ".gitignore" file
4 # in that subdirectory instead.
5 #
6 # NOTE! Please use 'git ls-files -i --exclude-standard'
7 # command after changing this file, to see if there are
8 # any tracked files which get ignored after the change.
9 #
10 # Normal rules
11 #
12 .*
13 *.o
14 *.o.*
15 *.a
16 *.s
17 *.ko
18 *.so
19 *.so.dbg
20 *.mod.c
21 *.i
22 *.lst
23 *.symtypes
24 *.order
25 *.elf
26 *.gz
27 *.lzma
28 *.patch
29 *.gcno
30 *.map
31 *.so.*
32 *.out
34 #
35 # Top-level generic files
36 #
37 tags
38 TAGS
39 vmlinux
40 System.map
41 Module.markers
42 Module.symvers
43 !.gitignore
44 !.mailmap
46 #
47 # Generated include files
48 #
49 include/asm
50 include/asm-*/asm-offsets.h
51 include/config
52 include/linux/autoconf.h
53 include/linux/compile.h
54 include/linux/version.h
55 include/linux/utsrelease.h
56 include/linux/bounds.h
57 include/generated
59 # stgit generated dirs
60 patches-*
62 # quilt's files
63 patches
64 series
66 # cscope files
67 cscope.*
68 ncscope.*
69 target
70 target/*
71 # gnu global files
72 GPATH
73 GRTAGS
74 GSYMS
75 GTAGS
77 *.orig
78 *~
79 \#*#