[android-sdk/device-ti-proprietary-open.git] / jacinto6 / sgx_src / eurasia_km / include4 / sgxscript.h
1 /*************************************************************************/ /*!
2 @Title SGX kernel services structues/functions
3 @Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
4 @Description SGX initialisation script definitions.
5 @License Dual MIT/GPLv2
7 The contents of this file are subject to the MIT license as set out below.
9 Permission is hereby granted, free of charge, to any person obtaining a copy
10 of this software and associated documentation files (the "Software"), to deal
11 in the Software without restriction, including without limitation the rights
12 to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
13 copies of the Software, and to permit persons to whom the Software is
14 furnished to do so, subject to the following conditions:
16 The above copyright notice and this permission notice shall be included in
17 all copies or substantial portions of the Software.
19 Alternatively, the contents of this file may be used under the terms of
20 the GNU General Public License Version 2 ("GPL") in which case the provisions
21 of GPL are applicable instead of those above.
23 If you wish to allow use of your version of this file only under the terms of
24 GPL, and not to allow others to use your version of this file under the terms
25 of the MIT license, indicate your decision by deleting the provisions above
26 and replace them with the notice and other provisions required by GPL as set
27 out in the file called "GPL-COPYING" included in this distribution. If you do
28 not delete the provisions above, a recipient may use your version of this file
29 under the terms of either the MIT license or GPL.
31 This License is also included in this distribution in the file called
32 "MIT-COPYING".
34 EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
35 PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
36 BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
37 PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
38 COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
39 IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
40 CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
41 */ /**************************************************************************/
42 #ifndef __SGXSCRIPT_H__
43 #define __SGXSCRIPT_H__
45 #if defined (__cplusplus)
46 extern "C" {
47 #endif
49 #define SGX_MAX_INIT_COMMANDS 64
50 #define SGX_MAX_DEINIT_COMMANDS 16
52 typedef enum _SGX_INIT_OPERATION
53 {
54 SGX_INIT_OP_ILLEGAL = 0,
55 SGX_INIT_OP_WRITE_HW_REG,
56 SGX_INIT_OP_READ_HW_REG,
57 #if defined(PDUMP)
58 SGX_INIT_OP_PDUMP_HW_REG,
59 #endif
60 SGX_INIT_OP_HALT
61 } SGX_INIT_OPERATION;
63 typedef union _SGX_INIT_COMMAND
64 {
65 SGX_INIT_OPERATION eOp;
66 struct {
67 SGX_INIT_OPERATION eOp;
68 IMG_UINT32 ui32Offset;
69 IMG_UINT32 ui32Value;
70 } sWriteHWReg;
71 struct {
72 SGX_INIT_OPERATION eOp;
73 IMG_UINT32 ui32Offset;
74 } sReadHWReg;
75 #if defined(PDUMP)
76 struct {
77 SGX_INIT_OPERATION eOp;
78 IMG_UINT32 ui32Offset;
79 IMG_UINT32 ui32Value;
80 } sPDumpHWReg;
81 #endif
82 } SGX_INIT_COMMAND;
84 typedef struct _SGX_INIT_SCRIPTS_
85 {
86 SGX_INIT_COMMAND asInitCommandsPart1[SGX_MAX_INIT_COMMANDS];
87 SGX_INIT_COMMAND asInitCommandsPart2[SGX_MAX_INIT_COMMANDS];
88 SGX_INIT_COMMAND asDeinitCommands[SGX_MAX_DEINIT_COMMANDS];
89 } SGX_INIT_SCRIPTS;
91 #if defined(__cplusplus)
92 }
93 #endif
95 #endif /* __SGXSCRIPT_H__ */
97 /*****************************************************************************
98 End of file (sgxscript.h)
99 *****************************************************************************/