[android-sdk/device-ti-proprietary-open.git] / jacinto6 / sgx_src / eurasia_km / tools / intern / debug / dbgdriv / common / hotkey.h
1 /*************************************************************************/ /*!
2 @Title Debug driver utilities header file.
3 @Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
4 @Description Hotkey stuff
5 @License Dual MIT/GPLv2
7 The contents of this file are subject to the MIT license as set out below.
9 Permission is hereby granted, free of charge, to any person obtaining a copy
10 of this software and associated documentation files (the "Software"), to deal
11 in the Software without restriction, including without limitation the rights
12 to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
13 copies of the Software, and to permit persons to whom the Software is
14 furnished to do so, subject to the following conditions:
16 The above copyright notice and this permission notice shall be included in
17 all copies or substantial portions of the Software.
19 Alternatively, the contents of this file may be used under the terms of
20 the GNU General Public License Version 2 ("GPL") in which case the provisions
21 of GPL are applicable instead of those above.
23 If you wish to allow use of your version of this file only under the terms of
24 GPL, and not to allow others to use your version of this file under the terms
25 of the MIT license, indicate your decision by deleting the provisions above
26 and replace them with the notice and other provisions required by GPL as set
27 out in the file called "GPL-COPYING" included in this distribution. If you do
28 not delete the provisions above, a recipient may use your version of this file
29 under the terms of either the MIT license or GPL.
31 This License is also included in this distribution in the file called
32 "MIT-COPYING".
34 EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
35 PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
36 BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
37 PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
38 COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
39 IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
40 CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
41 */ /**************************************************************************/
43 #ifndef _HOTKEY_
44 #define _HOTKEY_
47 typedef struct _hotkeyinfo
48 {
49 IMG_UINT8 ui8ScanCode;
50 IMG_UINT8 ui8Type;
51 IMG_UINT8 ui8Flag;
52 IMG_UINT8 ui8Filler1;
53 IMG_UINT32 ui32ShiftState;
54 IMG_UINT32 ui32HotKeyProc;
55 IMG_VOID *pvStream;
56 IMG_UINT32 hHotKey; /* handle. */
57 } HOTKEYINFO, *PHOTKEYINFO;
59 typedef struct _privatehotkeydata
60 {
61 IMG_UINT32 ui32ScanCode;
62 IMG_UINT32 ui32ShiftState;
63 HOTKEYINFO sHotKeyInfo;
64 } PRIVATEHOTKEYDATA, *PPRIVATEHOTKEYDATA;
67 /*****************************************************************************
68 Hotkey stuff
69 *****************************************************************************/
70 IMG_VOID ReadInHotKeys (IMG_VOID);
71 IMG_VOID ActivateHotKeys(PDBG_STREAM psStream);
72 IMG_VOID DeactivateHotKeys(IMG_VOID);
74 IMG_VOID RemoveHotKey (IMG_UINT32 hHotKey);
75 IMG_VOID DefineHotKey (IMG_UINT32 ui32ScanCode, IMG_UINT32 ui32ShiftState, PHOTKEYINFO psInfo);
76 IMG_VOID RegisterKeyPressed (IMG_UINT32 ui32ScanCode, PHOTKEYINFO psInfo);
78 #endif
80 /*****************************************************************************
81 End of file (HOTKEY.H)
82 *****************************************************************************/