Updated Ducati installation logic
[android-sdk/device-ti-proprietary-open.git] / omap4 / ducati-full_blaze.mk
1 # Copyright (C) 2012 The Android Open Source Project
2 #
3 # Licensed under the Apache License, Version 2.0 (the "License");
4 # you may not use this file except in compliance with the License.
5 # You may obtain a copy of the License at
6 #
7 #      http://www.apache.org/licenses/LICENSE-2.0
8 #
9 # Unless required by applicable law or agreed to in writing, software
10 # distributed under the License is distributed on an "AS IS" BASIS,
11 # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
12 # See the License for the specific language governing permissions and
13 # limitations under the License.
14 #
16 # Add Ducati - Define the tgz to be unpacked, and enable the
17 # ducati-m3.bin package, which is defined in the top-level Android.mk
18 # of the proprietary-open tree
20 ifeq (full_blaze,$(TARGET_PRODUCT))
21 DUCATI_TGZ := device/ti/proprietary-open/omap4/ducati_full_blaze.tgz
22 PRODUCT_PACKAGES += ducati-m3.bin
23 endif