[android-sdk/device-ti-proprietary-open.git] / omap5 / sgx_src / eurasia_km / services4 / srvkm / env / linux / pvr_debug.c
1 /*************************************************************************/ /*!
2 @Title Debug Functionality
3 @Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
4 @Description Provides kernel side Debug Functionality
5 @License Dual MIT/GPLv2
7 The contents of this file are subject to the MIT license as set out below.
9 Permission is hereby granted, free of charge, to any person obtaining a copy
10 of this software and associated documentation files (the "Software"), to deal
11 in the Software without restriction, including without limitation the rights
12 to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
13 copies of the Software, and to permit persons to whom the Software is
14 furnished to do so, subject to the following conditions:
16 The above copyright notice and this permission notice shall be included in
17 all copies or substantial portions of the Software.
19 Alternatively, the contents of this file may be used under the terms of
20 the GNU General Public License Version 2 ("GPL") in which case the provisions
21 of GPL are applicable instead of those above.
23 If you wish to allow use of your version of this file only under the terms of
24 GPL, and not to allow others to use your version of this file under the terms
25 of the MIT license, indicate your decision by deleting the provisions above
26 and replace them with the notice and other provisions required by GPL as set
27 out in the file called "GPL-COPYING" included in this distribution. If you do
28 not delete the provisions above, a recipient may use your version of this file
29 under the terms of either the MIT license or GPL.
31 This License is also included in this distribution in the file called
32 "MIT-COPYING".
34 EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
35 PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
36 BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
37 PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
38 COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
39 IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
40 CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
41 */ /**************************************************************************/
43 #include <linux/version.h>
45 #if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,38))
46 #ifndef AUTOCONF_INCLUDED
47 #include <linux/config.h>
48 #endif
49 #endif
51 #include <asm/io.h>
52 #include <asm/uaccess.h>
53 #include <linux/kernel.h>
54 #include <linux/hardirq.h>
55 #include <linux/module.h>
56 #include <linux/spinlock.h>
57 #include <linux/string.h> // strncpy, strlen
58 #include <stdarg.h>
59 #include "img_types.h"
60 #include "servicesext.h"
61 #include "pvr_debug.h"
62 #include "srvkm.h"
63 #include "proc.h"
64 #include "mutex.h"
65 #include "linkage.h"
66 #include "pvr_uaccess.h"
68 #if !defined(CONFIG_PREEMPT)
69 #define PVR_DEBUG_ALWAYS_USE_SPINLOCK
70 #endif
72 static IMG_BOOL VBAppend(IMG_CHAR *pszBuf, IMG_UINT32 ui32BufSiz,
73 const IMG_CHAR* pszFormat, va_list VArgs)
74 IMG_FORMAT_PRINTF(3, 0);
77 #if defined(PVRSRV_NEED_PVR_DPF)
79 #define PVR_MAX_FILEPATH_LEN 256
81 static IMG_BOOL BAppend(IMG_CHAR *pszBuf, IMG_UINT32 ui32BufSiz,
82 const IMG_CHAR *pszFormat, ...)
83 IMG_FORMAT_PRINTF(3, 4);
85 /* NOTE: Must NOT be static! Used in module.c.. */
86 IMG_UINT32 gPVRDebugLevel =
87 (DBGPRIV_FATAL | DBGPRIV_ERROR | DBGPRIV_WARNING);
89 #endif /* defined(PVRSRV_NEED_PVR_DPF) || defined(PVRSRV_NEED_PVR_TRACE) */
91 #define PVR_MAX_MSG_LEN PVR_MAX_DEBUG_MESSAGE_LEN
93 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
94 /* Message buffer for non-IRQ messages */
95 static IMG_CHAR gszBufferNonIRQ[PVR_MAX_MSG_LEN + 1];
96 #endif
98 /* Message buffer for IRQ messages */
99 static IMG_CHAR gszBufferIRQ[PVR_MAX_MSG_LEN + 1];
101 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
102 /* The lock is used to control access to gszBufferNonIRQ */
103 static PVRSRV_LINUX_MUTEX gsDebugMutexNonIRQ;
104 #endif
106 #if (LINUX_VERSION_CODE < KERNEL_VERSION(2,6,39))
107 /* The lock is used to control access to gszBufferIRQ */
108 /* PRQA S 0671,0685 1 */ /* ignore warnings about C99 style initialisation */
109 static spinlock_t gsDebugLockIRQ = SPIN_LOCK_UNLOCKED;
110 #else
111 static DEFINE_SPINLOCK(gsDebugLockIRQ);
112 #endif
114 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
115 #if !defined (USE_SPIN_LOCK) /* to keep QAC happy */
116 #define USE_SPIN_LOCK (in_interrupt() || !preemptible())
117 #endif
118 #endif
120 static inline void GetBufferLock(unsigned long *pulLockFlags)
121 {
122 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
123 if (USE_SPIN_LOCK)
124 #endif
125 {
126 spin_lock_irqsave(&gsDebugLockIRQ, *pulLockFlags);
127 }
128 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
129 else
130 {
131 LinuxLockMutex(&gsDebugMutexNonIRQ);
132 }
133 #endif
134 }
136 static inline void ReleaseBufferLock(unsigned long ulLockFlags)
137 {
138 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
139 if (USE_SPIN_LOCK)
140 #endif
141 {
142 spin_unlock_irqrestore(&gsDebugLockIRQ, ulLockFlags);
143 }
144 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
145 else
146 {
147 LinuxUnLockMutex(&gsDebugMutexNonIRQ);
148 }
149 #endif
150 }
152 static inline void SelectBuffer(IMG_CHAR **ppszBuf, IMG_UINT32 *pui32BufSiz)
153 {
154 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
155 if (USE_SPIN_LOCK)
156 #endif
157 {
158 *ppszBuf = gszBufferIRQ;
159 *pui32BufSiz = sizeof(gszBufferIRQ);
160 }
161 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
162 else
163 {
164 *ppszBuf = gszBufferNonIRQ;
165 *pui32BufSiz = sizeof(gszBufferNonIRQ);
166 }
167 #endif
168 }
170 /*
171 * Append a string to a buffer using formatted conversion.
172 * The function takes a variable number of arguments, pointed
173 * to by the var args list.
174 */
175 static IMG_BOOL VBAppend(IMG_CHAR *pszBuf, IMG_UINT32 ui32BufSiz, const IMG_CHAR* pszFormat, va_list VArgs)
176 {
177 IMG_UINT32 ui32Used;
178 IMG_UINT32 ui32Space;
179 IMG_INT32 i32Len;
181 ui32Used = strlen(pszBuf);
182 BUG_ON(ui32Used >= ui32BufSiz);
183 ui32Space = ui32BufSiz - ui32Used;
185 i32Len = vsnprintf(&pszBuf[ui32Used], ui32Space, pszFormat, VArgs);
186 pszBuf[ui32BufSiz - 1] = 0;
188 /* Return true if string was truncated */
189 return (i32Len < 0 || i32Len >= (IMG_INT32)ui32Space) ? IMG_TRUE : IMG_FALSE;
190 }
192 /* Actually required for ReleasePrintf too */
194 IMG_VOID PVRDPFInit(IMG_VOID)
195 {
196 #if !defined(PVR_DEBUG_ALWAYS_USE_SPINLOCK)
197 LinuxInitMutex(&gsDebugMutexNonIRQ);
198 #endif
199 }
201 /*!
202 ******************************************************************************
203 @Function PVRSRVReleasePrintf
204 @Description To output an important message to the user in release builds
205 @Input pszFormat - The message format string
206 @Input ... - Zero or more arguments for use by the format string
207 @Return None
208 ******************************************************************************/
209 IMG_VOID PVRSRVReleasePrintf(const IMG_CHAR *pszFormat, ...)
210 {
211 va_list vaArgs;
212 unsigned long ulLockFlags = 0;
213 IMG_CHAR *pszBuf;
214 IMG_UINT32 ui32BufSiz;
216 SelectBuffer(&pszBuf, &ui32BufSiz);
218 va_start(vaArgs, pszFormat);
220 GetBufferLock(&ulLockFlags);
221 strncpy (pszBuf, "PVR_K: ", (ui32BufSiz -1));
223 if (VBAppend(pszBuf, ui32BufSiz, pszFormat, vaArgs))
224 {
225 printk(KERN_INFO "PVR_K:(Message Truncated): %s\n", pszBuf);
226 }
227 else
228 {
229 printk(KERN_INFO "%s\n", pszBuf);
230 }
232 ReleaseBufferLock(ulLockFlags);
233 va_end(vaArgs);
235 }
237 #if defined(PVRSRV_NEED_PVR_TRACE)
239 /*!
240 ******************************************************************************
241 @Function PVRTrace
242 @Description To output a debug message to the user
243 @Input pszFormat - The message format string
244 @Input ... - Zero or more arguments for use by the format string
245 @Return None
246 ******************************************************************************/
247 IMG_VOID PVRSRVTrace(const IMG_CHAR* pszFormat, ...)
248 {
249 va_list VArgs;
250 unsigned long ulLockFlags = 0;
251 IMG_CHAR *pszBuf;
252 IMG_UINT32 ui32BufSiz;
254 SelectBuffer(&pszBuf, &ui32BufSiz);
256 va_start(VArgs, pszFormat);
258 GetBufferLock(&ulLockFlags);
260 strncpy(pszBuf, "PVR: ", (ui32BufSiz -1));
262 if (VBAppend(pszBuf, ui32BufSiz, pszFormat, VArgs))
263 {
264 printk(KERN_INFO "PVR_K:(Message Truncated): %s\n", pszBuf);
265 }
266 else
267 {
268 printk(KERN_INFO "%s\n", pszBuf);
269 }
271 ReleaseBufferLock(ulLockFlags);
273 va_end(VArgs);
274 }
276 #endif /* defined(PVRSRV_NEED_PVR_TRACE) */
278 #if defined(PVRSRV_NEED_PVR_DPF)
280 /*
281 * Append a string to a buffer using formatted conversion.
282 * The function takes a variable number of arguments, calling
283 * VBAppend to do the actual work.
284 */
285 static IMG_BOOL BAppend(IMG_CHAR *pszBuf, IMG_UINT32 ui32BufSiz, const IMG_CHAR *pszFormat, ...)
286 {
287 va_list VArgs;
288 IMG_BOOL bTrunc;
290 va_start (VArgs, pszFormat);
292 bTrunc = VBAppend(pszBuf, ui32BufSiz, pszFormat, VArgs);
294 va_end (VArgs);
296 return bTrunc;
297 }
299 /*!
300 ******************************************************************************
301 @Function PVRSRVDebugPrintf
302 @Description To output a debug message to the user
303 @Input uDebugLevel - The current debug level
304 @Input pszFile - The source file generating the message
305 @Input uLine - The line of the source file
306 @Input pszFormat - The message format string
307 @Input ... - Zero or more arguments for use by the format string
308 @Return None
309 ******************************************************************************/
310 IMG_VOID PVRSRVDebugPrintf (
311 IMG_UINT32 ui32DebugLevel,
312 const IMG_CHAR* pszFullFileName,
313 IMG_UINT32 ui32Line,
314 const IMG_CHAR* pszFormat,
315 ...
316 )
317 {
318 IMG_BOOL bTrace;
319 const IMG_CHAR *pszFileName = pszFullFileName;
320 IMG_CHAR *pszLeafName;
323 bTrace = (IMG_BOOL)(ui32DebugLevel & DBGPRIV_CALLTRACE) ? IMG_TRUE : IMG_FALSE;
325 if (gPVRDebugLevel & ui32DebugLevel)
326 {
327 va_list vaArgs;
328 unsigned long ulLockFlags = 0;
329 IMG_CHAR *pszBuf;
330 IMG_UINT32 ui32BufSiz;
332 SelectBuffer(&pszBuf, &ui32BufSiz);
334 va_start(vaArgs, pszFormat);
336 GetBufferLock(&ulLockFlags);
338 /* Add in the level of warning */
339 if (bTrace == IMG_FALSE)
340 {
341 switch(ui32DebugLevel)
342 {
343 case DBGPRIV_FATAL:
344 {
345 strncpy (pszBuf, "PVR_K:(Fatal): ", (ui32BufSiz -1));
346 break;
347 }
348 case DBGPRIV_ERROR:
349 {
350 strncpy (pszBuf, "PVR_K:(Error): ", (ui32BufSiz -1));
351 break;
352 }
353 case DBGPRIV_WARNING:
354 {
355 strncpy (pszBuf, "PVR_K:(Warning): ", (ui32BufSiz -1));
356 break;
357 }
358 case DBGPRIV_MESSAGE:
359 {
360 strncpy (pszBuf, "PVR_K:(Message): ", (ui32BufSiz -1));
361 break;
362 }
363 case DBGPRIV_VERBOSE:
364 {
365 strncpy (pszBuf, "PVR_K:(Verbose): ", (ui32BufSiz -1));
366 break;
367 }
368 default:
369 {
370 strncpy (pszBuf, "PVR_K:(Unknown message level)", (ui32BufSiz -1));
371 break;
372 }
373 }
374 }
375 else
376 {
377 strncpy (pszBuf, "PVR_K: ", (ui32BufSiz -1));
378 }
380 if (VBAppend(pszBuf, ui32BufSiz, pszFormat, vaArgs))
381 {
382 printk(KERN_INFO "PVR_K:(Message Truncated): %s\n", pszBuf);
383 }
384 else
385 {
386 /* Traces don't need a location */
387 if (bTrace == IMG_FALSE)
388 {
389 #ifdef DEBUG_LOG_PATH_TRUNCATE
390 /* Buffer for rewriting filepath in log messages */
391 static IMG_CHAR szFileNameRewrite[PVR_MAX_FILEPATH_LEN];
393 IMG_CHAR* pszTruncIter;
394 IMG_CHAR* pszTruncBackInter;
396 /* Truncate path (DEBUG_LOG_PATH_TRUNCATE shoud be set to EURASIA env var)*/
397 if (strlen(pszFullFileName) > strlen(DEBUG_LOG_PATH_TRUNCATE)+1)
398 pszFileName = pszFullFileName + strlen(DEBUG_LOG_PATH_TRUNCATE)+1;
400 /* Try to find '/../' entries and remove it together with
401 previous entry. Repeat unit all removed */
402 strncpy(szFileNameRewrite, pszFileName,PVR_MAX_FILEPATH_LEN);
404 if(strlen(szFileNameRewrite) == PVR_MAX_FILEPATH_LEN-1) {
405 IMG_CHAR szTruncateMassage[] = "FILENAME TRUNCATED";
406 strcpy(szFileNameRewrite + (PVR_MAX_FILEPATH_LEN - 1 - strlen(szTruncateMassage)), szTruncateMassage);
407 }
409 pszTruncIter = szFileNameRewrite;
410 while(*pszTruncIter++ != 0)
411 {
412 IMG_CHAR* pszNextStartPoint;
413 /* Find '/../' pattern */
414 if(
415 !( ( *pszTruncIter == '/' && (pszTruncIter-4 >= szFileNameRewrite) ) &&
416 ( *(pszTruncIter-1) == '.') &&
417 ( *(pszTruncIter-2) == '.') &&
418 ( *(pszTruncIter-3) == '/') )
419 ) continue;
421 /* Find previous '/' */
422 pszTruncBackInter = pszTruncIter - 3;
423 while(*(--pszTruncBackInter) != '/')
424 {
425 if(pszTruncBackInter <= szFileNameRewrite) break;
426 }
427 pszNextStartPoint = pszTruncBackInter;
429 /* Remove found region */
430 while(*pszTruncIter != 0)
431 {
432 *pszTruncBackInter++ = *pszTruncIter++;
433 }
434 *pszTruncBackInter = 0;
436 /* Start again */
437 pszTruncIter = pszNextStartPoint;
438 }
440 pszFileName = szFileNameRewrite;
441 /* Remove first '/' if exist (it's always relative path */
442 if(*pszFileName == '/') pszFileName++;
443 #endif
445 #if !defined(__sh__)
446 pszLeafName = (IMG_CHAR *)strrchr (pszFileName, '\\');
448 if (pszLeafName)
449 {
450 pszFileName = pszLeafName;
451 }
452 #endif /* __sh__ */
454 if (BAppend(pszBuf, ui32BufSiz, " [%u, %s]", ui32Line, pszFileName))
455 {
456 printk(KERN_INFO "PVR_K:(Message Truncated): %s\n", pszBuf);
457 }
458 else
459 {
460 printk(KERN_INFO "%s\n", pszBuf);
461 }
462 }
463 else
464 {
465 printk(KERN_INFO "%s\n", pszBuf);
466 }
467 }
469 ReleaseBufferLock(ulLockFlags);
471 va_end (vaArgs);
472 }
473 }
475 #endif /* PVRSRV_NEED_PVR_DPF */
477 #if defined(DEBUG)
479 IMG_INT PVRDebugProcSetLevel(struct file *file, const IMG_CHAR *buffer, IMG_UINT32 count, IMG_VOID *data)
480 {
481 #define _PROC_SET_BUFFER_SZ 6
482 IMG_CHAR data_buffer[_PROC_SET_BUFFER_SZ];
484 if (count > _PROC_SET_BUFFER_SZ)
485 {
486 return -EINVAL;
487 }
488 else
489 {
490 if (pvr_copy_from_user(data_buffer, buffer, count))
491 return -EINVAL;
492 if (data_buffer[count - 1] != '\n')
493 return -EINVAL;
494 if (sscanf(data_buffer, "%i", &gPVRDebugLevel) == 0)
495 return -EINVAL;
496 gPVRDebugLevel &= (1 << DBGPRIV_DBGLEVEL_COUNT) - 1;
497 }
498 return (count);
499 }
501 void ProcSeqShowDebugLevel(struct seq_file *sfile,void* el)
502 {
503 seq_printf(sfile, "%u\n", gPVRDebugLevel);
504 }
506 #endif /* defined(DEBUG) */