diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX
index 17f1f79c9e30ea80f005d5426d650ce84bc9fd59..54df572061429296e4816bba9bd4b0d65338e5b1 100644 (file)
--- a/jacinto6/README.SGX
+++ b/jacinto6/README.SGX
#==========================================================================
sgx.tgz a set of binaries built for SGX544.
-The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is
-now a wrapper which detects the current processor and loads the corresponding
-core specific pvrsrvinit.
[DDK Version]
- 1.9/2291151
+ 1.12/2701748
[DDK commit ID]
- e7405ce SGX-UM-Fix for graphics init race condition.
+ 03b9484 build: Set correct load directory for kernel modules.
[Branch]
- origin/1.9/2291151_k3.8
+ android/1.12/2701748
[Kernel modules built against]
Kernel Version: 3.8.y with CONFIG_MODVERSIONS=y
Make sure kernel is built before building modules
-# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/
+# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export KERNELDIR=path_to_kernel
To build for OMAP5 (SGX 544 multi core):
-# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544es2
+# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release
Once the .ko is built, install it onto device (/system/lib/modules)