diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX
index e8b317c559d5ea654b641cc03690b00fd4a21197..6a125fe77a3eb4d94acff755606ddc438fc4e0bc 100644 (file)
--- a/jacinto6/README.SGX
+++ b/jacinto6/README.SGX
sgx.tgz a set of binaries built for SGX544.
[DDK Version]
- 1.12/2701748
+ 1.12/2917986
[DDK commit ID]
- 2b3d457 SGX-UM: Use correct mask variable for ion alloc data
+ 6710625 SGX-UM: Retry services initialization.
[Branch]
- android/1.12/2701748
+ android/1.12/2917986_k3.14_L_gem
[Kernel modules built against]
- Kernel Version: 3.8.y with CONFIG_MODVERSIONS=y
+ Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y
+[Build type]
+ release (export BUILD=release)
#===========================================================================
# Building SGX Kernel Modules
# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export KERNELDIR=path_to_kernel
+# export PATH=<path to kernel toolchain>:$PATH
To build for OMAP5 (SGX 544 multi core):
-# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" PLATFORM_VERSION=4.4 BUILD=release
+# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release
Once the .ko is built, install it onto device (/system/lib/modules)
# adb push pvrsrvkm.ko /system/lib/modules/
If you build the kernel module, it is highly advisable to replace the binaries
-in your device with the ones located in sgx.tgz to avoid incompatibility.
+in your device with the ones in sgx.tgz to avoid incompatibility.
Reboot device.