diff --git a/jacinto6/README.SGX b/jacinto6/README.SGX
index ead7052789122e4f3b780f89936495e23373ff87..c1fde6c951d61a84d853ea11c51d36662acb30f3 100644 (file)
--- a/jacinto6/README.SGX
+++ b/jacinto6/README.SGX
#==========================================================================
sgx.tgz a set of binaries built for SGX544.
-The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is
-now a wrapper which detects the current processor and loads the corresponding
-core specific pvrsrvinit.
[DDK Version]
- 1.9@2166536
+ 1.12/2917986
[DDK commit ID]
- 6708c05 build: Add jacinto6 gralloc binary
+ c76a085 build-km: Set 5.0 as default version
[Branch]
- origin/1.9/j6-wip
+ android/1.12/2917986_k3.14_L_gem
[Kernel modules built against]
- Kernel Version: 3.8.y with CONFIG_MODVERSIONS=y
+ Kernel Version: 3.14.y with CONFIG_MODVERSIONS=y
+[Build type]
+ debug (export BUILD=debug)
#===========================================================================
# Building SGX Kernel Modules
Make sure kernel is built before building modules
-# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/
+# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/build/linux2/omap_android/
# export KERNELDIR=path_to_kernel
+# export PATH=<path to kernel toolchain>:$PATH
To build for OMAP5 (SGX 544 multi core):
-# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544
+# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=debug
Once the .ko is built, install it onto device (/system/lib/modules)
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_debug/target/
+# adb push pvrsrvkm.ko /system/lib/modules/
If you build the kernel module, it is highly advisable to replace the binaries
-in your device with the ones located in sgx.tgz to avoid incompatibility.
+in your device with the ones in sgx.tgz to avoid incompatibility.
Reboot device.