diff --git a/omap4/README.SGX b/omap4/README.SGX
index b919ed1c099cedca24b70a5c45e5abf838784671..8b94149b40de2a64df6271aab1b02abfc8ed97d7 100644 (file)
--- a/omap4/README.SGX
+++ b/omap4/README.SGX
-SGX Binaries
+#==========================================================================
+# SGX Binaries
+#==========================================================================
sgx.tgz now contains two sets of binaries. One built for SGX540 and one built for SGX544.
The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is now a
pvrsrvinit.
[DDK Version]
-1.8@945322
-DDK commit ID: 7d95406323b88d3fa36673f17a51ece300140a4e
-Branch: remotes/origin/ti_ics_1.8
-Kernel modules built against:
-Kernel Version: 3.0.31 with CONFIG_MODVERSIONS=y
+ 1.9@2166536
+[DDK commit ID]
+ 084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
+[Branch]
+ origin/1.9/2166536
+[Tag]
+ 1.9IMG2166536_TI.0003
+[Kernel modules built against]
+ Kernel Version: 3.0.31 with CONFIG_MODVERSIONS=y and CONFIG_SCHED_TRACER=y
+[Patches added since last release]
+ New DDK version 1.9@2166536
+ 084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
+ c1e1f93 SGX-KM: on3demand: Added polling based on timeout
+ 1baf19c Build: Compile OMAP4 kernel modules with arm-eabi toolchain
+ e166956 Build: Add production build option to build script
+ 9efd5d3 SGX UM: Properly update vertex shader constants when recompiled
+ f6e71f1 Revert "Build: Add optional flag to disable uKernel logging"
+ a49e042 SGXKM: Inherit PVRSRV_HAP_GPU_PAGEABLE flag
+ f05da87 SGXUM: Creates a new PVRSRV_HAP MAPPING CTRL mask
+ 0e6ac23 SGXKM: Creates a new PVRSRV_HAP MAPPING CTRL mask
+ 5044cbb SGXKM: Divorce Sparse Mapping from GPU Pageable
+ 4abdd37 SGX-KM: sgxfreq: Header for GPL license
+ 7a1e61b gpu: thermal: adding cooling device for "case" management
+ 1221aba SGX-KM: Add 'userspace' governor to sgxfreq
+ 7cc1319 SGX-KM: Add on3demand governor to sgxfreq
+ c3283ff SGX-KM: Allow sgxfreq active notification when prev state was active
+ 7275e62 SGX-KM: Add idle and active time caluclation to sgxfreq
+ e15265c SGX-KM: Add frame_done interface to sgxfreq
+ a021f10 SGX-KM: Add activeidle governor to sgxfreq
+ bbdceee SGX-KM: Add active/idle notification to sgxfreq
+ 4e1e8d9 SGX-UM: Rework SGX idle notification
+ fce3459 SGX-KM: Rework SGX idle notification
+ 17cdf8c SGX-KM: Add onoff governor to sgxfreq
+ 403caa1 SGX-KM: Add cooling device interface to sgxfreq
+ 1d785b8 SGX-KM: Add sgxfreq subsystem for DVFS control
+ 14de6d8 Build: Add optional flag to disable uKernel logging
+ 374bea1 SGX UM: Set ro.product.processor before loading modules
+ 91d286d SGX UM: Pvrsrvinit fix typo in remount command
+ 3d08869 SGX UM: Remove BRN32044 for omap5
+ 086f52b OMAP5: WA: Race condition when SGX is powered down
+ 1a904c2 SGX KM: ShrinkPagePool statistics changed to PVR_DBG_MESSAGE
+ fbf2890 SGX KM: Fix num_handle calculation for ion handles
+ 322af97 BUILD: fix usage and help
+ 50440d3 BUILD: Add install option "adb"
+ ee66bfb pvr-km: gc: Add page offset for ion allocated buffers
+ be4fe11 pvr-km: gc: Improve gc map/unmap logging
+ 51da16d gralloc: Map NV12 buffers with the GC MMU
+ 210b590 SGX-KM: Enable APM for OMAP5
+ 31e2f05 SGX-UM: Enable APM for OMAP5
+ a98b81b SGX-UM: Don't load omaplfb module when in-kernel driver is present
+ b20f5c6 SGX-KM: Support in-kernel omaplfb
+ 0955f19 SGXKM: Multi-plane support for deviceclass i-face
+ 11f6682 build: remove omaplfb from install step
+ 9ecd6e0 pvr-um: use arm-linux-androideabi- and fix JB debug build
+ abef31d PVR-UM: Make pvrsrvinit wrapper compatible with Jellybean
+ 5b4e4f0 Revert "SGXUM: Implements Gralloc late CPU mapping"
+ 5f25289 SGX-UM: build - Remove target platform based configuration
+ 9d5ac31 OMAP5: BUILD: Remove unused variable
+ 5365b64 readme: Correct DDK version
+ 8095cc6 SGX-UM: Add support for hardware specific powervr.ini files
+ 7e13d26 PVR-UM: Add support to DDK for powervr.ini files
+ e545f59 SGX-UM: Added 16 bit depth EGL configs
+ 27da0ae SGX UM: Srvinit block until services ready
+ ba35538 SGX UM: HAL block OpenPVRServices until services initialized
+ 43f8c1f SGX UM: Fix calculation of chroma plane in blit_internal
+ f6a6944 SGX KM: Dump dsscomp info during HW recovery
+ fc6d85b SGXKM: Adds support for 1D buffer allocation
+ d8d061b SGXKM: Do not perform explicit invalidate on mmap
+ 3ac6e1f SGXUM: Implements Gralloc late CPU mapping
+ b621744 SGXUM: Gralloc allow for late or no GPU mapping
+ dde30cf SGXUM: Add allocation of images from system heap
+ 552c0f5 SGXUM: Adds A8/U8/Y8 color format to WSEGL
+ f1c7822 SGXKM: Increase XPROC_WORKAROUND to 500
+ 65f61bf SGXKM: Fix cc-check.sh file permissions
+ 0dfe392 SGXKM: Make the DMM offset optional
+ 946eb30 gralloc: add support for GRALLOC_USAGE_EXCLUSIVE_DISP
+ 5cf7248 gralloc: publicly define omap specific usage flags
+ afcb9bd SGX-KM: Block DPLL cascading when SGX clock is enabled
+ 616ff0b SGX-KM: Hold wake lock during hardware recovery
+ 872b4c0 SGXKM: Fix NULL handle warning when blitting GC320
+ 39de55c SGXKM: Allow for late or no GPU mapping
+ d229a7b SGXKM: Allow for SW access to a tiler buffer
+ 7024790 SGXUM: Adds YUV plane offsets for MM
+ d202649 SGXKM: SGX Tiler non-page-aligned support
+ 2b2ac18 SGXUM: Implements GPU Common Buffer Interface
+ 86cd052 SGXUM: Multi-buffer manage bridge
+ d272c49 SGXKM: Multi-buffer manage bridge
+ 4d8facf SGXKM: Implements Heap Alloc Failure Report
+ 6d4253a SGXUM: Add support for GPU unmap/remap
+ 64f4805 SGXKM: Add support for GPU unmap/remap
+ 5425356 SGX-KM: Use CONFIG_DRM_OMAP_DMM_TILER for kernel 3.4
+ 853be19 SGX-KM: Use pud_offset to get pmd_offset
+ 5ec5d70 PVR-KM: Prevent compilation of dc_omapfb3_linux
+ 1bbe8a2 SGX-KM: Remove hardcoding of values in egl.cfg
+ 83b8af6 pvr-km: kfree phys info at unmap instead of map
+ f347fb9 pvr-km: add a struct size to the physical descriptor
+ 6ccff8f gralloc: Set flag to enable GC MMU mapping in PVR services
+ 0cfaa6d PVR-KM: Add function to obtain BV descriptor through 3PDC interface
+ c8f4c5f PVR-KM: Map buffers to GC core MMU on allocation time with Bltsville
+ 65b2b84 SGXKM: Prevent mapping of export with zero ref
+ f4cc0a2 OMAP4-SGX-UM: Allow for tiler buffer SW access
+ 5c97ded OMAP4-SGX-UM: Gralloc SW access and caching flags
+ bbf5424 OMAP4-SGX-UM: Gralloc HAL_PIXEL_FORMAT_NV12 format
+ ec6cc69 SGX-KM: Make PVRSRVExportFDToIONHandles generic and register it with ion
+ 8c1255d PVR-KM: OMAP5: Use shared device for Tiler 2D Mappings
+ 2391ac8 PVR-KM: OMAP5: Hardcode core version value
+ 7d87962 SGX-KM: OMAP5: HACK: Set the size of the SGX registers
+ 9f40224 SGX-UM: add detection of OMAP5432 in pvrsrvinit
+ f75d48b SGX-UM: build: Add panda5 and omap5sevm to product list
+ c23eff9 SGX-KM: BUILD: Add OMAP5 support
+ 5cc4ade SGX-UM: BUILD: Consolidate build into a single Makefile
+ 2c6a2f6 SGX-KM: (build) Remove Android product and version dependency
+ 6f54fe8 Build: Don't install egl.cfg anymore
+ a49c59c SGX-KM: egl.cfg sysfs entry
+ c759928 SGX-KM: Enable DPF, TRACE and ASSERT
+ 1628094 build-km: Enable blaze and blaze_tablet for ICS environment
+ 05f00eb build: Enable blaze and blaze_tablet for ICS environment
+ 542e279 SGX-KM: Add ability to build multiple sets of GFX kernel modules
+ 69d3661 build: Set correct load directory for kernel modules.
+ 2dfe14b KM: add support for sgx544sc
+ 58f317a SGX-UM: Add ability to build multiple sets of GFX binaries
+ 04e5deb SGX-KM: Use platform data for OPP symbols.
+ 5eed373 SGX-UM: Enable building binaries for specific SGX
+ 0801be2 readme: Add README
+ 649d010 build: Add build_DDK.sh
+ fe34640 Create gitignore file
+ 519ca9a IMG DDK 1.9@2166536 for Android
+ de46d4e IMG DDK 1.9RC2@2139099 for Android
+ 7978e98 IMG DDK 1.9@2130229 for Android
+ 9f9a103 IMG DDK 1.9@2120756 for Android
+ e35c780 IMG DDK 1.9@2116380 for Android
+ 62cc4a1 IMG DDK 1.9RC956766 for Android
+ e38619c IMG DDK 1.9ED956766 for Android
+ 6a92688 IMG DDK 1.9@950428 for Android
+ d78e0ed Merge "IMG DDK 1.9@940848" into img_ddk_1.9
+ 1ebf198 IMG DDK 1.9@940848
+ ae62bbf IMG DDK 1.9@905526 for Android
+ 7c3819b IMG DDK 1.9@875649 for Android
+ a4b253a IMG DDK 1.9@807970 for Android
+ 6d190d4 IMG DDK 1.9@796078 for Android
+ 98986f5 Initial
#==========================================================================
# Cloning instructions
#==========================================================================
# git clone ssh://<your_AID>@gerrit.ext.ti.com:29418/img-ddk-linux-android
# cd img-ddk-linux-android
-# git checkout -b <local_branch_name> DDKcommitID
+# git checkout -b <local_branch_name> remotes/origin/1.9/2166536
+# git reset --hard 1.9IMG2166536_TI.0003
#===========================================================================
# Build and Install Instructions
For 4460:
# cd ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km/eurasiacon/binary2_540_120_omap4430_android_release/target/
# adb push pvrsrvkm_sgx540_120.ko /system/lib/modules/
-# adb push omaplfb_sgx540_120.ko /system/lib/modules/
For 4470
# cd ANDROID_ROOT/device/ti/proprietary-open/omap4/sgx_src/eurasia_km/eurasiacon/binary2_544_120_omap4430_android_release/target/
# adb push pvrsrvkm_sgx544_112.ko /system/lib/modules/
-# adb push omaplfb_sgx544_112.ko /system/lib/modules/
Reboot device.