diff --git a/omap5/README.SGX b/omap5/README.SGX
index 667ef3bb5bea3efec155dabb0980d1ae6b58b938..9fb725b37aa0771970e4ecedf67a1c478507f9da 100644 (file)
--- a/omap5/README.SGX
+++ b/omap5/README.SGX
[DDK Version]
1.9@2166536
[DDK commit ID]
[DDK Version]
1.9@2166536
[DDK commit ID]
- 084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
+ e5f7406 SGX-KM: (HACK) Disable burst combiner
[Branch]
origin/1.9/2166536
[Branch]
origin/1.9/2166536
+[DDK Tag]
+ 1.9IMG2166536_TI.0005
[Kernel modules built against]
Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
[Kernel modules built against]
Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
Once the .ko is built, install it onto device (/system/lib/modules)
Once the .ko is built, install it onto device (/system/lib/modules)
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_105_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_105.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
+# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones located in sgx.tgz to avoid incompatibility.
If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones located in sgx.tgz to avoid incompatibility.