diff --git a/omap5/README.SGX b/omap5/README.SGX
index 667ef3bb5bea3efec155dabb0980d1ae6b58b938..9fb725b37aa0771970e4ecedf67a1c478507f9da 100644 (file)
--- a/omap5/README.SGX
+++ b/omap5/README.SGX
[DDK Version]
1.9@2166536
[DDK commit ID]
- 084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
+ e5f7406 SGX-KM: (HACK) Disable burst combiner
[Branch]
origin/1.9/2166536
+[DDK Tag]
+ 1.9IMG2166536_TI.0005
[Kernel modules built against]
Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
Once the .ko is built, install it onto device (/system/lib/modules)
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_105_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_105.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
+# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
If you build the kernel module, it is highly advisable to replace the binaries
in your device with the ones located in sgx.tgz to avoid incompatibility.