diff --git a/omap5/README.SGX b/omap5/README.SGX
index 96f52c81e33e55c6e66e126b893a56d653f3ab4c..9fb725b37aa0771970e4ecedf67a1c478507f9da 100644 (file)
--- a/omap5/README.SGX
+++ b/omap5/README.SGX
#==========================================================================
sgx.tgz a set of binaries built for SGX544.
#==========================================================================
sgx.tgz a set of binaries built for SGX544.
-The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is now a
-wrapper which detects the current processor and loads the corresponding core specific
-pvrsrvinit.
+The SGXCORE and SGC_CORE_REV is appended to the end of each file. pvrsrvinit is
+now a wrapper which detects the current processor and loads the corresponding
+core specific pvrsrvinit.
[DDK Version]
[DDK Version]
- 1.9RC2@2139099
+ 1.9@2166536
[DDK commit ID]
[DDK commit ID]
- 14f82bb SGX KM: ShrinkPagePool statistics changed to PVR_DBG_MESSAGE
+ e5f7406 SGX-KM: (HACK) Disable burst combiner
[Branch]
[Branch]
- origin/1.9/RC2
+ origin/1.9/2166536
+[DDK Tag]
+ 1.9IMG2166536_TI.0005
[Kernel modules built against]
Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
[Kernel modules built against]
Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
-This kernel also now has omaplfb added to it:
-commit 9407ac902649bcd7caa09688049ba31af34668df
-Author: Hemant Hariyani <hemanthariyani@ti.com>
-Date: Thu Jul 26 14:16:53 2012 -0500
-
- omaplfb: Add omaplfb to the kernel tree
-
- omaplfb has dependencies on several kernel components and it will
- be easier to maintain it in the kernel tree.
-
- Sync'd to DDK omaplfb patch:
- omaplfb: Allocate a clear buffer with 8 pixel stride per GC requirement
-
-#==========================================================================
-# Cloning instructions
-#==========================================================================
-# git clone ssh://<your_AID>@gerrit.ext.ti.com:29418/img-ddk-linux-android
-# cd img-ddk-linux-android
-# git checkout -b <local_branch_name> DDKcommitID
-
-#===========================================================================
-# Build and Install Instructions
-#===========================================================================
-DDK:
-- Building DDK
-Go through README in ddk source tree.
-
-Build for OMAP5
-# ./build_DDK.sh -g 544 --build release
-
-- Installing DDK
-# ./build_DDK.sh -g 544 --install release
-
-To install directly to the device (through adb)
-# ./build_DDK.sh -g 544 --adb release
-
#===========================================================================
# Building SGX Kernel Modules
#===========================================================================
#===========================================================================
# Building SGX Kernel Modules
#===========================================================================
-SGX kernel modules source is located in sgx_src/eurasia_km.tgz
+SGX kernel modules source is located in sgx_src/eurasia_km/
Make sure kernel is built before building modules
Make sure kernel is built before building modules
-#tar -xvf ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km.tgz
-
# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/
# export KERNELDIR=path_to_kernel
To build for OMAP5 (SGX 544 multi core):
# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544
# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/build/linux2/omap4430_android/
# export KERNELDIR=path_to_kernel
To build for OMAP5 (SGX 544 multi core):
# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="omap5sevm" BUILD=release TARGET_SGX=544
-Once the .ko's are built, install them onto device (/system/lib/modules)
+Once the .ko is built, install it onto device (/system/lib/modules)
+
+# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
+# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_105_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_105.ko /system/lib/modules/
+If you build the kernel module, it is highly advisable to replace the binaries
+in your device with the ones located in sgx.tgz to avoid incompatibility.
Reboot device.
Reboot device.