[android-sdk/device-ti-proprietary-open.git] / omap5 / sgx_src / eurasia_km / include4 / sgx_options.h
diff --git a/omap5/sgx_src/eurasia_km/include4/sgx_options.h b/omap5/sgx_src/eurasia_km/include4/sgx_options.h
+++ /dev/null
@@ -1,258 +0,0 @@
-/*************************************************************************/ /*!
-@Title
-@Copyright Copyright (c) Imagination Technologies Ltd. All Rights Reserved
-@Description
-@License Dual MIT/GPLv2
-
-The contents of this file are subject to the MIT license as set out below.
-
-Permission is hereby granted, free of charge, to any person obtaining a copy
-of this software and associated documentation files (the "Software"), to deal
-in the Software without restriction, including without limitation the rights
-to use, copy, modify, merge, publish, distribute, sublicense, and/or sell
-copies of the Software, and to permit persons to whom the Software is
-furnished to do so, subject to the following conditions:
-
-The above copyright notice and this permission notice shall be included in
-all copies or substantial portions of the Software.
-
-Alternatively, the contents of this file may be used under the terms of
-the GNU General Public License Version 2 ("GPL") in which case the provisions
-of GPL are applicable instead of those above.
-
-If you wish to allow use of your version of this file only under the terms of
-GPL, and not to allow others to use your version of this file under the terms
-of the MIT license, indicate your decision by deleting the provisions above
-and replace them with the notice and other provisions required by GPL as set
-out in the file called "GPL-COPYING" included in this distribution. If you do
-not delete the provisions above, a recipient may use your version of this file
-under the terms of either the MIT license or GPL.
-
-This License is also included in this distribution in the file called
-"MIT-COPYING".
-
-EXCEPT AS OTHERWISE STATED IN A NEGOTIATED AGREEMENT: (A) THE SOFTWARE IS
-PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR IMPLIED, INCLUDING
-BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, FITNESS FOR A PARTICULAR
-PURPOSE AND NONINFRINGEMENT; AND (B) IN NO EVENT SHALL THE AUTHORS OR
-COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER
-IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN
-CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
-*/ /**************************************************************************/
-
-/* Each build option listed here is packed into a dword which
- * provides up to 32 flags (or up to 28 flags plus a numeric
- * value in the range 0-15 which corresponds to the number of
- * cores minus one if SGX_FEATURE_MP is defined). The corresponding
- * bit is set if the build option was enabled at compile time.
- *
- * In order to extract the enabled build flags the INTERNAL_TEST
- * switch should be enabled in a client program which includes this
- * header. Then the client can test specific build flags by reading
- * the bit value at ##OPTIONNAME##_SET_OFFSET in SGX_BUILD_OPTIONS.
- *
- * IMPORTANT: add new options to unused bits or define a new dword
- * (e.g. SGX_BUILD_OPTIONS2) so that the bitfield remains backwards
- * compatible.
- */
-
-
-#if defined(DEBUG) || defined (INTERNAL_TEST)
-#define DEBUG_SET_OFFSET OPTIONS_BIT0
-#define OPTIONS_BIT0 0x1U
-#else
-#define OPTIONS_BIT0 0x0
-#endif /* DEBUG */
-
-#if defined(PDUMP) || defined (INTERNAL_TEST)
-#define PDUMP_SET_OFFSET OPTIONS_BIT1
-#define OPTIONS_BIT1 (0x1U << 1)
-#else
-#define OPTIONS_BIT1 0x0
-#endif /* PDUMP */
-
-#if defined(PVRSRV_USSE_EDM_STATUS_DEBUG) || defined (INTERNAL_TEST)
-#define PVRSRV_USSE_EDM_STATUS_DEBUG_SET_OFFSET OPTIONS_BIT2
-#define OPTIONS_BIT2 (0x1U << 2)
-#else
-#define OPTIONS_BIT2 0x0
-#endif /* PVRSRV_USSE_EDM_STATUS_DEBUG */
-
-#if defined(SUPPORT_HW_RECOVERY) || defined (INTERNAL_TEST)
-#define SUPPORT_HW_RECOVERY_SET_OFFSET OPTIONS_BIT3
-#define OPTIONS_BIT3 (0x1U << 3)
-#else
-#define OPTIONS_BIT3 0x0
-#endif /* SUPPORT_HW_RECOVERY */
-
-
-
-#if defined (SUPPORT_SID_INTERFACE)
-#define PVR_SECURE_HANDLES_SET_OFFSET OPTIONS_BIT4
-#define OPTIONS_BIT4 (0x1U << 4)
-#else
-#if defined(PVR_SECURE_HANDLES) || defined (INTERNAL_TEST)
-#define PVR_SECURE_HANDLES_SET_OFFSET OPTIONS_BIT4
-#define OPTIONS_BIT4 (0x1U << 4)
-#else
-#define OPTIONS_BIT4 0x0
-#endif /* PVR_SECURE_HANDLES */
-#endif
-
-#if defined(SGX_BYPASS_SYSTEM_CACHE) || defined (INTERNAL_TEST)
-#define SGX_BYPASS_SYSTEM_CACHE_SET_OFFSET OPTIONS_BIT5
-#define OPTIONS_BIT5 (0x1U << 5)
-#else
-#define OPTIONS_BIT5 0x0
-#endif /* SGX_BYPASS_SYSTEM_CACHE */
-
-#if defined(SGX_DMS_AGE_ENABLE) || defined (INTERNAL_TEST)
-#define SGX_DMS_AGE_ENABLE_SET_OFFSET OPTIONS_BIT6
-#define OPTIONS_BIT6 (0x1U << 6)
-#else
-#define OPTIONS_BIT6 0x0
-#endif /* SGX_DMS_AGE_ENABLE */
-
-#if defined(SGX_FAST_DPM_INIT) || defined (INTERNAL_TEST)
-#define SGX_FAST_DPM_INIT_SET_OFFSET OPTIONS_BIT8
-#define OPTIONS_BIT8 (0x1U << 8)
-#else
-#define OPTIONS_BIT8 0x0
-#endif /* SGX_FAST_DPM_INIT */
-
-#if defined(SGX_FEATURE_WRITEBACK_DCU) || defined (INTERNAL_TEST)
-#define SGX_FEATURE_DCU_SET_OFFSET OPTIONS_BIT9
-#define OPTIONS_BIT9 (0x1U << 9)
-#else
-#define OPTIONS_BIT9 0x0
-#endif /* SGX_FEATURE_WRITEBACK_DCU */
-
-#if defined(SGX_FEATURE_MP) || defined (INTERNAL_TEST)
-#define SGX_FEATURE_MP_SET_OFFSET OPTIONS_BIT10
-#define OPTIONS_BIT10 (0x1U << 10)
-#else
-#define OPTIONS_BIT10 0x0
-#endif /* SGX_FEATURE_MP */
-
-#define OPTIONS_BIT11 0x0
-
-#define OPTIONS_BIT12 0x0
-
-
-#if defined(SGX_FEATURE_SYSTEM_CACHE) || defined (INTERNAL_TEST)
-#define SGX_FEATURE_SYSTEM_CACHE_SET_OFFSET OPTIONS_BIT13
-#define OPTIONS_BIT13 (0x1U << 13)
-#else
-#define OPTIONS_BIT13 0x0
-#endif /* SGX_FEATURE_SYSTEM_CACHE */
-
-#if defined(SGX_SUPPORT_HWPROFILING) || defined (INTERNAL_TEST)
-#define SGX_SUPPORT_HWPROFILING_SET_OFFSET OPTIONS_BIT14
-#define OPTIONS_BIT14 (0x1U << 14)
-#else
-#define OPTIONS_BIT14 0x0
-#endif /* SGX_SUPPORT_HWPROFILING */
-
-
-
-#if defined(SUPPORT_ACTIVE_POWER_MANAGEMENT) || defined (INTERNAL_TEST)
-#define SUPPORT_ACTIVE_POWER_MANAGEMENT_SET_OFFSET OPTIONS_BIT15
-#define OPTIONS_BIT15 (0x1U << 15)
-#else
-#define OPTIONS_BIT15 0x0
-#endif /* SUPPORT_ACTIVE_POWER_MANAGEMENT */
-
-#if defined(SUPPORT_DISPLAYCONTROLLER_TILING) || defined (INTERNAL_TEST)
-#define SUPPORT_DISPLAYCONTROLLER_TILING_SET_OFFSET OPTIONS_BIT16
-#define OPTIONS_BIT16 (0x1U << 16)
-#else
-#define OPTIONS_BIT16 0x0
-#endif /* SUPPORT_DISPLAYCONTROLLER_TILING */
-
-#if defined(SUPPORT_PERCONTEXT_PB) || defined (INTERNAL_TEST)
-#define SUPPORT_PERCONTEXT_PB_SET_OFFSET OPTIONS_BIT17
-#define OPTIONS_BIT17 (0x1U << 17)
-#else
-#define OPTIONS_BIT17 0x0
-#endif /* SUPPORT_PERCONTEXT_PB */
-
-#if defined(SUPPORT_SGX_HWPERF) || defined (INTERNAL_TEST)
-#define SUPPORT_SGX_HWPERF_SET_OFFSET OPTIONS_BIT18
-#define OPTIONS_BIT18 (0x1U << 18)
-#else
-#define OPTIONS_BIT18 0x0
-#endif /* SUPPORT_SGX_HWPERF */
-
-
-
-#if defined(SUPPORT_SGX_MMU_DUMMY_PAGE) || defined (INTERNAL_TEST)
-#define SUPPORT_SGX_MMU_DUMMY_PAGE_SET_OFFSET OPTIONS_BIT19
-#define OPTIONS_BIT19 (0x1U << 19)
-#else
-#define OPTIONS_BIT19 0x0
-#endif /* SUPPORT_SGX_MMU_DUMMY_PAGE */
-
-#if defined(SUPPORT_SGX_PRIORITY_SCHEDULING) || defined (INTERNAL_TEST)
-#define SUPPORT_SGX_PRIORITY_SCHEDULING_SET_OFFSET OPTIONS_BIT20
-#define OPTIONS_BIT20 (0x1U << 20)
-#else
-#define OPTIONS_BIT20 0x0
-#endif /* SUPPORT_SGX_PRIORITY_SCHEDULING */
-
-#if defined(SUPPORT_SGX_LOW_LATENCY_SCHEDULING) || defined (INTERNAL_TEST)
-#define SUPPORT_SGX_LOW_LATENCY_SCHEDULING_SET_OFFSET OPTIONS_BIT21
-#define OPTIONS_BIT21 (0x1U << 21)
-#else
-#define OPTIONS_BIT21 0x0
-#endif /* SUPPORT_SGX_LOW_LATENCY_SCHEDULING */
-
-#if defined(USE_SUPPORT_NO_TA3D_OVERLAP) || defined (INTERNAL_TEST)
-#define USE_SUPPORT_NO_TA3D_OVERLAP_SET_OFFSET OPTIONS_BIT22
-#define OPTIONS_BIT22 (0x1U << 22)
-#else
-#define OPTIONS_BIT22 0x0
-#endif /* USE_SUPPORT_NO_TA3D_OVERLAP */
-
-#if defined(SGX_FEATURE_MP) || defined (INTERNAL_TEST)
-#if defined(SGX_FEATURE_MP_CORE_COUNT)
-#define OPTIONS_HIGHBYTE ((SGX_FEATURE_MP_CORE_COUNT-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET)
-#define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET 28UL
-#define SGX_FEATURE_MP_CORE_COUNT_SET_MASK 0xFF
-#else
-#define OPTIONS_HIGHBYTE (((SGX_FEATURE_MP_CORE_COUNT_TA-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET) |\
- ((SGX_FEATURE_MP_CORE_COUNT_3D-1) << SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET_3D))
-#define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET 24UL
-#define SGX_FEATURE_MP_CORE_COUNT_SET_OFFSET_3D 28UL
-#define SGX_FEATURE_MP_CORE_COUNT_SET_MASK 0xFF
-#endif
-#else /* SGX_FEATURE_MP */
-#define OPTIONS_HIGHBYTE 0x0
-#endif /* SGX_FEATURE_MP */
-
-
-
-#define SGX_BUILD_OPTIONS \
- OPTIONS_BIT0 |\
- OPTIONS_BIT1 |\
- OPTIONS_BIT2 |\
- OPTIONS_BIT3 |\
- OPTIONS_BIT4 |\
- OPTIONS_BIT5 |\
- OPTIONS_BIT6 |\
- OPTIONS_BIT8 |\
- OPTIONS_BIT9 |\
- OPTIONS_BIT10 |\
- OPTIONS_BIT11 |\
- OPTIONS_BIT12 |\
- OPTIONS_BIT13 |\
- OPTIONS_BIT14 |\
- OPTIONS_BIT15 |\
- OPTIONS_BIT16 |\
- OPTIONS_BIT17 |\
- OPTIONS_BIT18 |\
- OPTIONS_BIT19 |\
- OPTIONS_BIT20 |\
- OPTIONS_BIT21 |\
- OPTIONS_BIT22 |\
- OPTIONS_HIGHBYTE
-