SGX-BIN: DDK binaries and km source for OMAP5: 1.9IMG2166536_TI.0005
authorsrinivas pulukuru <srinivas.pulukuru@ti.com>
Fri, 26 Apr 2013 18:21:59 +0000 (13:21 -0500)
committerVishal Mahaveer <vishalm@ti.com>
Tue, 30 Apr 2013 18:44:13 +0000 (13:44 -0500)
SGX DDK binaries and kernel module source for OMAP5 ES2.
Version: 1.9IMG2166536_TI.0005

Change-Id: Ia0756374ae385932373b71b8b79e2457dbd343ac
Signed-off-by: srinivas pulukuru <srinivas.pulukuru@ti.com>
omap5/README.SGX
omap5/sgx.tgz

index 667ef3bb5bea3efec155dabb0980d1ae6b58b938..9fb725b37aa0771970e4ecedf67a1c478507f9da 100644 (file)
@@ -19,9 +19,11 @@ core specific pvrsrvinit.
 [DDK Version]
     1.9@2166536
 [DDK commit ID]
 [DDK Version]
     1.9@2166536
 [DDK commit ID]
-    084d3db SGX-KM: sgxfreq: Enable on3demand governor as default
+    e5f7406 SGX-KM: (HACK) Disable burst combiner
 [Branch]
     origin/1.9/2166536
 [Branch]
     origin/1.9/2166536
+[DDK Tag]
+    1.9IMG2166536_TI.0005
 [Kernel modules built against]
     Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
 
 [Kernel modules built against]
     Kernel Version: 3.4.9 with CONFIG_MODVERSIONS=y
 
@@ -40,8 +42,8 @@ To build for OMAP5 (SGX 544 multi core):
 
 Once the .ko is built, install it onto device (/system/lib/modules)
 
 
 Once the .ko is built, install it onto device (/system/lib/modules)
 
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_105_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_105.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
+# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
 
 If you build the kernel module, it is highly advisable to replace the binaries
 in your device with the ones located in sgx.tgz to avoid incompatibility.
 
 If you build the kernel module, it is highly advisable to replace the binaries
 in your device with the ones located in sgx.tgz to avoid incompatibility.
index aee1a04583b9ed35a07d5bfb9459185882148c5e..319159360fdf1db7e5153621f2cd7a234ca18db2 100644 (file)
Binary files a/omap5/sgx.tgz and b/omap5/sgx.tgz differ