jacinto6: SGX_KM: update build instruction
authorVishal Mahaveer <vishalm@ti.com>
Tue, 25 Mar 2014 21:10:07 +0000 (16:10 -0500)
committerVishal Mahaveer <vishalm@ti.com>
Tue, 25 Mar 2014 21:10:07 +0000 (16:10 -0500)
Update SGX_KM kernel module build instructions

Change-Id: I8f7a42bccc05de829f4604e87b37ddc6f59b6cec
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
jacinto6/README.SGX

index 54df572061429296e4816bba9bd4b0d65338e5b1..af3f9f1abb38c1e3a2416b939a65026ade68da73 100644 (file)
@@ -33,12 +33,12 @@ Make sure kernel is built before building modules
 # export KERNELDIR=path_to_kernel
 
 To build for OMAP5 (SGX 544 multi core):
-# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release
+# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" PLATFORM_VERSION=4.4 BUILD=release
 
 Once the .ko is built, install it onto device (/system/lib/modules)
 
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/
+# adb push pvrsrvkm.ko /system/lib/modules/
 
 If you build the kernel module, it is highly advisable to replace the binaries
 in your device with the ones located in sgx.tgz to avoid incompatibility.