jacinto6: SGX_KM: update build instruction
authorVishal Mahaveer <vishalm@ti.com>
Tue, 25 Mar 2014 21:10:07 +0000 (16:10 -0500)
committerVishal Mahaveer <vishalm@ti.com>
Tue, 25 Mar 2014 21:10:07 +0000 (16:10 -0500)
Update SGX_KM kernel module build instructions

Change-Id: I8f7a42bccc05de829f4604e87b37ddc6f59b6cec
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
jacinto6/README.SGX

index 54df572061429296e4816bba9bd4b0d65338e5b1..af3f9f1abb38c1e3a2416b939a65026ade68da73 100644 (file)
@@ -33,12 +33,12 @@ Make sure kernel is built before building modules
 # export KERNELDIR=path_to_kernel
 
 To build for OMAP5 (SGX 544 multi core):
 # export KERNELDIR=path_to_kernel
 
 To build for OMAP5 (SGX 544 multi core):
-# make ARCH=arm CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" BUILD=release
+# make ARCH=arm KERNEL_CROSS_COMPILE=arm-eabi- CROSS_COMPILE=arm-eabi- TARGET_PRODUCT="jacinto6evm" PLATFORM_VERSION=4.4 BUILD=release
 
 Once the .ko is built, install it onto device (/system/lib/modules)
 
 
 Once the .ko is built, install it onto device (/system/lib/modules)
 
-# cd ANDROID_ROOT/device/ti/proprietary-open/omap5/sgx_src/eurasia_km/eurasiacon/binary2_544_116_omap4430_android_release/target/
-# adb push pvrsrvkm_sgx544_116.ko /system/lib/modules/
+# cd ANDROID_ROOT/device/ti/proprietary-open/jacinto6/sgx_src/eurasia_km/eurasiacon/binary2_omap_android_release/target/
+# adb push pvrsrvkm.ko /system/lib/modules/
 
 If you build the kernel module, it is highly advisable to replace the binaries
 in your device with the ones located in sgx.tgz to avoid incompatibility.
 
 If you build the kernel module, it is highly advisable to replace the binaries
 in your device with the ones located in sgx.tgz to avoid incompatibility.