android-sdk/kernel-omap.git
2013-05-11 Greg Kroah... Linux 3.8.13 master v3.8.13
2013-05-11 Jerry Hoemannx86/mm: account for PGDIR_SIZE alignment
2013-05-11 Chen Gangkernel/audit_tree.c: tree will leak memory when failure...
2013-05-11 Trond MyklebustNFSv4.x: Fix handling of partially delegated locks
2013-05-11 Srivatsa S... EDAC: Don't give write permission to read-only files
2013-05-11 Josef BacikBtrfs: fix extent logging with O_DIRECT into prealloc
2013-05-11 Josef BacikBtrfs: compare relevant parts of delayed tree refs
2013-05-11 Steven Rostedt... tracing: Fix ftrace_dump()
2013-05-11 Alex Deucherdrm/radeon: fix handling of v6 power tables
2013-05-11 Alex Deucherdrm/radeon: add new richland pci ids
2013-05-11 Alex Deucherdrm/radeon: fix possible segfault when parsing pm tables
2013-05-11 Alex Deucherdrm/radeon: fix endian bugs in atom_allocate_fb_scratch()
2013-05-11 Alex Deucherdrm/radeon: disable the crtcs in mc_stop (r5xx-r7xx...
2013-05-11 Jerome Glissedrm/radeon: Always flush the VM
2013-05-11 Alex Deucherdrm/radeon: fix typo in si_select_se_sh()
2013-05-11 Alex Deucherdrm/radeon: fix hdmi mode enable on RS600/RS690/RS740
2013-05-11 Alex Deucherdrm/radeon: cleanup properly if mmio mapping fails
2013-05-11 Alex Deucherdrm/radeon/evergreen+: don't enable HPD interrupts...
2013-05-11 Alex Deucherdrm/radeon: add some new SI PCI ids
2013-05-11 Alex Deucherdrm/radeon: disable the crtcs in mc_stop (evergreen...
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for r1xx-r4xx
2013-05-11 Alex Deucherdrm/radeon: properly lock disp in mc_stop/resume for...
2013-05-11 Alex Deucherdrm/radeon: properly lock disp in mc_stop/resume for...
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for evergreen+
2013-05-11 Alex Deucherdrm/radeon: update wait_for_vblank for r5xx-r7xx
2013-05-11 Alex Deucherdrm/radeon/dce6: add missing display reg for tiling...
2013-05-11 Alex Deucherdrm/radeon: fix typo in rv515_mc_resume()
2013-05-11 Alex Deucherdrm/radeon: use frac fb div on RS780/RS880
2013-05-11 Alex Deucherdrm/radeon: don't use get_engine_clock() on APUs
2013-05-11 David Müllerdrm/i915: Fall back to bit banging mode for DVO transmi...
2013-05-11 Daniel Vetterdrm/i915: Fixup Oops in the pipe config computation
2013-05-11 Jani Nikuladrm/i915: ensure single initialization and cleanup...
2013-05-11 Paulo Zanonidrm/i915: set CPT FDI RX polarity bits based on VBT
2013-05-11 Chris Wilsondrm/i915: Use MLC (l3$) for context objects
2013-05-11 Chris Wilsondrm/i915: Workaround incoherence between fences and...
2013-05-11 Egbert Eichdrm/i915: Fix SDVO connector and encoder get_hw_state...
2013-05-11 Christian Lamparterdrm/i915: Add no-lvds quirk for Fujitsu Esprimo Q900
2013-05-11 Daniel Vetterdrm/i915: Fix sdvo connector get_hw_state function
2013-05-11 Chris Wilsondrm/i915: Fix detection of base of stolen memory
2013-05-11 Dave Airliedrm/ast: deal with bo reserve fail in dirty update...
2013-05-11 Dave Airliedrm/prime: keep a reference from the handle to exported...
2013-05-11 Anisse Astierdrm/gma500: fix backlight hotkeys behaviour on netbooks
2013-05-11 Dave Airliedrm/mgag200: deal with bo reserve fail in dirty update...
2013-05-11 Dave Airliedrm/cirrus: deal with bo reserve fail in dirty update...
2013-05-11 James Bottomleyblock: fix max discard sectors limit
2013-05-11 Catalin Marinasarm64: Ignore the 'write' ESR flag on cache maintenance...
2013-05-11 Thadeu Lima... RDMA/cxgb4: Fix SQ allocation when on-chip SQ is disabled
2013-05-11 Stefan Baderr8169: fix 8168evl frame padding.
2013-05-11 Theodore Ts'oext4: add check for inodes_count overflow in new resize...
2013-05-11 Matthias Schiffernetfilter: ip6t_NPT: Fix translation for non-multiple...
2013-05-11 Florian Westphalnetfilter: xt_rpfilter: skip locally generated broadcas...
2013-05-11 Florian Westphalnetfilter: ctnetlink: don't permit ct creation with...
2013-05-11 Florian Westphalnetfilter: nf_ct_helper: don't discard helper if it...
2013-05-11 Jozsef Kadlecsiknetfilter: ipset: "Directory not empty" error message
2013-05-11 Patrick McHardynetfilter: nf_ct_sip: don't drop packets with offsets...
2013-05-11 Jozsef Kadlecsiknetfilter: ipset: list:set: fix reference counter update
2013-05-11 Florian Westphalnetfilter: nf_nat: fix race when unloading protocol...
2013-05-11 Hans Schillstromipvs: ip_vs_sip_fill_param() BUG: bad check of return...
2013-05-11 Sarah Sharpxhci: Don't warn on empty ring for suspended devices.
2013-05-11 Konstantin... e1000e: fix accessing to suspended device
2013-05-11 Konstantin... e1000e: fix runtime power management transitions
2013-05-11 Rafael J. WysockiPCI/PM: Clear state_saved during suspend
2013-05-11 Peter Zijlstraperf/x86/intel/lbr: Demand proper privileges for PERF_S...
2013-05-11 Peter Zijlstraperf/x86/intel/lbr: Fix LBR filter
2013-05-11 Jan-Simon Möllerperf/x86/intel: Fix unintended variable name reuse
2013-05-11 Vince Weaverperf/x86/intel: Add support for IvyBridge model 58...
2013-05-11 Benjamin Herrenschmidtnet/eth/ibmveth: Fixup retrieval of MAC address
2013-05-11 Joerg Roedeliommu/amd: Properly initialize irq-table lock
2013-05-11 Naoya Horiguchihugetlbfs: fix mmap failure in unaligned size request
2013-05-11 David Jefferyautofs - remove autofs dentry mount check
2013-05-11 Axel Linpwm: spear: Fix checking return value of clk_enable...
2013-05-11 Vaidyanathan... powerpc: fix numa distance for form0 device tree
2013-05-11 Anton Blanchardpowerpc: Emulate non privileged DSCR read and write
2013-05-11 Stefano Stabellinixen/arm: actually pass a non-NULL percpu pointer to...
2013-05-08 Greg Kroah... Linux 3.8.12 v3.8.12
2013-05-08 Lars-Peter... mfd: adp5520: Restore mode bits on resume
2013-05-08 Al Virorcutrace: single_open() leaks
2013-05-08 Terry Barnabymmc: atmel-mci: pio hang on block errors
2013-05-08 Philip Rakitymmc: core: Fix bit width test failing on old eMMC cards
2013-05-08 Li Feix86: Eliminate irq_mis_count counted in arch_irq_stat
2013-05-08 Gleb NatapovKVM: X86 emulator: fix source operand decoding for...
2013-05-08 David HowellsGive the OID registry file module info to avoid kernel...
2013-05-08 Johan Hovoldmmc: at91/avr32/atmel-mci: fix DMA-channel leak on...
2013-05-08 Theodore Ts'oext4: fix Kconfig documentation for CONFIG_EXT4_DEBUG
2013-05-08 Theodore Ts'oext4: fix online resizing for ext3-compat file systems
2013-05-08 Dmitry Monakhovext4: fix big-endian bug in metadata checksum calculations
2013-05-08 Dmitry Monakhovext4: fix journal callback list traversal
2013-05-08 Dmitry Monakhovjbd2: fix race between jbd2_journal_remove_checkpoint...
2013-05-08 Theodore Ts'oext4/jbd2: don't wait (forever) for stale tid caused...
2013-05-08 Jacob Kellerixgbe: fix EICR write in ixgbe_msix_other
2013-05-08 Robin Holtipc: sysv shared memory limited to 8TiB
2013-05-08 Johannes Bergwireless: regulatory: fix channel disabling race condition
2013-05-08 Bryan Schumakernfsd: Decode and send 64bit time values
2013-05-08 fanchaotingnfsd: don't run get_file if nfs4_preprocess_stateid_op...
2013-05-08 J. Bruce Fieldsnfsd4: don't close read-write opens too soon
2013-05-08 Trond MyklebustNFSv4: Handle NFS4ERR_DELAY and NFS4ERR_GRACE in nfs4_o...
2013-05-08 Shaohua LiMD: ignore discard request for hard disks of hybid...
2013-05-08 NeilBrownmd: bad block list should default to disabled.
2013-05-08 Trond MyklebustLOCKD: Ensure that nlmclnt_block resets block->b_status...
2013-05-08 Oleg Nesterovexec: do not abuse ->cred_guard_mutex in threadgroup_lock()
next