Merge branch 'p-ti-android-3.8.y-video'
ARM: OMAP5/DRA7: hwmod: add ADDR_TYPE_RT to bb2d address flags This is required so that the omap_hwmod_get_mpu_rt_va() api returns a virtual register base address for the IP. Change-Id: I29aff07f34653c552b3eac3a1ac3f10e36b7efbb Signed-off-by: Sundar Raman <a0393242@ti.com>
ARM: DRA7: hwmod: Fix HDMI irq number HDMI_IRQ is connected to IRQ_CROSSBAR_96 in DRA7, previous IRQ number was for OMAP5. Change-Id: Iedff41b2e2dc253be7f6aa8a18c0c0d23a7f989d Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
ASoC: DRA7: dra7-evm: HACK: Set McASP DMA reqs in sDMA crossbar McASP3 and McASP6 don't have default DMA reqs assigned in sDMA crossbar. In the meantime, McASP3 TX/RX DMA reqs are reassigned to sDMA_78 and 79, and McASP6 TX/RX to sDMA_62 and 63. Change-Id: I079e181cfeccd12a121ea3f864bd8905609d09ad Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
ARM: DRA7: hwmod: Disable smart-idle for McASP As per TRM, wakeup schema is not supported by McASP, so it's recommended to use no-idle after McASP is enabled, and smart-idle after it's disabled. Change-Id: Ia20eff9238b996dbcac4b534b4645ec93fd8bafb Signed-off-by: Misael Lopez Cruz <misael.lopez@ti.com>
arm: dra7xx: Add gpu hwmod GPU hwmod data for DRA7xx Change-Id: I17f4c491e9a6a69052e9640e6bb2e74d5a753579 Signed-off-by: Hemant Hariyani <hemanthariyani@ti.com>
ARM: DRA: hwmod: Correct the dma line names for mmc The dma request line names are specifed by respective dma request numbers, instead of the signal functionality name. This is different from the previous dma_requests naming convention for older socs and breaks those drivers which uses sdma. Changing this here for mmc. Should be fixed in the auto gen scripts. Signed-off-by: Sricharan R <r.sricharan@ti.com>
ARM: DRA7: hwmod data: Create initial DRA7XX SOC hwmod data Adding the hwmod data for DRA7XX platforms. Signed-off-by: Ambresh K <ambresh@ti.com> Signed-off-by: Tero Kristo <t-kristo@ti.com>