[android-sdk/kernel-video.git] / Documentation / devicetree / bindings / arm / armada-370-xp-mpic.txt
1 Marvell Armada 370 and Armada XP Interrupt Controller
2 -----------------------------------------------------
4 Required properties:
5 - compatible: Should be "marvell,mpic"
6 - interrupt-controller: Identifies the node as an interrupt controller.
7 - #interrupt-cells: The number of cells to define the interrupts. Should be 1.
8 The cell is the IRQ number
10 - reg: Should contain PMIC registers location and length. First pair
11 for the main interrupt registers, second pair for the per-CPU
12 interrupt registers. For this last pair, to be compliant with SMP
13 support, the "virtual" must be use (For the record, these registers
14 automatically map to the interrupt controller registers of the
15 current CPU)
19 Example:
21 mpic: interrupt-controller@d0020000 {
22 compatible = "marvell,mpic";
23 #interrupt-cells = <1>;
24 #address-cells = <1>;
25 #size-cells = <1>;
26 interrupt-controller;
27 reg = <0xd0020a00 0x1d0>,
28 <0xd0021070 0x58>;
29 };