1 Aeroflex Gaisler GRCAN and GRHCAN CAN controllers.
3 The GRCAN and CRHCAN CAN controllers are available in the GRLIB VHDL IP core
4 library.
6 Note: These properties are built from the AMBA plug&play in a Leon SPARC system
7 (the ordinary environment for GRCAN and GRHCAN). There are no dts files for
8 sparc.
10 Required properties:
12 - name : Should be "GAISLER_GRCAN", "01_03d", "GAISLER_GRHCAN" or "01_034"
14 - reg : Address and length of the register set for the device
16 - freq : Frequency of the external oscillator clock in Hz (the frequency of
17 the amba bus in the ordinary case)
19 - interrupts : Interrupt number for this device
21 Optional properties:
23 - systemid : If not present or if the value of the least significant 16 bits
24 of this 32-bit property is smaller than GRCAN_TXBUG_SAFE_GRLIB_VERSION
25 a bug workaround is activated.
27 For further information look in the documentation for the GLIB IP core library:
28 http://www.gaisler.com/products/grlib/grip.pdf