1 * Solomon SSD1307 Framebuffer Driver
3 Required properties:
4 - compatible: Should be "solomon,ssd1307fb-<bus>". The only supported bus for
5 now is i2c.
6 - reg: Should contain address of the controller on the I2C bus. Most likely
7 0x3c or 0x3d
8 - pwm: Should contain the pwm to use according to the OF device tree PWM
9 specification [0]
10 - reset-gpios: Should contain the GPIO used to reset the OLED display
12 Optional properties:
13 - reset-active-low: Is the reset gpio is active on physical low?
15 [0]: Documentation/devicetree/bindings/pwm/pwm.txt
17 Examples:
18 ssd1307: oled@3c {
19 compatible = "solomon,ssd1307fb-i2c";
20 reg = <0x3c>;
21 pwms = <&pwm 4 3000>;
22 reset-gpios = <&gpio2 7>;
23 reset-active-low;
24 };