1 #ifndef _UAPI_ASM_ALPHA_PARAM_H
2 #define _UAPI_ASM_ALPHA_PARAM_H
4 /* ??? Gross. I don't want to parameterize this, and supposedly the
5 hardware ignores reprogramming. We also need userland buy-in to the
6 change in HZ, since this is visible in the wait4 resources etc. */
8 #ifndef __KERNEL__
9 #define HZ 1024
10 #endif
12 #define EXEC_PAGESIZE 8192
14 #ifndef NOGROUP
15 #define NOGROUP (-1)
16 #endif
18 #define MAXHOSTNAMELEN 64 /* max length of hostname */
21 #endif /* _UAPI_ASM_ALPHA_PARAM_H */