1 /*
2 * Device Tree file for Marvell Armada XP development board
3 * (DB-MV784MP-GP)
4 *
5 * Copyright (C) 2013 Marvell
6 *
7 * Lior Amsalem <alior@marvell.com>
8 * Gregory CLEMENT <gregory.clement@free-electrons.com>
9 * Thomas Petazzoni <thomas.petazzoni@free-electrons.com>
10 *
11 * This file is licensed under the terms of the GNU General Public
12 * License version 2. This program is licensed "as is" without any
13 * warranty of any kind, whether express or implied.
14 */
16 /dts-v1/;
17 #include "armada-xp-mv78460.dtsi"
19 / {
20 model = "Marvell Armada XP Development Board DB-MV784MP-GP";
21 compatible = "marvell,axp-gp", "marvell,armadaxp-mv78460", "marvell,armadaxp", "marvell,armada-370-xp";
23 chosen {
24 bootargs = "console=ttyS0,115200 earlyprintk";
25 };
27 memory {
28 device_type = "memory";
29 /*
30 * 8 GB of plug-in RAM modules by default.The amount
31 * of memory available can be changed by the
32 * bootloader according the size of the module
33 * actually plugged. Only 7GB are usable because
34 * addresses from 0xC0000000 to 0xffffffff are used by
35 * the internal registers of the SoC.
36 */
37 reg = <0x00000000 0x00000000 0x00000000 0xC0000000>,
38 <0x00000001 0x00000000 0x00000001 0x00000000>;
39 };
41 soc {
42 ranges = <MBUS_ID(0xf0, 0x01) 0 0 0xd0000000 0x100000
43 MBUS_ID(0x01, 0x1d) 0 0 0xfff00000 0x100000
44 MBUS_ID(0x01, 0x2f) 0 0 0xf0000000 0x1000000>;
46 devbus-bootcs {
47 status = "okay";
49 /* Device Bus parameters are required */
51 /* Read parameters */
52 devbus,bus-width = <16>;
53 devbus,turn-off-ps = <60000>;
54 devbus,badr-skew-ps = <0>;
55 devbus,acc-first-ps = <124000>;
56 devbus,acc-next-ps = <248000>;
57 devbus,rd-setup-ps = <0>;
58 devbus,rd-hold-ps = <0>;
60 /* Write parameters */
61 devbus,sync-enable = <0>;
62 devbus,wr-high-ps = <60000>;
63 devbus,wr-low-ps = <60000>;
64 devbus,ale-wr-ps = <60000>;
66 /* NOR 16 MiB */
67 nor@0 {
68 compatible = "cfi-flash";
69 reg = <0 0x1000000>;
70 bank-width = <2>;
71 };
72 };
74 pcie-controller {
75 status = "okay";
77 /*
78 * The 3 slots are physically present as
79 * standard PCIe slots on the board.
80 */
81 pcie@1,0 {
82 /* Port 0, Lane 0 */
83 status = "okay";
84 };
85 pcie@9,0 {
86 /* Port 2, Lane 0 */
87 status = "okay";
88 };
89 pcie@10,0 {
90 /* Port 3, Lane 0 */
91 status = "okay";
92 };
93 };
95 internal-regs {
96 serial@12000 {
97 clock-frequency = <250000000>;
98 status = "okay";
99 };
100 serial@12100 {
101 clock-frequency = <250000000>;
102 status = "okay";
103 };
104 serial@12200 {
105 clock-frequency = <250000000>;
106 status = "okay";
107 };
108 serial@12300 {
109 clock-frequency = <250000000>;
110 status = "okay";
111 };
113 sata@a0000 {
114 nr-ports = <2>;
115 status = "okay";
116 };
118 mdio {
119 phy0: ethernet-phy@0 {
120 reg = <16>;
121 };
123 phy1: ethernet-phy@1 {
124 reg = <17>;
125 };
127 phy2: ethernet-phy@2 {
128 reg = <18>;
129 };
131 phy3: ethernet-phy@3 {
132 reg = <19>;
133 };
134 };
136 ethernet@70000 {
137 status = "okay";
138 phy = <&phy0>;
139 phy-mode = "rgmii-id";
140 };
141 ethernet@74000 {
142 status = "okay";
143 phy = <&phy1>;
144 phy-mode = "rgmii-id";
145 };
146 ethernet@30000 {
147 status = "okay";
148 phy = <&phy2>;
149 phy-mode = "rgmii-id";
150 };
151 ethernet@34000 {
152 status = "okay";
153 phy = <&phy3>;
154 phy-mode = "rgmii-id";
155 };
157 /* Front-side USB slot */
158 usb@50000 {
159 status = "okay";
160 };
162 /* Back-side USB slot */
163 usb@51000 {
164 status = "okay";
165 };
167 spi0: spi@10600 {
168 status = "okay";
170 spi-flash@0 {
171 #address-cells = <1>;
172 #size-cells = <1>;
173 compatible = "n25q128a13";
174 reg = <0>; /* Chip select 0 */
175 spi-max-frequency = <108000000>;
176 };
177 };
179 nand@d0000 {
180 status = "okay";
181 num-cs = <1>;
182 marvell,nand-keep-config;
183 marvell,nand-enable-arbiter;
184 nand-on-flash-bbt;
185 };
186 };
187 };
188 };