]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/boot/dts/dra7-evm.dts
Merge branch 'p-ti-android-3.8.y-video'
[android-sdk/kernel-video.git] / arch / arm / boot / dts / dra7-evm.dts
1 /*
2  * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
8 /dts-v1/;
10 /*
11  * Following are the carveout addresses and the sizes for ION. SMC is not reserved for now
12  * C0000000 - SDRAM+1G
13  * BFD00000 - SMC (3MB)
14  * BA300000 - ION (90MB)
15  * B4300000 - TILER SECURE (81 MB)
16  * B3400000 - TILER NONSECURE (15 MB)
17 */
18 /memreserve/ 0xba300000 0x5a00000;
19 /memreserve/ 0xb5200000 0x5100000;
20 /memreserve/ 0xb4300000 0xf00000;
22 /include/ "dra7.dtsi"
24 / {
25         model = "TI DRA7";
26         compatible = "ti,dra7-evm", "ti,dra7";
28         cpus {
29                 cpu@0 {
30                         cpu0-supply = <&avs_mpu>;
31                 };
32         };
34         memory {
35                 device_type = "memory";
36                 reg = <0x80000000 0x20000000>; /* 512 MB */
37         };
39         vmmc2_fixed: fixedregulator-mmc2 {
40                 compatible = "regulator-fixed";
41                 regulator-name = "vmmc2_fixed";
42                 regulator-min-microvolt = <3000000>;
43                 regulator-max-microvolt = <3000000>;
44         };
46         ion_config {
47                 compatible = "ti,ion-omap";
48                 ti,omap_ion_heap_secure_input_base = <0xba300000>;
49                 ti,omap_ion_heap_tiler_base = <0xb4300000>;
50                 ti,omap_ion_heap_nonsecure_tiler_base = <0xf00000>;
51                 /*90 MB*/
52                 ti,omap_ion_heap_secure_input_size = <0x5A00000>;
53                 /*96 MB*/
54                 ti,omap_ion_heap_tiler_size = <0x6000000>;
55                 /*15 MB*/
56                 ti,omap_ion_heap_nonsecure_tiler_size = <0xF00000>;
57         };
59         ocp {
60                 gpu: gpu@0x56000000 {
61                 gpu-supply = <&avs_gpu>;
62                 };
63         };
65         vaudio_1v8: fixedregulator-vaudio-dig {
66                 compatible = "regulator-fixed";
67                 regulator-name = "vdac_fixed";
68                 regulator-min-microvolt = <1800000>;
69                 regulator-max-microvolt = <1800000>;
70                 regulator-boot-on;
71         };
73         vaudio_3v3: fixedregulator-vaudio-anlg {
74                 compatible = "regulator-fixed";
75                 regulator-name = "vdac_fixed";
76                 regulator-min-microvolt = <3300000>;
77                 regulator-max-microvolt = <3300000>;
78                 regulator-boot-on;
79         };
81         sound {
82                 compatible = "ti,dra7-evm-sound";
83                 ti,model = "dra7evm";
85                 /* Audio routing */
86                 ti,audio-routing =
87                         "LINE1L", "Line In",
88                         "LINE1R", "Line In",
89                         "MIC3L", "Mic Bias 2V",
90                         "MIC3R", "Mic Bias 2V",
91                         "Mic Bias 2V", "Main Mic",
92                         "Headphone", "HPLOUT",
93                         "Headphone", "HPROUT",
94                         "Line Out", "LLOUT",
95                         "Line Out", "RLOUT";
97                 /* Media DAI link */
98                 ti,media-cpu = <&mcasp3>;
99                 ti,media-codec = <&tlv320aic3106>;
100                 ti,media-mclk-freq = <5644800>;
101                 ti,media-slots = <2>;
102         };
104         sound_hdmi {
105                 compatible = "ti,omap-hdmi-tpd12s015-audio";
106                 ti,model = "OMAP5HDMI";
107                 ti,hdmi_audio = <&hdmi>;
108                 ti,level_shifter = <&tpd12s015>;
109         };
110 };
112 &dra7_pmx_core {
113         pinctrl-names = "default";
114         pinctrl-0 = <
115                 &atl_pins
116                 &mcasp3_pins
117                 &mcasp6_pins
118                 &vout1_pins
119                 &usb_pins
120         >;
122         atl_pins: pinmux_atl_pins {
123                 pinctrl-single,pins = <
124                         0x298 0x00000005        /* xref_clk1.atl_clk1 OUTPUT | MODE5 */
125                         0x29c 0x00000005        /* xref_clk2.atl_clk2 OUTPUT | MODE5 */
126                 >;
127         };
129         mcasp3_pins: pinmux_mcasp3_pins {
130                 pinctrl-single,pins = <
131                         0x324 0x00000000        /* mcasp3_aclkx.mcasp3_aclkx OUTPUT | MODE0 */
132                         0x328 0x00000000        /* mcasp3_fsx.mcasp3_fsx OUTPUT | MODE0 */
133                         0x32c 0x00000000        /* mcasp3_axr0.mcasp3_axr0 OUTPUT | MODE0 */
134                         0x330 0x00040000        /* mcasp3_axr1.mcasp3_axr1 INPUT | MODE0 */
135                 >;
136         };
138         mcasp6_pins: pinmux_mcasp6_pins {
139                 pinctrl-single,pins = <
140                         0x2d4 0x00000001        /* mcasp1_axr8.mcasp6_axr0 OUTPUT | MODE1 */
141                         0x2d8 0x00040001        /* mcasp1_axr9.mcasp6_axr1 INPUT | MODE 1 */
142                         0x2dc 0x00000001        /* mcasp1_axr10.mcasp6_clkx OUTPUT | MODE1 */
143                         0x2e0 0x00000001        /* mcasp1_axr11.mcasp6_fsx OUTPUT | MODE1 */
144                 >;
145         };
147         usb_pins: pinmux_usb_pins {
148                 pinctrl-single,pins = <
149                         0x280   0xc0000 /* DRV1_VBUS SLEW | PULLDEN | MODE0 */
150                         0x284   0xc0000 /* DRV2_VBUS SLEW | PULLDEN | MODE0 */
151                 >;
152         };
154         i2c2_pins: pinmux_i2c2_pins {
155                 pinctrl-single,pins = <
156                         0x408   0x60000 /* i2c2_sda INPUT | MODE0 */
157                         0x40C   0x60000 /* i2c2_scl INPUT | MODE0 */
158                 >;
159         };
161         vout1_pins: pinmux_vout1_pins {
162                 pinctrl-single,pins = <
163                         0x1C8   0x0     /* vout1_clk OUTPUT | MODE0 */
164                         0x1CC   0x0     /* vout1_de OUTPUT | MODE0 */
165                         0x1D0   0x0     /* vout1_fld OUTPUT | MODE0 */
166                         0x1D4   0x0     /* vout1_hsync OUTPUT | MODE0 */
167                         0x1D8   0x0     /* vout1_vsync OUTPUT | MODE0 */
168                         0x1DC   0x0     /* vout1_d0 OUTPUT | MODE0 */
169                         0x1E0   0x0     /* vout1_d1 OUTPUT | MODE0 */
170                         0x1E4   0x0     /* vout1_d2 OUTPUT | MODE0 */
171                         0x1E8   0x0     /* vout1_d3 OUTPUT | MODE0 */
172                         0x1EC   0x0     /* vout1_d4 OUTPUT | MODE0 */
173                         0x1F0   0x0     /* vout1_d5 OUTPUT | MODE0 */
174                         0x1F4   0x0     /* vout1_d6 OUTPUT | MODE0 */
175                         0x1F8   0x0     /* vout1_d7 OUTPUT | MODE0 */
176                         0x1FC   0x0     /* vout1_d8 OUTPUT | MODE0 */
177                         0x200   0x0     /* vout1_d9 OUTPUT | MODE0 */
178                         0x204   0x0     /* vout1_d10 OUTPUT | MODE0 */
179                         0x208   0x0     /* vout1_d11 OUTPUT | MODE0 */
180                         0x20C   0x0     /* vout1_d12 OUTPUT | MODE0 */
181                         0x210   0x0     /* vout1_d13 OUTPUT | MODE0 */
182                         0x214   0x0     /* vout1_d14 OUTPUT | MODE0 */
183                         0x218   0x0     /* vout1_d15 OUTPUT | MODE0 */
184                         0x21C   0x0     /* vout1_d16 OUTPUT | MODE0 */
185                         0x220   0x0     /* vout1_d17 OUTPUT | MODE0 */
186                         0x224   0x0     /* vout1_d18 OUTPUT | MODE0 */
187                         0x228   0x0     /* vout1_d19 OUTPUT | MODE0 */
188                         0x22C   0x0     /* vout1_d20 OUTPUT | MODE0 */
189                         0x230   0x0     /* vout1_d21 OUTPUT | MODE0 */
190                         0x234   0x0     /* vout1_d22 OUTPUT | MODE0 */
191                         0x238   0x0     /* vout1_d23 OUTPUT | MODE0 */
192                 >;
193         };
194         display_layout {
195                 compatible = "ti, omap4-dsscomp";
196                 ti,num_displays = <2>;
197                 ti,default_display = "lcd";
198         };
199 };
201 &i2c1 {
202         clock-frequency = <400000>;
204         tps659038: tps659038@58 {
205                 reg = <0x58>;
206         };
208         pcf_lcd: pcf8575@20 {
209                 compatible = "ti,pcf8575";
210                 reg = <0x20>;
211                 gpio-controller;
212                 #gpio-cells = <2>;
213         };
215         /* TLC chip for LCD panel power and backlight */
216         tlc59108: tlc59108@40 {
217                 compatible = "ti,tlc59108";
218                 reg = <0x40>;
219                 gpios = <&pcf_lcd 15 0>; /* P15, CON_LCD_PWR_DN */
220         };
222         tlv320aic3106: tlv320aic3106@18 {
223                 compatible = "ti,tlv320aic3x";
224                 reg = <0x18>;
225                 IOVDD-supply = <&vaudio_3v3>;
226                 DVDD-supply = <&vaudio_1v8>;
227                 AVDD-supply = <&vaudio_3v3>;
228                 DRVDD-supply = <&vaudio_3v3>;
229         };
230 };
232 /include/ "tps659038.dtsi"
234 &i2c2 {
235         pinctrl-names = "default";
236         pinctrl-0 = <&i2c2_pins>;
238         clock-frequency = <400000>;
240         pcf_hdmi: pcf8575@26 {
241                 compatible = "ti,pcf8575";
242                 reg = <0x26>;
243                 gpio-controller;
244                 #gpio-cells = <2>;
245         };
246 };
248 &i2c3 {
249         clock-frequency = <400000>;
250 };
252 &i2c4 {
253         clock-frequency = <400000>;
254 };
256 &i2c5 {
257         clock-frequency = <400000>;
258 };
260 &mmc1 {
261         vmmc-supply = <&ldo1_reg>;
262         bus-width = <4>;
263 };
265 &mmc2 {
266         vmmc-supply = <&vmmc2_fixed>;
267         bus-width = <8>;
268         ti,non-removable;
269 };
271 &mmc3 {
272         bus-width = <8>;
273         ti,non-removable;
274         status = "disabled";
275 };
277 &mmc4 {
278         bus-width = <4>;
279         status = "disabled";
280 };
282 &avs_mpu {
283         avs-supply = <&smps123_reg>;
284 };
286 &avs_core {
287         avs-supply = <&smps7_reg>;
288 };
290 &avs_gpu {
291         avs-supply = <&smps6_reg>;
292 };
294 &avs_dspeve {
295         avs-supply = <&smps45_reg>;
296 };
298 &avs_iva {
299         avs-supply = <&smps8_reg>;
300 };
302 &dpi1 {
303         lcd {
304                 compatible = "ti,tfc_s9700";
305                 tlc = <&tlc59108>;
306                 data-lines = <24>;
307         };
308 };
310 &hdmi {
311         tpd12s015: tpd12s015 {
312                 compatible = "ti,tpd12s015";
314                 gpios = <&pcf_hdmi 4 0>,        /* pcf8575@22 P4, CT_CP_HDP */
315                         <&pcf_hdmi 5 0>,        /* pcf8575@22 P5, LS_OE */
316                         <&gpio7 12 0>;          /* gpio7_12/sp1_cs2, HPD */
318                 hdmi_ddc = <&i2c2>;
320                 hdmi-monitor {
321                         compatible = "ti,hdmi_panel";
322                 };
323         };
324 };