ARM: dts: omap: Add enable optional clks during reset
[android-sdk/kernel-video.git] / arch / arm / boot / dts / dra72-evm.dts
1 /*
2  * Copyright (C) 2014 Texas Instruments Incorporated - http://www.ti.com/
3  *
4  * This program is free software; you can redistribute it and/or modify
5  * it under the terms of the GNU General Public License version 2 as
6  * published by the Free Software Foundation.
7  */
8 /dts-v1/;
10 #include "dra72x.dtsi"
11 #include <dt-bindings/gpio/gpio.h>
12 #include <dt-bindings/clk/ti-dra7-atl.h>
14 / {
15         model = "TI DRA722";
16         compatible = "ti,dra72-evm", "ti,dra722", "ti,dra72", "ti,dra7";
18         aliases {
19                 display0 = &hdmi0;
20                 sound0 = &primary_sound;
21                 sound1 = &hdmi;
22         };
24         memory {
25                 device_type = "memory";
26                 reg = <0x80000000 0x40000000>; /* 1024 MB */
27         };
29         tpd12s015: encoder@0 {
30                 compatible = "ti,tpd12s015";
32                 pinctrl-names = "default";
33                 pinctrl-0 = <&hpd_pin>;
35                 gpios = <&pcf_hdmi 4 GPIO_ACTIVE_HIGH>, /* P4, CT CP HPD */
36                         <&pcf_hdmi 5 GPIO_ACTIVE_HIGH>, /* P5, LS OE */
37                         <&gpio7 12 GPIO_ACTIVE_HIGH>;   /* gpio7_12/sp1_cs2, HPD */
39                 ports {
40                         #address-cells = <1>;
41                         #size-cells = <0>;
43                         port@0 {
44                                 reg = <0>;
46                                 tpd12s015_in: endpoint@0 {
47                                         remote-endpoint = <&hdmi_out>;
48                                 };
49                         };
51                         port@1 {
52                                 reg = <1>;
54                                 tpd12s015_out: endpoint@0 {
55                                         remote-endpoint = <&hdmi_connector_in>;
56                                 };
57                         };
58                 };
59         };
61         hdmi0: connector@0 {
62                 compatible = "hdmi-connector";
63                 label = "hdmi";
65                 type = "a";
67                 port {
68                         hdmi_connector_in: endpoint {
69                                 remote-endpoint = <&tpd12s015_out>;
70                         };
71                 };
72         };
74         reserved_mem: reserved-memory {
75                 #address-cells = <1>;
76                 #size-cells = <1>;
77                 ranges;
79                 ipu2_cma_pool: ipu2_cma@95800000 {
80                         compatible = "shared-dma-pool";
81                         reg = <0x95800000 0x3800000>;
82                         reusable;
83                         status = "okay";
84                 };
86                 dsp1_cma_pool: dsp1_cma@99000000 {
87                         compatible = "shared-dma-pool";
88                         reg = <0x99000000 0x4000000>;
89                         reusable;
90                         status = "okay";
91                 };
93                 ipu1_cma_pool: ipu1_cma@9d000000 {
94                         compatible = "shared-dma-pool";
95                         reg = <0x9d000000 0x2000000>;
96                         reusable;
97                         status = "okay";
98                 };
99         };
101         extcon_usb1: extcon_usb1 {
102                 compatible = "linux,extcon-usb-gpio";
103                 id-gpios = <&pcf_gpio_21 1 GPIO_ACTIVE_HIGH>;
104         };
106         extcon_usb2: extcon_usb2 {
107                 compatible = "linux,extcon-usb-gpio";
108                 id-gpios = <&pcf_gpio_21 2 GPIO_ACTIVE_HIGH>;
109         };
111         evm_3v3_sd: fixedregulator-sd {
112                 compatible = "regulator-fixed";
113                 regulator-name = "evm_3v3_sd";
114                 regulator-min-microvolt = <3300000>;
115                 regulator-max-microvolt = <3300000>;
116                 enable-active-high;
117                 gpio = <&pcf_gpio_21 5 0>;
118         };
120         evm_3v3_sw: fixedregulator-evm_3v3 {
121                 compatible = "regulator-fixed";
122                 regulator-name = "evm_3v3";
123                 regulator-min-microvolt = <3300000>;
124                 regulator-max-microvolt = <3300000>;
125         };
127         aic_dvdd: fixedregulator-aic_dvdd {
128                 /* TPS77018DBVT */
129                 compatible = "regulator-fixed";
130                 regulator-name = "aic_dvdd";
131                 vin-supply = <&evm_3v3_sw>;
132                 regulator-min-microvolt = <1800000>;
133                 regulator-max-microvolt = <1800000>;
134         };
136         primary_sound: primary_sound {
137                 compatible = "ti,dra7xx-evm-audio";
138                 ti,model = "DRA7xx-EVM";
139                 ti,always-on;
140                 ti,audio-codec = <&tlv320aic3106>;
141                 ti,mcasp-controller = <&mcasp3>;
142                 ti,codec-clock-rate = <11289600>;
143                 clocks = <&atl_clkin2_ck>;
144                 clock-names = "mclk";
145                 ti,audio-routing =
146                         "Headphone Jack",       "HPLOUT",
147                         "Headphone Jack",       "HPROUT",
148                         "Line Out",             "LLOUT",
149                         "Line Out",             "RLOUT",
150                         "MIC3L",                "Mic Jack",
151                         "MIC3R",                "Mic Jack",
152                         "Mic Jack",             "Mic Bias",
153                         "LINE1L",               "Line In",
154                         "LINE1R",               "Line In";
155         };
157         btwilink_sound: btwilink_sound {
158                 #sound-dai-cells = <0>;
159                 compatible = "linux,bt-sco-audio";
160                 status = "okay";
161         };
163         simple_bt_sco_card: bt_sco_card {
164                 compatible = "simple-audio-card";
165                 simple-audio-card,name = "DRA7xx-WiLink";
166                 simple-audio-card,format = "dsp_a";
167                 simple-audio-card,frame-master = <&btwilink_codec>;
168                 simple-audio-card,bitclock-master = <&btwilink_codec>;
169                 simple-audio-card,frame-inversion;
171                 simple-audio-card,cpu {
172                         sound-dai = <&mcasp7>;
173                 };
175                 btwilink_codec: simple-audio-card,codec {
176                         sound-dai = <&btwilink_sound>;
177                 };
178         };
180         vmmcwl_fixed: fixedregulator-mmcwl {
181                 compatible = "regulator-fixed";
182                 regulator-name = "vmmcwl_fixed";
183                 regulator-min-microvolt = <1800000>;
184                 regulator-max-microvolt = <1800000>;
185                 gpio = <&gpio5 8 GPIO_ACTIVE_HIGH>; /* gpio5_8 */
186                 enable-active-high;
187         };
189         kim {
190                 compatible = "kim";
191                 nshutdown_gpio = <132>;
192                 dev_name = "/dev/ttyS2";
193                 flow_cntrl = <1>;
194                 baud_rate = <3686400>;
195         };
197         btwilink {
198                 compatible = "btwilink";
199         };
200 };
202 &dra7_pmx_core {
203         bt_uart3_pins: pinmux_uart3_pins {
204                 pinctrl-single,pins = <
205                         0x3c0 (PIN_INPUT_PULLUP | MUX_MODE1)    /* uart3_rxd */
206                         0x3c4 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* uart3_txd */
207                         0x3c8 (PIN_INPUT | MUX_MODE1)           /* uart3_ctsn */
208                         0x3cc (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* uart3_rtsn */
209                         0x2bc (PIN_OUTPUT | MUX_MODE14)         /* gpio5_4 */
210                 >;
211         };
213         i2c1_pins: pinmux_i2c1_pins {
214                 pinctrl-single,pins = <
215                         0x400 (PIN_INPUT | MUX_MODE0) /* i2c1_sda.i2c1_sda */
216                         0x404 (PIN_INPUT | MUX_MODE0) /* i2c1_scl.i2c1_scl */
217                 >;
218         };
220         uart1_pins: pinmix_uart1_pins {
221                 pinctrl-single,pins = <
222                         0x3e0 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_rxd */
223                         0x3e4 (PIN_INPUT_PULLUP | MUX_MODE0) /* uart1_txd */
224                 >;
225         };
227         i2c2_pins: pinmux_i2c2_pins {
228                 pinctrl-single,pins = <
229                         0x408 (PIN_INPUT | MUX_MODE1) /* hdmi1_ddc_scl */
230                         0x40c (PIN_INPUT | MUX_MODE1) /* hdmi1_ddc_sda */
231                 >;
232         };
234         cpsw_default: cpsw_default {
235                 pinctrl-single,pins = <
236                         /* Slave 2 */
237                         0x198 (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_tclk */
238                         0x19c (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_tctl */
239                         0x1a0 (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_td3 */
240                         0x1a4 (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_td2 */
241                         0x1a8 (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_td1 */
242                         0x1ac (PIN_OUTPUT | MUX_MODE3)  /* rgmii2_td0 */
243                         0x1b0 (PIN_INPUT | MUX_MODE3)   /* rgmii2_rclk */
244                         0x1b4 (PIN_INPUT | MUX_MODE3)   /* rgmii2_rctl */
245                         0x1b8 (PIN_INPUT | MUX_MODE3)   /* rgmii2_rd3 */
246                         0x1bc (PIN_INPUT | MUX_MODE3)   /* rgmii2_rd2 */
247                         0x1c0 (PIN_INPUT | MUX_MODE3)   /* rgmii2_rd1 */
248                         0x1c4 (PIN_INPUT | MUX_MODE3)   /* rgmii2_rd0 */
249                 >;
251         };
253         cpsw_sleep: cpsw_sleep {
254                 pinctrl-single,pins = <
255                         /* Slave 1 */
256                         0x198 (PIN_OFF_NONE)
257                         0x19c (PIN_OFF_NONE)
258                         0x1a0 (PIN_OFF_NONE)
259                         0x1a4 (PIN_OFF_NONE)
260                         0x1a8 (PIN_OFF_NONE)
261                         0x1ac (PIN_OFF_NONE)
262                         0x1b0 (PIN_OFF_NONE)
263                         0x1b4 (PIN_OFF_NONE)
264                         0x1b8 (PIN_OFF_NONE)
265                         0x1bc (PIN_OFF_NONE)
266                         0x1c0 (PIN_OFF_NONE)
267                         0x1c4 (PIN_OFF_NONE)
268                 >;
269         };
271         davinci_mdio_default: davinci_mdio_default {
272                 pinctrl-single,pins = <
273                         /* MDIO */
274                         0x23c (PIN_OUTPUT_PULLUP | MUX_MODE0)   /* mdio_data */
275                         0x240 (PIN_INPUT_PULLUP | MUX_MODE0)    /* mdio_clk */
276                 >;
277         };
279         davinci_mdio_sleep: davinci_mdio_sleep {
280                 pinctrl-single,pins = <
281                         0x23c (PIN_OFF_NONE)
282                         0x240 (PIN_OFF_NONE)
283                 >;
284         };
286         tps65917_pins_default: tps65917_pins_default {
287                 pinctrl-single,pins = <
288                         0x424 (PIN_INPUT_PULLUP | MUX_MODE1)    /* wakeup3.sys_nirq1 */
289                 >;
290         };
292         nand_default: nand_default {
293                 pinctrl-single,pins = <
294                         0x0     (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad0     */
295                         0x4     (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad1     */
296                         0x8     (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad2     */
297                         0xc     (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad3     */
298                         0x10    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad4     */
299                         0x14    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad5     */
300                         0x18    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad6     */
301                         0x1c    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad7     */
302                         0x20    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad8     */
303                         0x24    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad9     */
304                         0x28    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad10    */
305                         0x2c    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad11    */
306                         0x30    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad12    */
307                         0x34    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad13    */
308                         0x38    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad14    */
309                         0x3c    (PIN_INPUT  | MUX_MODE0)        /* gpmc_ad15    */
310                         0xb4    (PIN_OUTPUT | MUX_MODE0)        /* gpmc_cs0     */
311                         0xc4    (PIN_OUTPUT | MUX_MODE0)        /* gpmc_advn_ale */
312                         0xcc    (PIN_OUTPUT | MUX_MODE0)        /* gpmc_wen     */
313                         0xc8    (PIN_OUTPUT | MUX_MODE0)        /* gpmc_oen_ren  */
314                         0xd0    (PIN_OUTPUT | MUX_MODE0)        /* gpmc_ben0 */
315                         0xd8    (PIN_INPUT  | MUX_MODE0)        /* gpmc_wait0   */
316                 >;
317         };
319         vout1_pins: pinmux_vout1_pins {
320                 pinctrl-single,pins = <
321                         0x1C8   (PIN_OUTPUT | MUX_MODE0)        /* vout1_clk */
322                         0x1CC   (PIN_OUTPUT | MUX_MODE0)        /* vout1_de */
323                         0x1D0   (PIN_OUTPUT | MUX_MODE0)        /* vout1_fld */
324                         0x1D4   (PIN_OUTPUT | MUX_MODE0)        /* vout1_hsync */
325                         0x1D8   (PIN_OUTPUT | MUX_MODE0)        /* vout1_vsync */
326                         0x1DC   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d0 */
327                         0x1E0   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d1 */
328                         0x1E4   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d2 */
329                         0x1E8   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d3 */
330                         0x1EC   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d4 */
331                         0x1F0   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d5 */
332                         0x1F4   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d6 */
333                         0x1F8   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d7 */
334                         0x1FC   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d8 */
335                         0x200   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d9 */
336                         0x204   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d10 */
337                         0x208   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d11 */
338                         0x20C   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d12 */
339                         0x210   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d13 */
340                         0x214   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d14 */
341                         0x218   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d15 */
342                         0x21C   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d16 */
343                         0x220   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d17 */
344                         0x224   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d18 */
345                         0x228   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d19 */
346                         0x22C   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d20 */
347                         0x230   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d21 */
348                         0x234   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d22 */
349                         0x238   (PIN_OUTPUT | MUX_MODE0)        /* vout1_d23 */
350                 >;
351         };
353         hpd_pin: pinmux_hpd_pin {
354                 pinctrl-single,pins = <
355                         0x3b8   (PIN_INPUT_PULLDOWN | MUX_MODE14) /* gpio7_12 */
356                 >;
357         };
359         atl_pins: pinmux_atl_pins {
360                 pinctrl-single,pins = <
361                         0x298 (PIN_OUTPUT | MUX_MODE5)  /* xref_clk1.atl_clk1 */
362                         0x29c (PIN_OUTPUT | MUX_MODE5)  /* xref_clk2.atl_clk2 */
363                 >;
364         };
366         mcasp2_pins: pinmux_mcasp2_pins {
367                 pinctrl-single,pins = <
368                         0x02F4 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_aclkx */
369                         0x02F8 (PIN_INPUT_SLEW | MUX_MODE0)     /* mcasp2_afsx */
370                         0x0304 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr0 */
371                         0x0308 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr1 */
372                         0x030C (PIN_INPUT_SLEW | MUX_MODE0)     /* mcasp2_axr2 */
373                         0x0310 (PIN_INPUT_SLEW | MUX_MODE0)     /* mcasp2_axr3 */
374                         0x0314 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr4 */
375                         0x0318 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr5 */
376                         0x031c (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr6 */
377                         0x0320 (PIN_INPUT_PULLDOWN | MUX_MODE0) /* mcasp2_axr7 */
378                 >;
379         };
381         mcasp3_pins: pinmux_mcasp3_pins {
382                 pinctrl-single,pins = <
383                         0x324 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* mcasp3_aclkx */
384                         0x328 (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* mcasp3_fsx */
385                         0x32c (PIN_OUTPUT_PULLDOWN | MUX_MODE0) /* mcasp3_axr0 */
386                         0x330 (PIN_INPUT_PULLDOWN | MUX_MODE0)  /* mcasp3_axr1 */
387                 >;
388         };
390         mcasp3_sleep_pins: pinmux_mcasp3_sleep_pins {
391                 pinctrl-single,pins = <
392                         0x324 (PIN_OFF_NONE)
393                         0x328 (PIN_OFF_NONE)
394                         0x32c (PIN_OFF_NONE)
395                         0x330 (PIN_OFF_NONE)
396                 >;
397         };
399         mcasp6_pins: pinmux_mcasp6_pins {
400                 pinctrl-single,pins = <
401                         0x2d4 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mcasp6_axr0 */
402                         0x2d8 (PIN_INPUT_PULLDOWN | MUX_MODE1)  /* mcasp6_axr1 */
403                         0x2dc (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mcasp6_clkx */
404                         0x2e0 (PIN_INPUT_PULLDOWN | MUX_MODE1)  /* mcasp6_fsx */
405                 >;
406         };
408         mcasp7_pins: pinmux_mcasp7_pins {
409                 pinctrl-single,pins = <
410                         0x2e4 (PIN_INPUT_PULLDOWN | MUX_MODE1)  /* mcasp7_axr0 */
411                         0x2e8 (PIN_OUTPUT_PULLDOWN | MUX_MODE1) /* mcasp7_axr1 */
412                         0x2ec (PIN_INPUT_PULLDOWN | MUX_MODE1)  /* mcasp7_clkx */
413                         0x2f0 (PIN_INPUT_PULLDOWN | MUX_MODE1)  /* mcasp7_fsx */
414                 >;
415         };
417         mcasp7_sleep_pins: pinmux_mcasp7_sleep_pins {
418                 pinctrl-single,pins = <
419                         0x2e4 (PIN_OFF_NONE)
420                         0x2e8 (PIN_OFF_NONE)
421                         0x2ec (PIN_OFF_NONE)
422                         0x2f0 (PIN_OFF_NONE)
423                 >;
424         };
426         usb1_pins: pinmux_usb1_pins {
427                 pinctrl-single,pins = <
428                         0x280 (PIN_INPUT_SLEW | MUX_MODE0) /* usb1_drvvbus */
429                 >;
430         };
432         usb2_pins: pinmux_usb2_pins {
433                 pinctrl-single,pins = <
434                         0x284 (PIN_INPUT_SLEW | MUX_MODE0) /* usb2_drvvbus */
435                 >;
436         };
438         tsc_pins: pinmux_tsc_pins {
439                 pinctrl-single,pins = <
440                         0x3D4 (PIN_INPUT_PULLUP | MUX_MODE14) /* dcan1_rx -> gpio1_15 */
441                 >;
442         };
444         qspi1_pins: pinmux_qspi1_pins {
445                 pinctrl-single,pins = <
446                         0x74 (PIN_OUTPUT | MUX_MODE1)   /* gpmc_a13.qspi1_rtclk */
447                         0x78 (PIN_INPUT | MUX_MODE1)    /* gpmc_a14.qspi1_d3 */
448                         0x7c (PIN_INPUT | MUX_MODE1)    /* gpmc_a15.qspi1_d2 */
449                         0x80 (PIN_INPUT | MUX_MODE1)    /* gpmc_a16.qspi1_d1 */
450                         0x84 (PIN_INPUT | MUX_MODE1)    /* gpmc_a17.qspi1_d0 */
451                         0x88 (PIN_OUTPUT | MUX_MODE1)   /* qpmc_a18.qspi1_sclk */
452                         0xb8 (PIN_OUTPUT | MUX_MODE1)   /* gpmc_cs2.qspi1_cs0 */
453                 >;
454         };
456         dcan1_pins_default: dcan1_pins_default {
457                 pinctrl-single,pins = <
458                         0x3d0   (PIN_OUTPUT_PULLUP | MUX_MODE0) /* dcan1_tx */
459                         0x418   (PULL_UP | MUX_MODE1)           /* wakeup0.dcan1_rx */
460                 >;
461         };
463         dcan1_pins_sleep: dcan1_pins_sleep {
464                 pinctrl-single,pins = <
465                         0x3d0   (MUX_MODE15 | PULL_UP)  /* dcan1_tx.off */
466                         0x418   (MUX_MODE15 | PULL_UP)  /* wakeup0.off */
467                 >;
468         };
470         radio_pins: pinmux_radio_pins {
471                 pinctrl-single,pins = <
472                         0x0334 (PIN_INPUT | MUX_MODE4)          /* i2c4_sda */
473                         0x0338 (PIN_INPUT | MUX_MODE4)          /* i2c4_scl */
474                         0x02A0 (PIN_INPUT | MUX_MODE14)         /* gpio6_20 */
475                 >;
476         };
478         wlan_pins: pinmux_wlan_pins {
479                 pinctrl-single,pins = <
480                         0x3e8 (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart1_ctsn.mmc4_clk */
481                         0x3ec (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart1_rtsn.mmc4_cmd */
482                         0x3f0 (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart2_rxd.mmc4_dat0 */
483                         0x3f4 (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart2_txd.mmc4_dat1 */
484                         0x3f8 (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart2_ctsn.mmc4_dat2 */
485                         0x3fc (PIN_INPUT_PULLUP | MUX_MODE3)    /* uart2_rtsn.mmc4_dat3 */
486                         0x2cc (PIN_OUTPUT | MUX_MODE14)         /* mcasp1_axr6.gpio5_8 - WLAN_EN */
487                 >;
488         };
490         wlirq_pins: pinmux_wlirq_pins {
491                 pinctrl-single,pins = <
492                         0x2c8 (PIN_INPUT_PULLDOWN | MUX_MODE14 ) /* mcasp1_axr5.gpio5_7 - WLAN_IRQ */
493                 >;
494         };
496         vin1a_pins: pinmux_vin1a_pins {
497                 pinctrl-single,pins = <
498                         0x0DC   (PIN_INPUT | MUX_MODE0) /* vin1a_clk0 */
499                         0x0E4   (PIN_INPUT | MUX_MODE0) /* vin1a_de0 */
500                         0x0E8   (PIN_INPUT | MUX_MODE0) /* vin1a_fld0 */
501                         0x0EC   (PIN_INPUT | MUX_MODE0) /* vin1a_hsync0 */
502                         0x0F0   (PIN_INPUT | MUX_MODE0) /* vin1a_vsync0 */
503                         0x0F4   (PIN_INPUT | MUX_MODE0) /* vin1a_d0 */
504                         0x0F8   (PIN_INPUT | MUX_MODE0) /* vin1a_d1 */
505                         0x0FC   (PIN_INPUT | MUX_MODE0) /* vin1a_d2 */
506                         0x100   (PIN_INPUT | MUX_MODE0) /* vin1a_d3 */
507                         0x104   (PIN_INPUT | MUX_MODE0) /* vin1a_d4 */
508                         0x108   (PIN_INPUT | MUX_MODE0) /* vin1a_d5 */
509                         0x10C   (PIN_INPUT | MUX_MODE0) /* vin1a_d6 */
510                         0x110   (PIN_INPUT | MUX_MODE0) /* vin1a_d7 */
511                         0x114   (PIN_INPUT | MUX_MODE0) /* vin1a_d8 */
512                         0x118   (PIN_INPUT | MUX_MODE0) /* vin1a_d9 */
513                         0x11C   (PIN_INPUT | MUX_MODE0) /* vin1a_d10 */
514                         0x120   (PIN_INPUT | MUX_MODE0) /* vin1a_d11 */
515                         0x124   (PIN_INPUT | MUX_MODE0) /* vin1a_d12 */
516                         0x128   (PIN_INPUT | MUX_MODE0) /* vin1a_d13 */
517                         0x12C   (PIN_INPUT | MUX_MODE0) /* vin1a_d14 */
518                         0x130   (PIN_INPUT | MUX_MODE0) /* vin1a_d15 */
519                 >;
520         };
522         vin1a_d16_d23_pins: pinmux_vin1a_d16_d23_pins {
523                 pinctrl-single,pins = <
524                         0x134   (PIN_INPUT | MUX_MODE0) /* vin1a_d16 */
525                         0x138   (PIN_INPUT | MUX_MODE0) /* vin1a_d17 */
526                         0x13C   (PIN_INPUT | MUX_MODE0) /* vin1a_d18 */
527                         0x140   (PIN_INPUT | MUX_MODE0) /* vin1a_d19 */
528                         0x144   (PIN_INPUT | MUX_MODE0) /* vin1a_d20 */
529                         0x148   (PIN_INPUT | MUX_MODE0) /* vin1a_d21 */
530                         0x14C   (PIN_INPUT | MUX_MODE0) /* vin1a_d22 */
531                         0x150   (PIN_INPUT | MUX_MODE0) /* vin1a_d23 */
533                 >;
534         };
536         vin2a_pins: pinmux_vin2a_pins {
537                 pinctrl-single,pins = <
538                         0x154   (PIN_INPUT | MUX_MODE0) /* vin2a_clk0 */
539                         0x160   (PIN_INPUT | MUX_MODE0) /* vin2a_hsync0 */
540                         0x164   (PIN_INPUT | MUX_MODE0) /* vin2a_vsync0 */
541                         0x168   (PIN_INPUT | MUX_MODE0) /* vin2a_d0 */
542                         0x16c   (PIN_INPUT | MUX_MODE0) /* vin2a_d1 */
543                         0x170   (PIN_INPUT | MUX_MODE0) /* vin2a_d2 */
544                         0x174   (PIN_INPUT | MUX_MODE0) /* vin2a_d3 */
545                         0x178   (PIN_INPUT | MUX_MODE0) /* vin2a_d4 */
546                         0x17c   (PIN_INPUT | MUX_MODE0) /* vin2a_d5 */
547                         0x180   (PIN_INPUT | MUX_MODE0) /* vin2a_d6 */
548                         0x184   (PIN_INPUT | MUX_MODE0) /* vin2a_d7 */
549                 >;
550         };
552 };
554 &i2c1 {
555         status = "okay";
556         pinctrl-names = "default";
557         pinctrl-0 = <&i2c1_pins>;
558         clock-frequency = <400000>;
560         tps65917: tps65917@58 {
561                 compatible = "ti,tps65917";
562                 reg = <0x58>;
564                 pinctrl-names = "default";
565                 pinctrl-0 = <&tps65917_pins_default>;
566                 interrupts-extended = <&gic GIC_SPI 2 IRQ_TYPE_NONE
567                                         &dra7_pmx_core 0x424>;
568                 interrupt-parent = <&gic>;
569                 interrupt-controller;
570                 #interrupt-cells = <2>;
572                 ti,system-power-controller;
574                 tps65917_pmic {
575                         compatible = "ti,tps65917-pmic";
577                         regulators {
578                                 smps1_reg: smps1 {
579                                         /* VDD_MPU */
580                                         regulator-name = "smps1";
581                                         regulator-min-microvolt = <850000>;
582                                         regulator-max-microvolt = <1250000>;
583                                         regulator-always-on;
584                                         regulator-boot-on;
585                                 };
587                                 smps2_reg: smps2 {
588                                         /* VDD_CORE */
589                                         regulator-name = "smps2";
590                                         regulator-min-microvolt = <850000>;
591                                         regulator-max-microvolt = <1060000>;
592                                         regulator-boot-on;
593                                         regulator-always-on;
594                                 };
596                                 smps3_reg: smps3 {
597                                         /* VDD_GPU IVA DSPEVE */
598                                         regulator-name = "smps3";
599                                         regulator-min-microvolt = <850000>;
600                                         regulator-max-microvolt = <1250000>;
601                                         regulator-boot-on;
602                                         regulator-always-on;
603                                 };
605                                 smps4_reg: smps4 {
606                                         /* VDDS1V8 */
607                                         regulator-name = "smps4";
608                                         regulator-min-microvolt = <1800000>;
609                                         regulator-max-microvolt = <1800000>;
610                                         regulator-always-on;
611                                         regulator-boot-on;
612                                 };
614                                 smps5_reg: smps5 {
615                                         /* VDD_DDR */
616                                         regulator-name = "smps5";
617                                         regulator-min-microvolt = <1350000>;
618                                         regulator-max-microvolt = <1350000>;
619                                         regulator-boot-on;
620                                         regulator-always-on;
621                                 };
623                                 ldo1_reg: ldo1 {
624                                         /* LDO1_OUT --> SDIO  */
625                                         regulator-name = "ldo1";
626                                         regulator-min-microvolt = <1800000>;
627                                         regulator-max-microvolt = <3300000>;
628                                         regulator-always-on;
629                                         regulator-boot-on;
630                                 };
632                                 ldo2_reg: ldo2 {
633                                         /* LDO2_OUT --> TP1017 (UNUSED)  */
634                                         regulator-name = "ldo2";
635                                         regulator-min-microvolt = <1800000>;
636                                         regulator-max-microvolt = <3300000>;
637                                 };
639                                 ldo3_reg: ldo3 {
640                                         /* VDDA_1V8_PHY */
641                                         regulator-name = "ldo3";
642                                         regulator-min-microvolt = <1800000>;
643                                         regulator-max-microvolt = <1800000>;
644                                         regulator-boot-on;
645                                         regulator-always-on;
646                                 };
648                                 ldo5_reg: ldo5 {
649                                         /* VDDA_1V8_PLL */
650                                         regulator-name = "ldo5";
651                                         regulator-min-microvolt = <1800000>;
652                                         regulator-max-microvolt = <1800000>;
653                                         regulator-always-on;
654                                         regulator-boot-on;
655                                 };
657                                 ldo4_reg: ldo4 {
658                                         /* VDDA_3V_USB: VDDA_USBHS33 */
659                                         regulator-name = "ldo4";
660                                         regulator-min-microvolt = <3300000>;
661                                         regulator-max-microvolt = <3300000>;
662                                         regulator-boot-on;
663                                 };
664                         };
665                 };
667                 tps65917_power_button {
668                         compatible = "ti,palmas-pwrbutton";
669                         interrupt-parent = <&tps65917>;
670                         interrupts = <1 IRQ_TYPE_NONE>;
671                         wakeup-source;
672                         ti,palmas-long-press-seconds = <6>;
673                 };
674         };
676         pcf_lcd: gpio@20 {
677                 compatible = "nxp,pcf8575";
678                 reg = <0x20>;
679                 gpio-controller;
680                 #gpio-cells = <2>;
681         };
683         pcf_gpio_21: gpio@21 {
684                 compatible = "nxp,pcf8575";
685                 reg = <0x21>;
686                 lines-initial-states = <0x1408>;
687                 gpio-controller;
688                 #gpio-cells = <2>;
689                 interrupt-parent = <&gpio6>;
690                 interrupts = <11 2>;
691                 interrupt-controller;
692                 #interrupt-cells = <2>;
694                 sel_enet_mux_hog: cpsw_sel_s0 {
695                         gpio-hog;
696                         gpios = <4 GPIO_ACTIVE_HIGH>;
697                         output-low;
698                 };
699         };
701         tlv320aic3106: tlv320aic3106@19 {
702                 compatible = "ti,tlv320aic3106";
703                 reg = <0x19>;
704                 adc-settle-ms = <40>;
705                 ai3x-micbias-vg = <1>;          /* 2.0V */
706                 status = "okay";
708                 /* Regulators */
709                 AVDD-supply = <&evm_3v3_sw>;
710                 IOVDD-supply = <&evm_3v3_sw>;
711                 DRVDD-supply = <&evm_3v3_sw>;
712                 DVDD-supply = <&aic_dvdd>;
713         };
714 };
716 &dra7_pmx_core {
717         i2c5_pins: pinmux_i2c5_pins {
718                 pinctrl-single,pins = <
719                         0x2b4 (PIN_INPUT | MUX_MODE10) /* mcasp1_axr0.i2c5_sda */
720                         0x2b8 (PIN_INPUT | MUX_MODE10) /* mcasp1_axr1.i2c5_scl */
721                 >;
722         };
723 };
725 i2c_p3_exp: &i2c5 {
726         status = "okay";
727         pinctrl-names = "default";
728         pinctrl-0 = <&i2c5_pins>;
729         clock-frequency = <400000>;
731         pcf_hdmi: pcf8575@26 {
732                 compatible = "nxp,pcf8575";
733                 reg = <0x26>;
734                 gpio-controller;
735                 #gpio-cells = <2>;
736                 /*
737                  * initial state is used here to keep the mdio interface
738                  * selected on RU89 through SEL_VIN4_MUX_S0, VIN2_S1 and
739                  * VIN2_S0 driven high otherwise Ethernet stops working
740                  * VIN6_SEL_S0 is low, thus selecting McASP3 over VIN6
741                  */
742                 lines-initial-states = <0x0f2b>;
743         };
745         ov10633@37 {
746                 compatible = "ovti,ov10633";
747                 reg = <0x37>;
749                 mux-gpios = <&pcf_hdmi 2        GPIO_ACTIVE_HIGH>, /* VIN2_S0 */
750                             <&pcf_hdmi 6        GPIO_ACTIVE_LOW>; /* VIN2_S2 */
751                 port {
752                         onboardLI: endpoint {
753                                 remote-endpoint = <&vin2a>;
754                                 hsync-active = <1>;
755                                 vsync-active = <1>;
756                                 pclk-sample = <0>;
757                         };
758                 };
759         };
760 };
762 &uart1 {
763         pinctrl-names = "default";
764         pinctrl-0 = <&uart1_pins>;
766         interrupts-extended = <&gic GIC_SPI 67 IRQ_TYPE_LEVEL_HIGH
767                                &dra7_pmx_core 0x3e0>;
768         status = "okay";
769 };
771 &uart3 {
772         status = "okay";
773         gpios = <&pcf_gpio_21 14 GPIO_ACTIVE_LOW>;
774         pinctrl-names = "default";
775         pinctrl-0 = <&bt_uart3_pins>;
776 };
778 &mmc1 {
779         /* Using default configured pins */
780         status = "okay";
781         pbias-supply = <&pbias_mmc_reg>;
782         vmmc-supply = <&evm_3v3_sd>;
783         vmmc_aux-supply = <&ldo1_reg>;
784         bus-width = <4>;
785         /*
786          * SDCD signal is not being used here - using the fact that GPIO mode
787          * is always hardwired.
788          */
789         cd-gpios = <&gpio6 27 0>;
790         sd-uhs-sdr104;
791         sd-uhs-sdr50;
792         sd-uhs-ddr50;
793         sd-uhs-sdr25;
794         sd-uhs-sdr12;
795         max-frequency = <192000000>;
796 };
798 &mmc2 {
799         /* Using default configured pins */
800         status = "okay";
801         vmmc-supply = <&evm_3v3_sw>;
802         bus-width = <8>;
803         ti,non-removable;
804         mmc-hs200-1_8v;
805         max-frequency = <192000000>;
806 };
808 &mmc4 {
809         status = "okay";
810         vmmc-supply = <&vmmcwl_fixed>;
811         bus-width = <4>;
812         pinctrl-names = "default";
813         pinctrl-0 = <&wlan_pins &wlirq_pins>;
814         cap-power-off-card;
815         keep-power-in-suspend;
816         ti,non-removable;
818         #address-cells = <1>;
819         #size-cells = <0>;
820         wlcore: wlcore@0 {
821                 compatible = "ti,wl1835";
822                 reg = <2>;
823                 interrupt-parent = <&gpio5>;
824                 interrupts = <7 IRQ_TYPE_LEVEL_HIGH>;
825         };
826 };
828 &mac {
829         status = "okay";
830         pinctrl-names = "default", "sleep";
831         pinctrl-0 = <&cpsw_default>;
832         pinctrl-1 = <&cpsw_sleep>;
833         slaves = <1>;
834         ti,no-idle;
835 };
837 &cpsw_emac0 {
838         phy_id = <&davinci_mdio>, <3>;
839         phy-mode = "rgmii";
840 };
842 &davinci_mdio {
843         pinctrl-names = "default", "sleep";
844         pinctrl-0 = <&davinci_mdio_default>;
845         pinctrl-1 = <&davinci_mdio_sleep>;
846 };
848 &cpu0 {
849         cpu0-voltdm = <&voltdm_mpu>;
850         voltage-tolerance = <1>;
851 };
853 &voltdm_mpu {
854         vdd-supply = <&smps1_reg>;
855 };
857 &voltdm_core {
858         vdd-supply = <&smps2_reg>;
859 };
861 &voltdm_dspeve {
862         vdd-supply = <&smps3_reg>;
863 };
865 &voltdm_gpu {
866         vdd-supply = <&smps3_reg>;
867 };
869 &voltdm_ivahd {
870         vdd-supply = <&smps3_reg>;
871 };
873 &elm {
874         status = "okay";
875 };
877 &gpmc {
878         status = "okay";
879         pinctrl-names = "default";
880         pinctrl-0 = <&nand_default>;
881         ranges = <0 0 0 0x01000000>;    /* minimum GPMC partition = 16MB */
882         nand@0,0 {
883                 /* To use NAND, DIP switch SW5 must be set like so:
884                  * SW5.1 (NAND_SELn) = ON (LOW)
885                  * SW5.9 (GPMC_WPN) = OFF (HIGH)
886                  */
887                 reg = <0 0 4>;          /* device IO registers */
888                 ti,nand-ecc-opt = "bch8";
889                 ti,elm-id = <&elm>;
890                 nand-bus-width = <16>;
891                 gpmc,device-width = <2>;
892                 gpmc,sync-clk-ps = <0>;
893                 gpmc,cs-on-ns = <0>;
894                 gpmc,cs-rd-off-ns = <80>;
895                 gpmc,cs-wr-off-ns = <80>;
896                 gpmc,adv-on-ns = <0>;
897                 gpmc,adv-rd-off-ns = <60>;
898                 gpmc,adv-wr-off-ns = <60>;
899                 gpmc,we-on-ns = <10>;
900                 gpmc,we-off-ns = <50>;
901                 gpmc,oe-on-ns = <4>;
902                 gpmc,oe-off-ns = <40>;
903                 gpmc,access-ns = <40>;
904                 gpmc,wr-access-ns = <80>;
905                 gpmc,rd-cycle-ns = <80>;
906                 gpmc,wr-cycle-ns = <80>;
907                 gpmc,bus-turnaround-ns = <0>;
908                 gpmc,cycle2cycle-delay-ns = <0>;
909                 gpmc,clk-activation-ns = <0>;
910                 gpmc,wait-monitoring-ns = <0>;
911                 gpmc,wr-data-mux-bus-ns = <0>;
912                 /* MTD partition table */
913                 /* All SPL-* partitions are sized to minimal length
914                  * which can be independently programmable. For
915                  * NAND flash this is equal to size of erase-block */
916                 #address-cells = <1>;
917                 #size-cells = <1>;
918                 partition@0 {
919                         label = "NAND.SPL";
920                         reg = <0x00000000 0x000020000>;
921                 };
922                 partition@1 {
923                         label = "NAND.SPL.backup1";
924                         reg = <0x00020000 0x00020000>;
925                 };
926                 partition@2 {
927                         label = "NAND.SPL.backup2";
928                         reg = <0x00040000 0x00020000>;
929                 };
930                 partition@3 {
931                         label = "NAND.SPL.backup3";
932                         reg = <0x00060000 0x00020000>;
933                 };
934                 partition@4 {
935                         label = "NAND.u-boot-spl-os";
936                         reg = <0x00080000 0x00040000>;
937                 };
938                 partition@5 {
939                         label = "NAND.u-boot";
940                         reg = <0x000c0000 0x00100000>;
941                 };
942                 partition@6 {
943                         label = "NAND.u-boot-env";
944                         reg = <0x001c0000 0x00020000>;
945                 };
946                 partition@7 {
947                         label = "NAND.u-boot-env.backup1";
948                         reg = <0x001e0000 0x00020000>;
949                 };
950                 partition@8 {
951                         label = "NAND.kernel";
952                         reg = <0x00200000 0x00800000>;
953                 };
954                 partition@9 {
955                         label = "NAND.file-system";
956                         reg = <0x00a00000 0x0f600000>;
957                 };
958         };
959 };
961 &dss {
962         status = "ok";
964         vdda_video-supply = <&ldo5_reg>;
965 };
967 &hdmi {
968         status = "ok";
969         vdda-supply = <&ldo3_reg>;
970         pinctrl-names = "default";
971         pinctrl-0 = <&i2c2_pins>;
973         port {
974                 hdmi_out: endpoint {
975                         remote-endpoint = <&tpd12s015_in>;
976                 };
977         };
978 };
980 &mailbox5 {
981         status = "okay";
982         mbox_ipu1_legacy: mbox_ipu1_legacy {
983                 status = "okay";
984         };
985         mbox_dsp1_legacy: mbox_dsp1_legacy {
986                 status = "okay";
987         };
988 };
990 &mailbox6 {
991         status = "okay";
992         mbox_ipu2_legacy: mbox_ipu2_legacy {
993                 status = "okay";
994         };
995 };
997 &mmu0_dsp1 {
998         status = "okay";
999 };
1001 &mmu1_dsp1 {
1002         status = "okay";
1003 };
1005 &mmu_ipu1 {
1006         status = "okay";
1007 };
1009 &mmu_ipu2 {
1010         status = "okay";
1011 };
1013 &ipu2 {
1014         status = "okay";
1015         memory-region = <&ipu2_cma_pool>;
1016         mboxes = <&mailbox6 &mbox_ipu2_legacy>;
1017         timers = <&timer3>;
1018         watchdog-timers = <&timer4>, <&timer9>;
1019 };
1021 &ipu1 {
1022         status = "okay";
1023         memory-region = <&ipu1_cma_pool>;
1024         mboxes = <&mailbox5 &mbox_ipu1_legacy>;
1025         timers = <&timer11>;
1026         watchdog-timers = <&timer7>, <&timer8>;
1027 };
1029 &dsp1 {
1030         status = "okay";
1031         memory-region = <&dsp1_cma_pool>;
1032         mboxes = <&mailbox5 &mbox_dsp1_legacy>;
1033         timers = <&timer5>;
1034         watchdog-timers = <&timer10>;
1035 };
1037 &atl {
1038         pinctrl-names = "default";
1039         pinctrl-0 = <&atl_pins>;
1041         status = "okay";
1043         atl2 {
1044                 bws = <DRA7_ATL_WS_MCASP2_FSX>;
1045                 aws = <DRA7_ATL_WS_MCASP3_FSX>;
1046         };
1047 };
1049 &mcasp2 {
1050         pinctrl-names = "default";
1051         pinctrl-0 = <&mcasp2_pins>;
1052 };
1054 &mcasp3 {
1055         pinctrl-names = "default", "sleep";
1056         pinctrl-0 = <&mcasp3_pins>;
1057         pinctrl-1 = <&mcasp3_sleep_pins>;
1059         fck_parent = "atl_clkin2_ck";
1061         status = "okay";
1063         op-mode = <0>;          /* MCASP_IIS_MODE */
1064         tdm-slots = <2>;
1065         /* 4 serializer */
1066         serial-dir = <  /* 0: INACTIVE, 1: TX, 2: RX */
1067                 1 2 0 0
1068         >;
1069         tx-num-evt = <8>;
1070         rx-num-evt = <8>;
1071 };
1073 &mcasp6 {
1074         pinctrl-names = "default";
1075         pinctrl-0 = <&mcasp6_pins>;
1076 };
1078 &mcasp7 {
1079         #sound-dai-cells = <0>;
1080         pinctrl-names = "default", "sleep";
1081         pinctrl-0 = <&mcasp7_pins>;
1082         pinctrl-1 = <&mcasp7_sleep_pins>;
1084         status = "okay";
1086         op-mode = <0>;  /* MCASP_IIS_MODE */
1087         tdm-slots = <4>;
1088         /* 4 serializer */
1089         serial-dir = <  /* 0: INACTIVE, 1: TX, 2: RX */
1090                 2 1 0 0
1091         >;
1092         tx-num-evt = <8>;
1093         rx-num-evt = <8>;
1094 };
1096 &omap_dwc3_1 {
1097         extcon = <&extcon_usb1>;
1098 };
1100 &omap_dwc3_2 {
1101         extcon = <&extcon_usb2>;
1102 };
1104 &usb2_phy1 {
1105         phy-supply = <&ldo4_reg>;
1106 };
1108 &usb2_phy2 {
1109         phy-supply = <&ldo4_reg>;
1110 };
1112 &usb1 {
1113         dr_mode = "peripheral";
1114         pinctrl-names = "default";
1115         pinctrl-0 = <&usb1_pins>;
1116 };
1118 &usb2 {
1119         dr_mode = "host";
1120         pinctrl-names = "default";
1121         pinctrl-0 = <&usb2_pins>;
1122 };
1124 &qspi {
1125         status = "okay";
1126         pinctrl-names = "default";
1127         pinctrl-0 = <&qspi1_pins>;
1129         spi-max-frequency = <48000000>;
1130         m25p80@0 {
1131                 compatible = "s25fl256s1";
1132                 spi-max-frequency = <48000000>;
1133                 reg = <0>;
1134                 spi-tx-bus-width = <1>;
1135                 spi-rx-bus-width = <4>;
1136                 spi-cpol;
1137                 spi-cpha;
1138                 #address-cells = <1>;
1139                 #size-cells = <1>;
1141                 /* MTD partition table.
1142                  * The ROM checks the first four physical blocks
1143                  * for a valid file to boot and the flash here is
1144                  * 64KiB block size.
1145                  */
1146                 partition@0 {
1147                         label = "QSPI.SPL";
1148                         reg = <0x00000000 0x000010000>;
1149                 };
1150                 partition@1 {
1151                         label = "QSPI.SPL.backup1";
1152                         reg = <0x00010000 0x00010000>;
1153                 };
1154                 partition@2 {
1155                         label = "QSPI.SPL.backup2";
1156                         reg = <0x00020000 0x00010000>;
1157                 };
1158                 partition@3 {
1159                         label = "QSPI.SPL.backup3";
1160                         reg = <0x00030000 0x00010000>;
1161                 };
1162                 partition@4 {
1163                         label = "QSPI.u-boot";
1164                         reg = <0x00040000 0x00100000>;
1165                 };
1166                 partition@5 {
1167                         label = "QSPI.u-boot-spl-os";
1168                         reg = <0x00140000 0x00080000>;
1169                 };
1170                 partition@6 {
1171                         label = "QSPI.u-boot-env";
1172                         reg = <0x001c0000 0x00010000>;
1173                 };
1174                 partition@7 {
1175                         label = "QSPI.u-boot-env.backup1";
1176                         reg = <0x001d0000 0x0010000>;
1177                 };
1178                 partition@8 {
1179                         label = "QSPI.kernel";
1180                         reg = <0x001e0000 0x0800000>;
1181                 };
1182                 partition@9 {
1183                         label = "QSPI.file-system";
1184                         reg = <0x009e0000 0x01620000>;
1185                 };
1186         };
1187 };
1189 &dcan1 {
1190         status = "ok";
1191         pinctrl-names = "default", "sleep";
1192         pinctrl-0 = <&dcan1_pins_default>;
1193         pinctrl-1 = <&dcan1_pins_sleep>;
1194 };
1196 &vip1 {
1197         pinctrl-names = "default";
1198         pinctrl-0 = <&vin2a_pins>;
1199         status = "okay";
1200 };
1202 video_in: &vin2a {
1203         status = "okay";
1204         endpoint@0 {
1205                 slave-mode;
1206                 remote-endpoint = <&onboardLI>;
1207         };
1208 };
1210 #include "dra7xx-jamr3.dtsi"
1211 &cal {
1212         status = "okay";
1213 };
1215 &dsp_radio {
1216          pinctrl-names = "default";
1217          pinctrl-0 = <&radio_pins>;
1218 };
1220 &tvp_5158{
1221         mux-gpios = <&pcf_hdmi 2 GPIO_ACTIVE_LOW>,      /*VIN2_S0*/
1222                         <&pcf_jamr3_21 8 GPIO_ACTIVE_LOW>,      /*SEL_TVP_FPD*/
1223                         <&pcf_hdmi 6 GPIO_ACTIVE_HIGH>; /*VIN2_S2*/
1224 };