1 /*
2 * Copyright (C) 2013 Texas Instruments Incorporated - http://www.ti.com/
3 *
4 * This program is free software; you can redistribute it and/or modify
5 * it under the terms of the GNU General Public License version 2 as
6 * published by the Free Software Foundation.
7 */
9 / {
10 aliases {
11 display0 = &tlc59108;
12 display1 = &hdmi0;
13 };
14 };
16 &i2c1 {
17 /* TLC chip for LCD panel power and backlight */
18 tlc59108: tlc59108@40 {
19 compatible = "ti,tlc59108-lp101";
20 reg = <0x40>;
21 enable-gpios = <&pcf_lcd 13 GPIO_ACTIVE_LOW>; /* P15, CON_LCD_PWR_DN */
23 port {
24 tlc_in: endpoint {
25 remote-endpoint = <&dpi_out>;
26 };
27 };
28 };
30 ldc3001:ldc3001@18 {
31 compatible = "lgphilips,ldc3001";
32 status = "okay";
33 reg = <0x18>;
34 interrupt-parent = <&gpio1>;
35 interrupts = <15 IRQ_TYPE_LEVEL_HIGH>;
36 max-touch-points = <10>;
37 res-x = <1280>;
38 res-y = <800>;
39 };
42 };
44 /* audio codec i2c address moved to 0x19 for 10" display config */
45 &tlv320aic3106 {
46 reg = <0x19>;
47 };
49 &dss {
50 ports {
51 #address-cells = <1>;
52 #size-cells = <0>;
54 port {
55 reg = <0>;
57 dpi_out: endpoint {
58 remote-endpoint = <&tlc_in>;
59 data-lines = <24>;
60 };
61 };
62 };
63 };