]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - android-sdk/kernel-video.git/blob - arch/arm/boot/dts/exynos4210-origen.dts
Merge branch 'for-linus' of git://git.kernel.org/pub/scm/linux/kernel/git/dtor/input
[android-sdk/kernel-video.git] / arch / arm / boot / dts / exynos4210-origen.dts
1 /*
2  * Samsung's Exynos4210 based Origen board device tree source
3  *
4  * Copyright (c) 2010-2011 Samsung Electronics Co., Ltd.
5  *              http://www.samsung.com
6  * Copyright (c) 2010-2011 Linaro Ltd.
7  *              www.linaro.org
8  *
9  * Device tree source file for Insignal's Origen board which is based on
10  * Samsung's Exynos4210 SoC.
11  *
12  * This program is free software; you can redistribute it and/or modify
13  * it under the terms of the GNU General Public License version 2 as
14  * published by the Free Software Foundation.
15 */
17 /dts-v1/;
18 /include/ "exynos4210.dtsi"
20 / {
21         model = "Insignal Origen evaluation board based on Exynos4210";
22         compatible = "insignal,origen", "samsung,exynos4210";
24         memory {
25                 reg = <0x40000000 0x10000000
26                        0x50000000 0x10000000
27                        0x60000000 0x10000000
28                        0x70000000 0x10000000>;
29         };
31         chosen {
32                 bootargs ="root=/dev/ram0 rw ramdisk=8192 initrd=0x41000000,8M console=ttySAC2,115200 init=/linuxrc";
33         };
35         mmc_reg: voltage-regulator {
36                 compatible = "regulator-fixed";
37                 regulator-name = "VMEM_VDD_2.8V";
38                 regulator-min-microvolt = <2800000>;
39                 regulator-max-microvolt = <2800000>;
40                 gpio = <&gpx1 1 0>;
41                 enable-active-high;
42         };
44         sdhci@12530000 {
45                 bus-width = <4>;
46                 pinctrl-0 = <&sd2_clk &sd2_cmd &sd2_bus4 &sd2_cd>;
47                 pinctrl-names = "default";
48                 vmmc-supply = <&mmc_reg>;
49                 status = "okay";
50         };
52         sdhci@12510000 {
53                 bus-width = <4>;
54                 pinctrl-0 = <&sd0_clk &sd0_cmd &sd0_bus4 &sd0_cd>;
55                 pinctrl-names = "default";
56                 vmmc-supply = <&mmc_reg>;
57                 status = "okay";
58         };
60         serial@13800000 {
61                 status = "okay";
62         };
64         serial@13810000 {
65                 status = "okay";
66         };
68         serial@13820000 {
69                 status = "okay";
70         };
72         serial@13830000 {
73                 status = "okay";
74         };
76         gpio_keys {
77                 compatible = "gpio-keys";
78                 #address-cells = <1>;
79                 #size-cells = <0>;
81                 up {
82                         label = "Up";
83                         gpios = <&gpx2 0 1>;
84                         linux,code = <103>;
85                         gpio-key,wakeup;
86                 };
88                 down {
89                         label = "Down";
90                         gpios = <&gpx2 1 1>;
91                         linux,code = <108>;
92                         gpio-key,wakeup;
93                 };
95                 back {
96                         label = "Back";
97                         gpios = <&gpx1 7 1>;
98                         linux,code = <158>;
99                         gpio-key,wakeup;
100                 };
102                 home {
103                         label = "Home";
104                         gpios = <&gpx1 6 1>;
105                         linux,code = <102>;
106                         gpio-key,wakeup;
107                 };
109                 menu {
110                         label = "Menu";
111                         gpios = <&gpx1 5 1>;
112                         linux,code = <139>;
113                         gpio-key,wakeup;
114                 };
115         };
117         leds {
118                 compatible = "gpio-leds";
119                 status {
120                         gpios = <&gpx1 3 1>;
121                         linux,default-trigger = "heartbeat";
122                 };
123         };
124 };