1 /*
2 * Google Snow board device tree source
3 *
4 * Copyright (c) 2012 Google, Inc
5 *
6 * This program is free software; you can redistribute it and/or modify
7 * it under the terms of the GNU General Public License version 2 as
8 * published by the Free Software Foundation.
9 */
11 /dts-v1/;
12 /include/ "exynos5250.dtsi"
13 /include/ "cros5250-common.dtsi"
15 / {
16 model = "Google Snow";
17 compatible = "google,snow", "samsung,exynos5250";
19 gpio-keys {
20 compatible = "gpio-keys";
22 lid-switch {
23 label = "Lid";
24 gpios = <&gpx3 5 0 0x10000 0>;
25 linux,input-type = <5>; /* EV_SW */
26 linux,code = <0>; /* SW_LID */
27 debounce-interval = <1>;
28 gpio-key,wakeup;
29 };
30 };
32 /*
33 * On Snow we've got SIP WiFi and so can keep drive strengths low to
34 * reduce EMI.
35 */
36 dwmmc3@12230000 {
37 slot@0 {
38 gpios = <&gpc4 0 2 0 0>, <&gpc4 1 2 3 0>,
39 <&gpc4 3 2 3 0>, <&gpc4 4 2 3 0>,
40 <&gpc4 5 2 3 0>, <&gpc4 6 2 3 0>;
41 };
42 };
43 };