1 /*
2 * Copyright 2012 Armadeus Systems - <support@armadeus.com>
3 *
4 * The code contained herein is licensed under the GNU General Public
5 * License. You may obtain a copy of the GNU General Public License
6 * Version 2 or later at the following locations:
7 *
8 * http://www.opensource.org/licenses/gpl-license.html
9 * http://www.gnu.org/copyleft/gpl.html
10 */
12 /dts-v1/;
13 /include/ "imx28.dtsi"
15 / {
16 model = "Armadeus Systems APF28 module";
17 compatible = "armadeus,imx28-apf28", "fsl,imx28";
19 memory {
20 reg = <0x40000000 0x08000000>;
21 };
23 apb@80000000 {
24 apbh@80000000 {
25 gpmi-nand@8000c000 {
26 pinctrl-names = "default";
27 pinctrl-0 = <&gpmi_pins_a &gpmi_status_cfg>;
28 status = "okay";
30 partition@0 {
31 label = "u-boot";
32 reg = <0x0 0x300000>;
33 };
35 partition@300000 {
36 label = "env";
37 reg = <0x300000 0x80000>;
38 };
40 partition@380000 {
41 label = "env2";
42 reg = <0x380000 0x80000>;
43 };
45 partition@400000 {
46 label = "dtb";
47 reg = <0x400000 0x80000>;
48 };
50 partition@480000 {
51 label = "splash";
52 reg = <0x480000 0x80000>;
53 };
55 partition@500000 {
56 label = "kernel";
57 reg = <0x500000 0x800000>;
58 };
60 partition@d00000 {
61 label = "rootfs";
62 reg = <0xd00000 0xf300000>;
63 };
64 };
65 };
67 apbx@80040000 {
68 duart: serial@80074000 {
69 pinctrl-names = "default";
70 pinctrl-0 = <&duart_pins_a>;
71 status = "okay";
72 };
73 };
74 };
76 ahb@80080000 {
77 mac0: ethernet@800f0000 {
78 phy-mode = "rmii";
79 pinctrl-names = "default";
80 pinctrl-0 = <&mac0_pins_a>;
81 phy-reset-gpios = <&gpio4 13 0>;
82 status = "okay";
83 };
84 };
85 };